Search Results for am-12
Pro/ENGINEER - C HVSLF30022XXH6
Title: Pro/ENGINEER - C_HVSLF30022XXH6 Author: Ricky.Zhang Created Date: 11/13/2024 11:57:26 AM
$PSKHQRO - amphenol-sine.com
Title: C:\Users\jhead\Desktop\New Project - AT1315-1612PB-BMXX\C-AT15-1612PB-BMXX-A1.dwg Author: JHead Created Date: 12/26/2019 10:17:04 AM
OAL - SV Microwave
- nrn 46869 07/22 approved: checked: drawn: see pdm see pdm sj 07/21/22 oal.200 (see table) product data drawing material: connectors: smp female r/a (1222-40094)
Level Plus - Temposonics
12.The following picture illustrate the single cavity aluminum housing. The same procedure can be adapted for any of the other MTS housings with minimal difficulty. Remove the cover of the housing. 13.Pull out display. The display is connected with a cable. The display can hang from the housing by the cable or it can be removed and secured.
NTC Type NK - amphenol-sensors.com
• Wire lengths 0.47 in to 1.57 in (12 mm to 40 mm) (±1 mm) Data • Minimum operating temperature: -40°F (-40°C) • Maximum operating temperature: See table • Thermal time constant: 15s (cooling), 2.45 (ambient change) ... 3/31/2016 8:23:49 AM ...
NEW PRODUCTS - tpcwire.com
The M-12 D-Coded Micro field installable connector is designed to provide a reliable, easy to install Ethernet connection with ingress protection. FEATURES & BENEFITS APPLICATIONS • 4-POLE M12 CONNECTOR – Suitable for Industrial Ethernet (2-pair Cat5e cable) Industry-standard integration for TCP/IP and Industrial Ethernet. Field
Termination Load - amphenol-antennas.com
L-030MXxx-CC Ordering Options Model Number L-030MX43M-CC Electrical Characteristics Frequency Range 650-3000 MHz VSWR ≤ 1.15 Power 30 W Intermodulation (2x43 dBm) ≤ -160 dBc
amphe-power-radsok-technology-catalog-amphenol-industrial
12 crimp or solder. Specific sizes can often be produced more economically than other fastening solutions. Amphe- ... Am Kleinbahnhof 4 D-66740 Saarlouis, Germany Phone: (49-6831) 9810-87 Fax: (49-6831) 9810-30 Web: www.amphenol-airlb.com ITALY & REST OF EUROPE Amphenol Italia S.p.A.
c:userspdf34-1030-12g - アンフェノールジャパン株式会社
Title: c:userspdf34-1030-12g.ps Created Date: 3/3/2016 9:34:09 AM
AXC 50 Power Connector - amphenol.com.au
10-12 3.3 - 5.3 Connector Specifications AXCC Contact Sizes PRODUCT DRAWING Dimensions in mm (inches) DESCRIPTION COLOUR AWG PART NUMBER AXC 50 power connector, 2 pole, 50A, 600V Housing only. BLACK1 N/A AXCH500 RED N/A AXCH502 BLUE N/A AXCH506 GREY1 N/A AXCH508 AXC 50 power contacts, 50A, 600V - 6 AXCC50H6 - 8 AXCC50H8 - 10-12 AXCC50H10
Amphenol
CA-5E12 Pneumatic Crimp Tool, Size 12/16/20 Contact Removal Tools (For both Machined or Stamped & Formed Contacts) Part Number Description ATRT-100 Contact and Wedgelock Extraction Tool AT11-240-2005 Contact Removal Tool, Plastic, Size 20 ... 4/23/2014 9:35:16 AM ...
ES FI E - アンフェノールジャパン株式会社
20 16 12 8-98 3 I 3 10-2 2 I 2 10-4 4 I 4 10-5 5 I 5 10-98 6 I 6 10-99 7 I 7 12-3 3 II 3 12-4 4 I 4 12-8 8 I 8 12-98 10 I 10 14-4 4 I 4 14-5 5 II 5 14-15 15 I 14 1 14-18 18 I 18 14-19 19 I 19 14-68 8 I 8 14-97 12 I 8 4 HIGH TEMPERATURE SERIES FIVE Insert Availability and Identification Chart
Amphenol
The sensor is designed to be mounted using M5 X 0.8 X 12 mm hardware with 11Nm maximum torque. Sensor orientation is not restricted but shall meet clearance specification above. Wire harness is recommended to be secured on customer geometry no further than 50.8 millimeter perpendicular from the connector side of sensor. Figure 5 - Sensor ...
Amphenol
12 D.PARKS 11DEC13 NONE 1-OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 2 2 A3 AT06-08SX-SRXXX PLUG, 8 SOCKET, AT SERIES, KEYED, STRAIN RELIEF END CAP 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com ... 4/11/2014 9:20:41 AM ...
760.12.11.00 - AMPHENOL PROCOM
760.12.11.00 - AMPHENOL PROCOM
LTI RF Interconnects - svmicrowave.com
0 2 4 6 8 10 12 14 16 18 VSWR Frequency (GHz) Average LTI Environmental VSWR LTI Control Average LTI +Mud Average LTI +Mud & Salt Average The data shown in Figure 3 shows the typical VSWR response of a mated pair of adapters (1180-6056 & 1180-6057) as ... 10/5/2023 9:56:27 AM ...
C:\Users\jhead\Desktop\P064\C-AHDP06-24-91SR-P064-A1.dwg - Amphenol
AT62-12-0166 Female Contact - Socket, Nickel-plated 12 12-14 Stamped & Formed Tooling - Stamped & Formed Contacts Part Number Description MFX-3973 Crimp Die - Size 12 MFX-3985 Crimp Die - Svize 12, 10-12AWG -02XX Series ... 8/17/2022 9:59:37 AM ...
2.4mm Male to SMPM Female 12" Cable Assembly for .085 Cable
A 2.4mm Male to SMPM Female 12" Cable Assembly for .085 Cable 7016-0071. Access the product design resources CAD Model and Datasheet for more details.