Search Results for am1063-2
SMP Straight PCB Smooth Bore Catchers Mitt Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Smooth Bore Catchers Mitt Jack Through Hole 50 Ohm
SS75 High Chirp, 600W, 0° Tilt, Navico 9-Pin, DT
Features. Depth and fast-response water-temperature sensing; 600 W of power with a maximum depth of 214 m (700') High frequency: 130 to 210 kHz; 15° to 9° beamwidth
Audio-Video Connectors | Products | Amphenol
Amphenol develops waterproof I/O connectors for mobile and wearable devices including smartphones, rugged mobile phones, smartwatches, and fitness bands where the environment requires protection at Ipx7 or even Ipx8 levels.
Tracking/Monitoring
AISnet Network AIS Base Station Receiver with Built In AIS-VHF Ant Splitter
sma connectors catalog | Amphenol Global Search | Amphenol
This 2-hole flange jack joins a robust portfolio of fully customizable SMA panel mount connectors. This series includes both 2 and 4-hole flange configurations and various termination options including post contacts with extended PTFE insulators as well as solder cups, tabs and slotted contacts. These RF connectors are often used in RF ...
PLPO/TETRA/...
For mounting on wall - 5 mm dia. (three holes) (see mounting details) or mast on 40 - 55 mm / 1.57 x 2.17 in. dia. mast tube. Diagram and Mounting. Multi-Purpose Mounting Bracket. Typical radiation pattern (E-PLANE) Typical Radiation Pattern (H-Plane) Mounting Details (wall mounting bracket included)
eaxtron-crimping-recommendations-amphenol-industrial
AWG 2 AWG 1/0 AWG 2/0 AWG 3/0 – 4/0 For Optimal performance we recommend W-Crimping Please note that W-crimping o ers the best performance, and is necessary to fulfi ll UL, CSA & EN1175-1 requirements.
TEMPOSONICS L SERIES
2.) The electronic modules provided with each sensor are designed for a specific stroke length range: Length Ranges: • 1 - 12 in. • 12.1 - 36 in. • 36.1 - 120 in. Ensure that electronics modules used have the cor-rect length configuration for the sensors in which
C-
2 1 A4 ATV06-18SX PLUG, 18 PIN, ATV SERIES, STANDARD DIAMETER WIRE SEAL SEE SHEET 2 MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15
Defense | Markets - Amphenol
Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes.
ROHS COMPLIANT DATE APPROVED PRODUCT DATA DRAWING - SV Microwave
2) all dimensions are after plating. see notes 1) all dimensions are in inches [millimeters].030 sv microwave, inc..xx .010 per asme y14.5m - 1994 finish: material: b dwg. no. surface area: scale: 16:1 dimensions are in inches tolerances: fractional: 1/64 angular: x material: body& pin: kovar per astm f15
Amphenol Socapex - Connectors, military connectors, circular connectors ...
We would like to show you a description here but the site won’t allow us.
ip rating chart | Amphenol Global Search | Amphenol
service rating* test voltage suggested* operating voltage air spacing nom. creepage dc ac distance nom. i 1,000 250 200 — 1/16 a 2,000 700 500 1/16 1/8 d 2,800 1,250 900 1/8 3/16 e 3,500 1,750 1,250 3/16 1/4 b 4,500 2,450 1,750 1/4 5/16 current rating & contact resistance contact size test current potential drop 16 13 amps 49 millivolts
SM-MAS - AMPHENOL PROCOM
This bracket makes it possible to install all antennas equipped with type “MA”-mount at the top of a mast tube. Among these antennas are AAC 1, BCL 1-KA, AIS 2/GPS 4 and MA 70/GPS 4/...
tvp07dz-15-35p | Amphenol Global Search | Amphenol
High reliable and tested Cable Assemblies for standard interfaces (acc. ISO 8092-6) supporting Low Speed Ethernet 100 Mbps and 1 GBps UTP (IEEE 802.3bw), 1 GBps STP (IEEE 802.3bp / Open Alliance TC9) and High Speed Ethernet - 10+GBps STP / SPP (IEEE 802.3ch).
A3 - RELEASE NEW DWG FORMAT 18/JUN/13 DRP - Amphenol Sine
see part number chart of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a3 atm04-4p-xxx receptacle, 4 pin, atm series a3 - release new dwg format 18/jun/13 drp - 44724 morley drive
Strain Relief Series - Amphenol Australia
Standard products. Custom solutions amphenolcomau amphenolcomau Strain Relief Series Available in 2, 3, 4, 6, 8, 12 and 18 position Amphenol Sine Systems’ AT Series™ SR01 and SR02 connectors are a high-performance, thermoplastic, cost-effective solution with specifically- designed, wire cavities that protect each individual wire seal, eliminating stress on the rear seal while maintaining ...