Search Results for am106462 voltage regulator
SIME2022SNF - Amphenol Air LB
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
Airborne charge amplifiers Include all of the below for the outline drawing
DC output bias voltage Biased output 2.50 V ±3% with load resistances of 10 kΩ minimum Unbiased output 0.00 V +0.050 V / -0.00 V Linear output voltage Biased output 4.65 V pk-pk minimum with 10 kΩ load Unbiased output 4.65 V pk-pk minimum with 1 MΩ load 4.25 V pk-pk minimum with 10 kΩ load Limited output voltage (biased output) 0 to 8 V
AUAV High Accuracy Combined Pressure Sensor Series
Supply Voltage (Vs) 3.63 Vdc. Common Mode Pressure . 15 psig. SMT Device Temperature. 245°C. Temperature Ranges. Compensated: -40°C to 85°C. Operating -40°C to 85 °C. ... AN INTERNAL REGULATOR ALLOWS A SUPPLY VOLTAGE OF 1.68V TO 3.6V TO BE USED WITHOUT AFFECTING THE OVERALL SPECIFICATIONS. THIS ALLOWS DIRECT OPERATION FROM A BATTERY SUPPLY.
ansible module | Amphenol Global Search | Amphenol
HVC4P | Amphenol Global Search | Amphenol HVC4P 4 Poles | 1000V | up to 50A High voltage & high current module for small wire gage. • Shielded • CPA • Sealed IP6k9k. 10 Visit amphenolcom for more information 48V HYBRID ARCHITECTURE CONNECTORS Amphenol is a key partner in offering solutions for 48V Hybrid System with established products ...
Data Sheet E-Series EP/EL Analog - Temposonics
I 2 I Temposonics® E-Series EP/EL Analog Data Sheet 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
PCI Express Gen 3 Card Edge Connectors - Amphenol CS
§ Voltage Rating: 50V AC (rms) MECHANICAL PERFORMANCE § Durability: 50 mating cycles § Insertion Force: 1.15N (0.117Kgf) max. per contact pair § Withdrawal Force: 0.15N (0.015Kgf) min. per contact pair § Contact Retention Force: 0.5Kgf min. per pin ENVIRONMENTAL § Salt Spray: Contact Resistance 20Ω max. final)
¼ λ Mobile Antenna for the 160 MHz Band - AMPHENOL PROCOM
2.85 V - 5 V supply voltage (typical 3 V). SPECIFICATIONS Electrical Model MH 1-XR, MH 1-XGR, MH 1-CXR, MH 1-MMR Frequency Tunable by cutting within : 144...175 MHz (Also applicable : 175...480 MHz) Antenna Type Mobile whip antenna Max. Input Power 150 W Max. Power for models incl. GPS, is reduced to 30 W Polarisation Vertical Impedance 50 Ω ...
Model 350B41 ICP® Triaxial shock accelerometer, 0.05 mV/g, 100k ... - PCB
Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Discharge Time Constant 0.1 sec 0.1 sec [1] Settling Time(within 10% of bias) < 1 sec < 1 sec Electrical Isolation(Case) > 108 Ohm > 108 Ohm Physical
00175530102 - Amphenol Air LB
1750 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements.
B4 VOLTAGE UPDATE AND ADD KEY ICON Nov-28-20 Ronald Tommy - Amphenol Sine
2.2 rated voltage:500v ac/dc 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67 (mated condition). 2.7 mating cycles durability:500 cycles(min). 2.8 rohs compliant. 3.
SIME2022PNF - Amphenol Air LB
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
ICP® IMPACT HAMMER - pcb.com
Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance < 100 Ohm < 100 Ohm [1] Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Discharge Time Constant ≥ 1,400 sec ≥ 1,400 sec [1] Physical Sensing Element Quartz Quartz Sealing Hermetic Hermetic Hammer Mass 2.4 lb 1.1 kg Head Diameter 2.0 ...
Data Sheet - Temposonics
Operating voltage +24 VDC (−15/+20 %) Ripple ≤ 0.28 V PP Current consumption 100 mA typical Dielectric strength 700 VDC (DC ground to machine ground) Polarity protection Up to −30 VDC Overvoltage protection Up to 36 VDC 1/ The internal digital value is transferred via a 16 bit D/A converter into a proportional, analog current signal
CAL250 IEC 60942 CLASS 1 CALIBRATOR PRECISION - PCB
Battery Voltage Operating Range 6.7 V to 10 V Traceability Traceability Traceable to National Institute of Standards and Technology (NIST) Supplied Accessories ADP019 Adaptor for 1/2" Microphone CCS003 Storage Case 9 V Alkaline Battery Users Manual Optional Accessories ADP020 Adaptor for 3⁄ 8" microphones ADP021 Adaptor for 1/4" microphones ...
ac connectors | Amphenol Global Search | Amphenol
This IP67 rated connector has 4pcs of 18mm Radsok for power and 6pcs of 3.6mm spring wire sockets for signal. ASGP offers a wide range of current up to 500A and its rated voltage is 500V. Amphenol PCD Shenzhen ASGTC ASGTC is an environmental cylindrical reverse bayonet coupling connector with self-locking system, which guarantee a fast locking ...
Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy;