Search Results for am138mp-l-blk
JANMS3470W24-61P | Amphenol Global Search | Amphenol
2 mp-6216-61p 24 61 pg21 45.5 193 contacts not shown for no. of contacts refer to table n a b ref amphenol logo & part no. notes: 1. material and finish: die cast aluminum alloy, black finish 2. supplied with gold plated solder pin contacts straight p lug 62in series with sgold plated solder pin contacts pg adaptor c ab e g nd with t r ain el f ...
BULKHEAD FEED-THROUGHS - Amphenol Aerospace
l E U / 20 9 5 C RK Corrosion resistant stainless steel, firewall capability, plus 500 hour salt spray resistance, EMI -45dB @ 10GHz specification min., 200°C R o H S A m p he n o l E U / 20 9 5 C RL Corrosion resistant steel, electro de-posited nickel, 500 hour salt spray, 200°C, non firewall, EMI shielding -65dB @ 10GHz specification min. R ...
DUMMY RECEPTACLE BACKSHELLS - amphenolpcd.com
TABLE A. Accessory. Shell Size. A . B. C Max. D. E. L +0.03/-0.13. mm. inch. mm. inch. ±0.13. ±0.41 +0.79/-0. mm. inch. mm. inch. mm. inch. mm. inch. 8. 12.01. 0.47 ...
A3 C-HVCOSAEMACBPF506XLXXXX 2 - amphenolpcd.com.cn
l x 6 0 5 f p b c a m e a s o c v h-c x x x x l x 6 0 5 f p b c a m e a s o c v h-c scale sheet rev ecn description modified 1 release a3 projection original units: mm ansi y14.5m dimensions angles ± 2.0°.xx ±0.05.x ± 0.5 tolerances 1 of 1 date jan-12-2023 jan-12-2023 cad file c-hvcosaemacbpf506xlxxxx sae ev connector 32a 1-phase for ...
KD20 Series Dehydrator - KD20 Automatic Dehydrator, 0.27 SCFM, 460L/h ...
Front Panel Indicators Alarm (red), Working (green), L D (yellow) Display 4 Segment Numeric Display to Show Pressure Values, Alarm Codes, Dehydrator State Codes and Other Information Control Buttons 4, including +Add/P, -Dec/Q, Set and LeakDetection buttons ... Plastic Tube 33 ft (10m) Black, 3/8" OD Mount Bracket 2 pairs One for rack mount and ...
3-Channel 19 3 HU Single Tray Combining System
Frequency l : 136 - 156 MHz h : 152 - 175 MHz Max. Input Power 50 W (per channel) Max. Tx-Tx Spacing 1.5 MHz Min. Duplex Spacing 4 MHz Insertion Loss Tx Path < 7.0 dB Impedance 50 Ω Ant-Tx Isolation > 40 dB @ 25 °C Isolation Rx-Rx > 20 dB Isolation Tx-Tx > 70 dB VSWR < 1.5:1 Current Consumption 500 mA @ 12 V DC LNA Noise Figure < 3.5 dB
MA212L27 - Amphenol Antenna Solutions
MA212L27 - Amphenol Antenna Solutions ... MA212L27
FLX 70/...-GP 300
FLX 70/l-GP 300: 140000375: 400 - 450 MHz: Add to quote: FLX 70/h-GP 300: 140000163: 420 - 470 MHz: Add to quote: Typical VSWR curve. ... Amphenol Procom offers BFME-connectors which are applicable for the entire product line of the black portable antennas or other equipment with FME-connectors. Explore all Portable Antenna Connectors . to ...
Model H505L General purpose, self-amplified hydrophone
Wilcoxon Research Inc 20511 Seneca Meadows Parkway Germantown, MD 20876 USA Tel: 301 330 8811 Fax: 301 330 8873 Email: wilcoxon@meggitt.com www.meggitt.com
HIGH DENSITY INTERCONNECTS - Amphenol Aerospace
l E U / 2 02 / 9 5 C DB Black Electroless Nickel, 100 hour salt spray R o H S A m p he n o l E U /20 9 5 / C *Add P prefix for potted ex: PTV. Joe Rder Pone (607)563-5001 ai rderapeno-aao.o www.apeno-aerospae.o .apenoao.o 6. ALTERNATE POSITION Shell size Key & keyway arrangement
CTF-QUAD - Amphenol Aerospace
CTF-QUAD Call 800-678-0141 or visit us at www.amphenol-aerospace.com 2 How to Order CONTACT US: Jared Sibrava E-mail: jsibrava@amphenol-aao.com Phone: 607-643-1845
ALUMALITE - Amphenol PCD
ZN Aluminum Alloy/ Black Zinc Nickel ZN Aluminum Alloy/ Black Zinc Nickel: Visit: amphenolpcd.com: for more information: ALUMALITE: Band Lock EMI/RFI: BLL1 S: S L: 10 03: 3 C: W S: BASIC PART # ANGLE: COUPLING ... L: MIL-DTL-38999 Series III & IV: Table A Table A: BACKSHELLS: TABLE-B: Finish Code Material & Finish: W Aluminum Alloy. Cadmium ...
Amphenol Canada Corp.
.47 12.0 13° notes: 1. materials: see also part number chart • non-conductive silicone rubber, 70 shore a durometer, ul94v-0 flammability rating
BOOT4-78-1 - Feed through assem - RFS Technologies an Amphenol Company
Black: Material: EPDM rubber: Accessories. Spare Part / Useful Accessories: Cushion plug for unused hole : BOOT-CP-78: Temperature Specifications. Operation Temperature, °C°F) ... Packaging Information. Package Quantity: 1: Weight per piece: kg (lb) 0.7 (1.54) Box Dimensions (Bulk Shipping), L x W x H: mm (in) 635 x 330 x 178 (25 x 13 x 7 ...
Molded Polyethylene Handholes for Telecommunications, Utility ...
charlesindustries.com q (LEVPIW.RHYWXVMIW 11(½&PP7MKLXW7IWIVZIH½TIGMûGEXMSRWYFNIGXXS(LERKI D08224 P060010 P100010 P141912 P142015 Appx. Dimensions:
NEXUS
d add p/n's to p/l 101 2/25 2011 hr audio plug 5/22/95 item # part # qty description material 1 ap-176-1 1 shell ass'y glass filled nylon & 303 ss ... sdgf & gold plated brass 3 ap-105-5 1 strain relief nylon 4 ap-116-3 1 washer rubber 5 ap-136-8 1 nut adapter aluminum, black chrome 6 ap-136-6 1 clamp shield, outer nickel plated brass 7 ap-136 ...
0.38(9.65mm) MAX - amphenolpcd.com
Visit CORJGPQNREF EQOTABLE A for more information Accessory . Shell Size. Connector . Shell Size. A Ø Max. B Ø Max. inch. mm. inch. mm. 9. 9 / A. 0.86. 21.79. 0.26 ...
Whip Antennas MU 5-X/... - AMPHENOL PROCOM
Sturdy, conical, flexible rubber whip. MU 5-X/s covers 370 – 410 MHz MU 5-X/l covers 406 – 440 MHz MU 5-X/h covers 430 – 470 MHz – no tuning required.
DUMMY RECEPTACLE BACKSHELLS - amphenolpcd.com
TABLE A. Accessory. Shell Size. A . B. C Max. D. E. L +0.03/-0.13. mm. inch. mm. inch. ±0.13. ±0.41 +0.79/-0. mm. inch. mm. inch. mm. inch. mm. inch. 8. 12.01. 0.47 ...