Search Results for am138mp-l-blk
APC - Amphenol Plastic Connector - Amphenol Industrial Operations
APC Series 4 Contact Amphenol Industrial for more information at 888-364-9011 • www.amphenol-industrial.com Insert availability and identification Illustration Insert Pattern 18-4 18-11 18-16 Contact Size 10 12 16 Contact Quantity 4 5 16 Voltage Rating 600 600 600 Dielectric withstanding voltage
LL I S T A m p h e n - Amphenol Sine
housing: thermoplastic; black seal: silicone rubber 2. modifications: smooth ring adapter; reduced dia. wire seal 3. specifications: 3.1 operating temperature: -55 ℃ to +125 . 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25℃.
MIL-DTL-55302 Low Mating Force Connectors - Amphenol Aerospace
Amphenol ’s MIL-DTL-55302 Low Mating Force r ectangular c onnector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.
Amphenol Canada Corp.
5 = with black dust cover supplied see sheet 2 for dust cover views ordering code: m u s b r - m 1 c 1 - x x 3.15.124 17.80.701 notes: 1. ... d k.l. rev 2 d scale: dwg. no. rev 6 of www.amphenolcanada.com code id no. description, ecn, ear no. app'ddate revisions amphenol canada corp.
P1 P2 - Amphenol Sine
aprov l: engineer: checked: drawn: scale: date part number type dwg no: revision sheet of description item this drawing is3-8.99 supplied for information only. design features, specificati ons and perf rmance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal
TITLE: -0
housing: thermoplastic; black seal: silicone rubber threaded insert: stainless steel 2. modifications: smooth ring adapter (sra); standard dia. wire seal; sealed panel mount 3. ... l y y m m d d a h n size 12 contacts (6 places) size 8 contacts (1 places) smooth ring adapter-green 12 10-14 awg (6.0-2.0mm²) 3.43 mm (.135in) 4.32 mm (.170in ...
2C2UT070X06Fxys0 - Amphenol Antenna Solutions
Canister, 2FT, 24-Port, 3-Sector Clover-Shape 70° Pattern, XPOL, (2x) 696-960 | (2x) 1695-2700 MHz, Fixed Tilt
B A5 - amphenol-sine.com
l y y m m d a2 c0765s update specifications 23nov17 rookie tommy a3 c0870s change the appearance of the retaining ring 26jun18 kasoon tommy a4 c1001s change the wire size 28dec18 brook tommy a5 a5 -- update dimension 03nov21 lynch tommy contact size min. insul o.d. typical wire range max. insul o.d. current rating 16 14-20 awg (2.0-0.5mm²) 13 ...
B A3 - Amphenol Sine
l Y Y M M D D SIZE 16 CONTACTS (5 PLACES) 6 Ø50.8 A2 C0870S Change the appearance of the retaining ring 27JUN18 KASOON TOMMY A3 A3--UPDATE DIMENSION 03NOV21 LYNCH TOMMY CONTACT ... Black AT13-217-1605 Locking Sealing Plug, Size 16, Grey AT13-217-1605-SR Locking Sealing Plug, Size 16, SR01 Series, Red Stamped & Formed Contacts, Sockets & Pins ...
Amphenol Aerospace
Created Date: 12/11/2000 7:32:37 AM
Data Sheet E-Series ER Analog - Temposonics
I 2 I Temposonics® E-Series ER Analog Data Sheet 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
High Voltage 38999 Connector | Products | Amphenol Aerospace
The High Voltage 38999 line of connectors is an expansion of the MIL-DTL-38999 series and is designed to provide high voltage solutions for next-generation aircraft power requirements.
Amphenol Assembletech
Color: Black Environmental Compliance: RoHS Flammability: thermoplastic UL94 V-0, raw cable VW-1 Applications. 1. Notebook 2. Monitor 3. TV 4. Projector 5. Consumer electronic Features and Benefits. 1. Transmission rate: 5.4Gbps 2. Transfer Type-C signal to DisplayPort signal ...
Smart Card Connectors - Amphenol Sine
l-T uchel Electronics GmbH, Germany China Amphenol-Tuchel Electronics China Branch 20 Tianshan Road Changzhou 213022 Phone +86 519 8511 0301 www.amphenol.info Amphenol-Tuchel Electronics GmbH | August - Haeusser Strasse 10 | 74080 Heilbronn, Germany Telephone: +49 (0)7131 929 - 0 | Fax: +49 (0)7131 929 - 486 |www.amphenol.info | info@industrial ...
Series 3 - Amphenol In
Black. 8 Coaxial. None Required. 8 Twinax. None. M81969/46-06** None. Red. REMOVAL TOOLS. Use with Contact Size. Pastic Tools. Metal Tools. MS Part Number. Color. For Unwired Contacts Proprietary Part Number. Angle Type. Straight Type Proprietary Part Number. Color. MS Part Number. Proprietary Part Number. 10 (Power) M81969/14-05*
B A1 - Amphenol Sine
l Y Y M M D D A H R SIZE 20 CONTACT (6 PLACES) 7 SIZE 16 CONTACTS (19 PLACES) SIZE 12 CONTACTS (4 PLACES) 7 7 M5X0.8-6H 8mm(2X) DEEP THREADED INSERT RECOMMENDED TORQUE ... Black AT13-217-1605 Locking Sealing Plug, Size 16, Grey AT13-217-1605-SR Locking Sealing Plug, Size 16, SR01 Series, Red Stamped & Formed Contacts, Sockets & Pins Part Number ...
IDS-22-4 Amphenol
thread “l” (mm) clamp ”h” (mm) 15 19 22 24 27 27 33 33 42 42 54 60 80 24 33 54 24 33 42 54 54 80 15 19 22 24 27 33 42 54 aio-cspg42 pg42 38 32 – 38 14 52 60 aio-cspg36 pg36 32 22 – 32 13 48 aio-cspg29 pg29 25 18 – 25 11 38 aio-cspg21 pg21 18 13 – 18 11 33 aio-cspg16 pg16 14 10 – 14 10 28 aio-cspg13.5 pg13.51 26 – 12 92 6 aio ...
A1 - TECHNICAL DATA SHEET RELEASE 02/06/14 KMM RFC - Amphenol Sine
l f g & foil 14awg e d c b a p1 18awg shield white 18awg 18awg 18awg 13awg 13awg 13awg 18awg 13awg black l3 shield red white grn/yel green orange black l2 black l1 14awg & foil g f d c b a p2 e 2) electrical data: l insulation resistance (min): 5000m ohms dielectric test voltage: 2200v short circuit amperage rating: 45ka - breakers and fuses 15 ...
CUUB070X12Fxyz0 - Amphenol Antenna Solutions
Canister, 4FT, 12-Port, Back-to-Back 70° Pattern, XPOL, (1x) 696-960 | (2x) 1695-2700 MHz, Fixed Tilt
Ground Plane Antennas GP 80 B/ - AMPHENOL PROCOM
GP 80 B/ is a broad-banded ground-plane antenna of the triple-leg type. The 80 MHz-band is covered by 3 models covering the following frequency segments: 66 - 78 MHz, 71 - 83 MHz and 76 - 88 MHz.