Search Results for am138mp-l-blk
Handportable Antennas FLX 70/...-IC-F61 - AMPHENOL PROCOM
FLX 70/l-IC-F61: 140000376: 400 - 450 MHz: Add to quote: FLX 70/h-IC-F61: 140000167: 420 - 470 MHz: Add to quote: Typical VSWR curve. Related products. ... Amphenol Procom offers BFME-connectors which are applicable for the entire product line of the black portable antennas or other equipment with FME-connectors.
Duplex Filters DPF 1400/6 - AMPHENOL PROCOM
The filter is black vinyl-coated to prevent corrosion. Specifications. Electrical; Model: DPF 1400/6: Frequency: 1240 - 1600 MHz: Max. Input Power: 50 W: Insertion Loss Tx-Ant. ≤ 1.0 dB (typ. ≤ 0.7 dB) Spacing Tx-Rx : 35 MHz - 28 MHz on request: Tx Noise Suppression on Rx Frequency: ≥ 85 dB:
Technical features - rfstechnologies.com
Color Black Material EPDM rubber ACCESSORIES Spare Part / Useful Accessories Cushion plug for unused hole : BOOT-CP-78 ... Weight per piece kg (lb) 0.7 (1.54) Box Dimensions (Bulk Shipping), L x W x H mm (in) 635 x 330 x 178 (25 x 13 x 7) PRODUCT DATASHEET BOOT4-78-4 Feed through assemblies for 7/8" coaxial cable, 102mm (4"), 4-entries
TIE WRAP BACKSHELLS - amphenolpcd.com
90° & 45°; SELF-LOCK/SPIN Connector Group L D38999 Series III & IV M85049 /16 - 11 W SERIES SLASH # COUPLING SHELL SIZE FINISH 15: 45° 16: 90°-: Spin S: Self-Lock G: Spin w/grounding lug Table A A: Anodized, Black N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel BACKSHELLS. SJmm)NAX GROUND LUG OPTIONAL CABLE ENTRY MAX GROUND ...
Holland Electronics
Holland Electronics
Compact Combiners PRO-COM150-HDAR-2 - AMPHENOL PROCOM
Model Color of front plate Combiner Freq. Band Duplex filter Bandwidth (BW) and Tx/Rx Spacing Hybrid Tx frequencies; PRO-COM150-Alu front plate = HDAR-2
Amphenol Assembletech
Color: Black or Blue Environmental Compliance:RoHS 2.0 Flammability:Cable VW-1, Overmold 94V-0 USB3.0 A Plug to A Plug. Part Number: RUB30-0081 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing) Product Description:USB 3.0 A Plug to USB 3.0 A Plug ...
ROHS Compliance - Amphenol Socapex
948 Promenade de l’Arve - BP 29 74311 THYEZ France. Footer Assistance. Assistance. FAQ; Technical support; Export Control Classification Form; Certifications; Our distributors; STAY CONNECTED Receive our latest information and product updates. Email. Country
Amphenol Assembletech
Color: Black Environmental Compliance:ROHS HDMI TYPE A TO TYPE D Series:998 Cable Length:within 2 meters Wire Size AWG:34AWG,36AWG,38AWG Rated Voltage:40V Rated Current:0.3A Impedance: Connector:A TYPE 100±15 ohms,D TYPE 100±25 ohms; Cable:100±10 ohms ...
Amphenol
We would like to show you a description here but the site won’t allow us.
Handportable Antennas SB 2/...-FME - amphenolprocom.com
Black-chromed brass: Colour: Black: Height: Approx. 500 mm / 19.69 in. Weight: Approx. 0.045 kg / 0.10 lb. Ordering Designations. Model Product No. Frequency; SB 2/l-FME(f) 140000148: 144 - 164 MHz: Add to quote: SB 2/h-FME(f) 140000144: 155 - 175 MHz: Add to quote: Recommended BFME-Connectors
Amphenol Aerospace
L-2035-E FSCM 77820 July 2002 21-33121-541 M39029/27-402 * Use this dimension only if shield crimp sleeve will go over the cable jacket dia ... 2 BLACK 3 RED M17/095-RG180 II .312 .140 .190 – 3 MS22520/2-01 M22520/2-34 or K323 (Daniels) M22520/31-01 or GS200 (Daniels) M22520/31-02 or G2P330 (Daniels) M81969/8-09 or
6.0 ± 0.2 - svmicrowave.com
C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are ...
Radio Frequency Systems - rfstechnologies.com
Radio Frequency Systems. 603400210500 | Revision D | January 2023 | © Radio Frequency Systems 2023 . HYBRIFLEX® Power Direct INSTALLATION GUIDELINES REV. D | 2023.01
Amp PDF h ORIGINAL enol Format PCD SZ - Amphenol PCD
BLACK WHITE BLUE SIGNAL(R L =11KΩ) Suggested adjustment time:600ms Max time:1000ms Min time:450ms Suggested work time: > 3000ms Max time:N/A Min time:400ms ORIGINAL PDF Format A m p h e n o l P C D S Z 2Black 0.5mm^2 4White 0.5mm^2 3Blue 0.5mm^2 1Red 0.5mm^2 0.5mm^2 0.5mm^2 0.5mm^2 0.5mm^2 Bulk packing 2XST2.9X10 TYPE:HVEL12SS001S2 CURRENT:0 ...
Technical features - rfstechnologies.com
Color Black Installation Hardware Type Snap-in Clamp, Stackable Snap-in Clamp, Butterfly Clamp, Clip-on Clamp, Cable block Compatible Clamp Size in 1-5/8" MECHANICAL SPECIFICATIONS Material EPDM Rubber Number of Cable / Waveguide Runs 4 Amount of Hole Type 1 4 Cable Size for Hole Type 1 mm (in) 15 to 17 mm (0.591 to 0.669 in.)
Amphenol Aerospace
Created Date: 12/6/2000 3:31:43 PM
FLX 70/...-GP 300
FLX 70/l-GP 300: 140000375: 400 - 450 MHz: Add to quote: FLX 70/h-GP 300: 140000163: 420 - 470 MHz: Add to quote: Typical VSWR curve. Related products. ... Amphenol Procom offers BFME-connectors which are applicable for the entire product line of the black portable antennas or other equipment with FME-connectors.
XMAPD10-2-8-2S - Model - XMA Corp
circuit case black paint marking part looks like product image shown. part marking orientation and format as shown. marking to be as large as possible be, clear, readable. yyww equals date code. b total redesign 16-0503/9/16 t.kuhn xmapd10-2-8-2s 10 watt 2 to 8 ghz power divider yyww j1 j2 j3
NovaSensor P330W Eval Kit - amphenol-sensors.com
NovaSensor P330W Eval Kit - amphenol-sensors.com