Search Results for am138mp-l-blk
Technical features - rfstechnologies.com
Color Black Installation Hardware Type Snap-in Clamp, Stackable Snap-in Clamp, Butterfly Clamp, Clip-on Clamp, Cable block Compatible Clamp Size in 1-5/8" MECHANICAL SPECIFICATIONS Material EPDM Rubber Number of Cable / Waveguide Runs 8 Amount of Hole Type 1 4 Cable Size for Hole Type 1 mm (in) 6 to 7 mm (0.236 to 0.276 in.)
Amphenol Assembletech
Color: Black. Environmental Compliance: ROHS2.0 Flammability: Cable VW-1.Overmold 94V-0 USB2.0 A plug to A Receptacle. Part Number: RUBAB-XXXX (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing) Product Description: USB 2.0 A Plug to A Receptacle Cable Assembly ...
RUGGED VPX - Amphenol Aerospace
Jar S • Phone: 607 643- 1845 • Email: sibravaamphenol-aao.com COMPLIMENTARY PRODUCT: 10-646402-272X PROTECTION CAP (.841) CONNECTOR J1 4PAIR QUAD CONTACT (21-032907-001) 4 PLACES MS51957-13 SCREW NAS620C4 WASHER
12.0 ± 0.2 - svmicrowave.com
I N S E R T I O N L O S S : 2.19 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM R/A Female to 2.4mm Straight Male 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FRSMPM-085-MS24-120 DRAWN 2022-10-19 13:25:18.
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series III PCB Connectors offer PC Tail contacts and multiple standard PCB sickout options to streamline cable-to-board wiring applications.
Datasheet Retanier for FCI interface - amphenol-auto.com
Amphenol safety restraint system connectors Amphenol Automotive Connection Systems Amphenol Amphenol Automotive Connection Systems (Changzhou) Co., Ltd 20 Tianshan Road, Changzhou Jiangsu China.
B A1 - Amphenol Sine
l 58.6±0.5 Ø42.3±0.5 M35 x 1.75 THREAD. Machined Contacts, Sockets & Pins ... Black AT13-217-1605 Locking Sealing Plug, Size 16, Grey AT13-217-1605-SR Locking Sealing Plug, Size 16, SR01 Series, Red Stamped & Formed Contacts, Sockets & Pins Part Number Size AWG Type
2008-05-11 Happy Mother’s Day_Amphenol Assembletech
L&D Program; Culture Activity. 2008-05-11 Happy Mother’s Day. From:Amphenol Author:Amphenol Clicks:12221 times PubDate:2008/5/11 Happy Mother’s Day Last:2008-07-30 Visit to the Olympic museum Next:2013-03-28 Amphenol Table Tennis ...
Amphenol
21-33382-31 (PIN) 21-33383-31 (SOCKET) Contact, Pin and Socket, Quadrax, Type ARINC 600 Special, Size 8 Installation Instructions See table on reverse side for quadrax cable recommended, tool selector settings,
ROHS COMPLIANT PLATINGS - Amphenol Aerospace
Black Zinc Nickel is Amphenol’s 2nd RoHS Compliant Plating Alternative to Cadmium Amphenol is now offering a new RoHS compliant alternative to Cadmium. Black Zinc Nickel is a non-reflective and conductive black finish approved for 500 hrs salt spray making it an excellent choice for harsh environments. Black Zinc Nickel has been qualified by
Amphenol Assembletech
Color: DP Connector Black,DVI Connector White Environmental Compliance: ROHS Flammability: Cable VW-1, Overmold 94V-0 DisplayPort to DVI 24+1P Female. Part Number: 92913-3011-0.5 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing)
C4UT360X12Fxys4 - Amphenol Antenna Solutions
Canister, 4FT, 10-Port, Omni Pattern, XPOL, (1x) 696-960 | (4x) 1695-2700 MHz, Fixed Tilt, Can be ordered with unique tilt combinations for Y1/Y2 and Y3/Y4
Wire-to-Board Connectors | FCI Basics | Cable to Board - Amphenol CS
FCI Basics is the leader in Wire-to-Board connectors. Building on the strengths of FCI connectors, whom Amphenol acquired in 2016, FCI Basics continues this legacy providing robust, modular, compact connector solutions to anticipate and meet the growing demands our customers face.
Amphenol Assembletech
Color: black connector Environmental Compliance: RoHS Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 ... Announcement News Center Newsroom Feedback AST Journal L&D Program Culture Activity. Quick Links. About Us Product Careers QMS ISO9001 ISO14001 Contact Us. Powered by Amphenol AssembleTech Email : ...
Amphenol Aerospace
Created Date: 12/11/2000 7:32:37 AM
Protimeter GrainMaster i2 Grain Moisture Meter
Protimeter GrainMaster i2 Grain Moisture Meter
Industrial Accelerometers | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
SIZE TYPE B C- - Amphenol Sine
l | Machined Contacts, Sockets & Pins ... Black AT13-217-1605 Locking Sealing Plug, Size 16, Grey AT13-217-1605-SR Locking Sealing Plug, Size 16, SR01 Series, Red Stamped & Formed Contacts, Sockets & Pins Part Number Size AWG Type AT60-14-0122 Male Contact - Pin, Nickel-plated 14-18 Stamped & Formed