Search Results for am138mp-l-blk
PowerLok - tpil.com
Y Black 301 300A W HVIL M+Stud Size U Yellow 500 500A W/O HVIL PM+Stud Size V Green 501 500A W HVIL W Red T Blue Series Key 180 Degree Busbar Lug (1POS) Termination & HVIL Desciption Part Number Termination & HVIL Desciption Part Number 300A X M6 With HVIL
B A1 - Amphenol Sine
housing: thermoplastic; black seal: silicone rubber 2. modifications: smooth ring adapter (sra); standard dia. wire seal sealed panel mount 3. specifications: 3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c.
Industrial plugs and sockets Tough & Safe
Plugs 16 A, IP67 Watertight Plastic enclosure (PBT). Cable entry with compression gland. Cable area 1-2.5 mm2. Dimensions (mm) Type A B C Dmax 216P..W 128 71 94 13
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Backshell - Amphenol In
Notes : For ordering information on flat gaskets and PG adaptors,contact factory. Flange Gasket MS-52000. All Dimensions are in mm
Amphenol Assembletech
Color: Black Environmental Compliance: RoHS Flammability:Cable WV-1, Overmold 94V-0 HDMI A Plug to HDMI D Plug. Part Number: 99813-3211-2.2 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing) Product Description: HDMI Type A Plug to HDMI Type D Plug ...
BergStik® 2.54mm | Unshrouded Headers Connector | Amphenol
BergStik ® Amphenol 2.54mm headers come in SMT, THT, press-fit, stacking, and PiP versions, with 2-72 positions, straight or right angle, single or double row.
SSI Technologies, LLC
Level Sensors. Whatever your media, tank depth, and profile, SSI Technologies, LLC most likely has an ultrasonic liquid level sensor for you. Our ultrasonic liquid level sensors use ultrasonic technology to generate a high-frequency sound wave to measure the time for the echo to reflect off of the target and return to the ultrasonic liquid level sensor.
Multimedia 2016 17 - El-Cab
SK 1702M l CM-2-120-02 Angle 120° // Protection class IP69K > 270 TVL 0.01 Lux (IR LED 4) 3mm (120 °) 12 V DC +/- 10%-30 ° - + 85 ° C Die-cast aluminum in black IP 69K (WxHxD) 45 x 61 x 41 mm, 180 g MiniDIN screw NEW! Camera SK 1708M Camera for use as a side and rear view camera. Huge round view (180 degrees).
INSTALLATION INSTRUCTIONS - gemeco.com
the wire with black and white . striped. insulation to the terminal labeled Black/White. Two Transducers —There will be two brown, purple, and orange wires connected to the J2 terminals 1, 3, and 4 respectively. Twist the stripped ends of each pair of matching colored wires together. Then proceed by treating each twisted pair as a single wire ...
µCom-10Gb - amphenolpcd.com
L.GUYOMAR MISE EN ŒUVRE DU µCOM µCOM WORK INSTRUCTIONS Thyez 10/06/2013 N00-040190-00 Rev: H Page 33/47 Vue face arrière, côté câblage, avec le marquage repère des cavités. Rear face view, cabling side, with landmark cavity. Indication de c Grande clé / Major key Prolongateur / In-line Fiche / Plug receptacle AMPHENOL SOCAPEX L.GUYOMAR
D D C C B B A A - amphenol.com.au
- RJ45 Jack Plastic Housing: Glass filled PBT UL94 V-0, Color: Black - RJ45 Jack Contacts: Phosphor Bronze, Finish: 50u" Gold min. over Nickel 3. Connector can be front or rear mounted to a maximum panel thickness of 3.2mm. 4. IP67 rated when fully mated with appropriate mating connector n28.00`0.05 2 6. 5 0 ` 0. 0 5 3.5 2.0 3.0 19.4 32.5 3 2 ...
amphenol-airlb.de
2. AMPHENOL AIR LB 2 rue Cent Ader Zc de W 08110 CARIGNAN FRANCE Te 33 (0)3 24 22 78 49 Fa 33 (0)3 24 22 78 75 wwpenoirr. SOMMAIRE TABLE OF CONTENTS. PEIGNES MONOBLOCS THERMOPLAST
Amphenol Assembletech
Color: black connector Environmental Compliance: RoHS Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 MCIO 16X 85ohm RA to STR plug. Product Description: MCIO 16X 124pos RA plug to STR plug Cable Assembly Series: MCIO Signal Wire Size: 30-34AWG Lock to mating part: With latch ...
Amphenol Assembletech
Color: silver connector shell, black cable jacket Environmental Compliance: RoHS Flammability: cable VW-1, thermoplastic resin UL94V-0 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing) DisplayPort AOC
Unmanned Aerial Vehicle (UAV) Brochure - Amphenol Sensors
Unmanned Aerial Vehicle (UAV) Brochure - Amphenol Sensors
SYSTEM ATTACHMENTS - Amphenol-Air LB
G Chloroprene per AMS 3209 Black with Blue Stripe For general use in areas exposed to petroleum based hydraulic fluids and occasional fuel splash. Excellent ozone resistance. Not resistant to phosphate ester based fluids. Not for use on titanium tubing. S Silicone per AMS 3310 White
GNSS Combination Antennas ProFin - amphenolprocom.com
Frequency: UHF : 380 - 470 MHz (in three models) WIFI : 2300 - 2500 MHz, 5000 - 6000 MHz 4G : 698 - 960 MHz, 1710 - 2700 MHz
L L I S T A m p h e n o l
black th2 black th1 18awg 18awg f g p2 black v1 16awg blue bu15 white wh14 red rd13 grn/yel black w1 16awg 16awg 16awg 16awg 16awg black u1 16awg l e h d b c a shield 2) electrical data: insulation resistance (min): 5000m ohms dielectric test voltage: 2200v short circuit amperage rating: 45ka - breakers and fuses 15-over m = +450.0/-25.0mm 9-14 ...
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture