Search Results for am138mp-l-blk
Dim. in mm Name Title - Amphenol Australia
- RJ45 Jack Plastic Housing: Glass filled PBT UL94 V-0, Color: Black - RJ45 Jack Contacts: Phosphor Bronze, Finish: 50u" Gold min. over Nickel 3. Connector can be front or rear mounted to a maximum panel thickness of 3.2mm. 4. IP67 rated when covered or fully mated with the appropriate mating connector 5. RoHS compliant n28.00`0.05 1 2. 5 0 ` 0 ...
Businesses - Amphenol
Each of our Amphenol businesses partners with its customers across different market segments and regions to connect our world through leading-edge innovation.
Amphenol Assembletech
Announcement News Center Newsroom Feedback AST Journal L&D Program Culture Activity. Quick Links. About Us Product Careers QMS ISO9001 ISO14001 Contact Us. Powered by Amphenol AssembleTech Email : Johnnie.Shi@amphenol-ast.com. Email : Johnnie.Shi@amphenol-ast.com Powered by Amphenol AssembleTech
Amphenol Assembletech
Color: black connector Environmental Compliance: RoHS Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 MCIO 100pos 95ohm Right angle. Product Description: MCIO 100pos 95 ohm Right angle Plug Cable Assembly Series: MCIO Signal Wire Size: 30AWG-34AWG Plating: connector Au 30u" or other ...
Product sheet - amphenol-antennas.com
Color Black Whip conical fibre glass shroud Weight 95 g Whip maximum length 760 mm Hole diameter 5 and 10.5 mm Thread on base for whip fixing M6 female Tuning At factory (frequency to be specified with order) reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the ...
75P CLAMP - アンフェノールジャパン株式会社
G Chloroprene per AMS 3209 Black with Blue Stripe For general use in areas exposed to petroleum based hydraulic fluids and occasional fuel splash. Excellent ozone resistance. Not resistant to phosphate ester based fluids. Not for use on titanium tubing. S Silicone per AMS 3310 White
ProFin Plus - AMPHENOL PROCOM
Frequency: 4G/5G 2x2 MiMo : 617 - 960 MHz, 1710 - 3800 MHz WIFI 2x2 MiMo : 2400 - 2500 MHz, 5000 - 6000 MHz
MobiLED Econ - el-cab.com.pl
Pitches (H x L mm) 13,4 x 13 13,4 x 10. We reserve the right to change the technical specification without prior notice. TECHNICAL DATA. Box 97, Ölltorp Industriområde • SE-524 21 Herrljunga, Sweden. Mobitec AB. Doc. No. 02645-R1-Eng 2008 Tel +46 (0)513-229 00 • Fax +46 (0)513-107 22 • www.mobitec.eu • info@mobitec.eu
Telaire Ventostat Wall Mount CO2, Humidity and Temperature Transmitter
Telaire Ventostat Wall Mount CO2, Humidity and Temperature Transmitter
Amphenol-Air LB | Startseite
Amphenol-Air LB | Startseite
Octonet Contacts - amphenol-airlb.de
F2 Black Zinc Nickel F4 Green Zinc Nickel F7 Durmalon F9 Thick OD Cadmium plate, Nickle Base FH Thick Electroless Nickel FJ Black Electroless Nickel LENGTH TABLE Prefix S ±.060 3 1.500 4 2.000 5 2.500 6 3.000 7 3.500 8 4.000 9 4.500 Octonet Contacts Superior Ethernet Contact System for MIL-DTL-38999, Series III
CEMM THOME, spol. s.r.o.
Sockets, Grommets & Connectors. Sealed sockets for P21W, P21W, W5W, W16W bulbs Unsealed sockets for P21W bulbs Sealed & unsealed bulb sockets for H7 & H1 bulbs
12.0 ± 0 - svmicrowave.com
C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 65 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.60 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are ...
C-HVCONF0100S1LXXXX Z PCDS Ampheno - amphenolpcd.com.cn
Amphenol PCDS Z NACS Vehicle Inlet Busbar Version Without LED DC1000V/600A Cable Assembly PE CP PP T1+ TDCG T2+ HVCONF0100S1L XXXX LENGTH 0~1000mm +25-10 1001~5000mm >5000mm +40-10 +50-20 ... 11 P05Z000089 CONVOLUTED TUBING BLACK: 8.5*11.5mm EA EA *Notes: 1.Cable Assembly Data: Rated Voltage&Rated Current: DC:1000V DC, 600A Max; For DC liquid ...
12.0 ± 0 - SV Microwave
M AT E R I A L C O N N E C T O R S : SMP R/A Female ( 1222-4005 ) SMP Straight Female ( 1221-4009 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max
NON-ENVIRONMENTAL EMI / RFI BACKSHELL
Connector Group - L Straight Non-Environmental EMI / RFI Backshell email: sales@backshellworld.com www.backshellworld.com Amphenol Backshells III - 11 CLAMP Non-Environmental EMI / RFI Backshell NOTE: * For more cable entry and length options, contact factory Table Continued TABLE - A
hsd-narp | Amphenol Global Search | Amphenol
hsd-narp-pcb-2b | Amphenol Global Search | Amphenol Search Results for mps02-bsfa032s n 20 252 4175 c | Amphenol Global Search | Amphenol Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2
Amphenol Assembletech
Color: Black Environmental Compliance:ROHS Flammability:Cable VW-1, Thermoplastic 94V-0 Applications. 1.Connect Cell phone and HDTV via MHL dongle for Play HD video up to 1080P . 2.Control HDTV via cell phone Features and Benefits. MHL-HDMI dongle features a 5-pin MicroUSB plug on one end and HDMI-A (female) on the other. ...
6.0 ± 0.2 - svmicrowave.com
C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are ...
Multimedia 2016 17 - el-cab.com.pl
You need help? - We advise you! Fon: +49 5723 94 170 8 AND 10 INCH Monitor LCM 809 8-inch LCD monitor for the connection of up to two cameras or video sources.