Search Results for am138mp-l-blk
MobiLED Econ - el-cab.com.pl
Pitches (H x L mm) 13,4 x 13 13,4 x 10. We reserve the right to change the technical specification without prior notice. TECHNICAL DATA. Box 97, Ölltorp Industriområde • SE-524 21 Herrljunga, Sweden. Mobitec AB. Doc. No. 02645-R1-Eng 2008 Tel +46 (0)513-229 00 • Fax +46 (0)513-107 22 • www.mobitec.eu • info@mobitec.eu
C-HVCONF0100S1LXXXX Z PCDS Ampheno - amphenolpcd.com.cn
Amphenol PCDS Z NACS Vehicle Inlet Busbar Version Without LED DC1000V/600A Cable Assembly PE CP PP T1+ TDCG T2+ HVCONF0100S1L XXXX LENGTH 0~1000mm +25-10 1001~5000mm >5000mm +40-10 +50-20 ... 11 P05Z000089 CONVOLUTED TUBING BLACK: 8.5*11.5mm EA EA *Notes: 1.Cable Assembly Data: Rated Voltage&Rated Current: DC:1000V DC, 600A Max; For DC liquid ...
Amphenol Assembletech
Color: Black Environmental Compliance:ROHS Flammability:Cable VW-1, Thermoplastic 94V-0 Applications. 1.Connect Cell phone and HDTV via MHL dongle for Play HD video up to 1080P . 2.Control HDTV via cell phone Features and Benefits. MHL-HDMI dongle features a 5-pin MicroUSB plug on one end and HDMI-A (female) on the other. ...
12.0 ± 0 - svmicrowave.com
M AT E R I A L C O N N E C T O R S : SMP Female QB ( 1221-40049 ) SMP R/A Female ( 1222-4005 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max ...
Amphenol Assembletech
Color: Black connector, yellow cable Environmental Compliance: RoHS Flammability: Cable Horizontal flame, PCB 94V-0, PBT 94V-0 PCIe 164pin plug to receptacle with retimer. Part Number: RPC164-0017 Product Description: PCIe 16X 164pin plug to receptacle Cable Assembly with retimer Series: PCI Express Cable Length: 0.6 meters ...
Dim. in mm Name Title - Amphenol Australia
- RJ45 Jack Plastic Housing: Glass filled PBT UL94 V-0, Color: Black - RJ45 Jack Contacts: Phosphor Bronze, Finish: 50u" Gold min. over Nickel 3. Connector can be front or rear mounted to a maximum panel thickness of 3.2mm. 4. IP67 rated when covered or fully mated with the appropriate mating connector 5. RoHS compliant n28.00`0.05 1 2. 5 0 ` 0 ...
Amphenol
L – PCB solder termination (only Series 02 and 20) Shell size + contact arrengements 10SL , 12S , 14S , 16S , 16 , 18 , 20 , 22 , 24 , 28 , 32 , 36 Contact arrengements see page 8 – 16 Contact type P – Pin S – Socket Angular insert position N – Normal (no suffix) Alternate positions: W , X , Y , and Z see page 8 – 16 Coupling
OCTAL 1000BASE-T TO SGMII CONVERTER - Amphenol Aerospace
ared Sibrava Phone 607 643- 1845 • Email sibravaamphenol-aaocom wwwamphenol-aaocom .amphenolmao.com MIL-DTL-38999 Shell Size 23-25 size 22D pins Pin Description Pin Description Pin Description Pin Description
MMS3 Connect App - protimeter.com
MMS3 Connect App - protimeter.com
µCom-10Gb - amphenol-airlb.de
L.GUYOMAR MISE EN ŒUVRE DU µCOM µCOM WORK INSTRUCTIONS Thyez 10/06/2013 N00-040190-00 Rev: H Page 33/47 Vue face arrière, côté câblage, avec le marquage repère des cavités. Rear face view, cabling side, with landmark cavity. Indication de c Grande clé / Major key Prolongateur / In-line Fiche / Plug receptacle AMPHENOL SOCAPEX L.GUYOMAR
12.0 ± 0 - svmicrowave.com
C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are ...
BENEFITS - el-cab.com.pl
Pitches (H x L mm) 15,7 x 14,3 13,4 x 10,0 11,7 x 10,0 10,4 x 10,0 8,7 x 7,0. We reserve the right to change the technical specification without prior notice. TECHNICAL DATA. Box 97, Ölltorp Industriområde • SE-524 21 Herrljunga, Sweden. Mobitec AB. Doc. No. 01954–R5–Eng 2008
NON-ENVIRONMENTAL EMI / RFI BACKSHELL
Connector Group - L Straight Non-Environmental EMI / RFI Backshell email: sales@backshellworld.com www.backshellworld.com Amphenol Backshells III - 11 CLAMP Non-Environmental EMI / RFI Backshell NOTE: * For more cable entry and length options, contact factory Table Continued TABLE - A
12.0 ± 0 - svmicrowave.com
C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are ...
GNSS Combination Antennas ProFin - amphenolprocom.com
Frequency: UHF : 380 - 470 MHz (in three models) WIFI : 2300 - 2500 MHz, 5000 - 6000 MHz 4G : 698 - 960 MHz, 1710 - 2700 MHz
12.0 ± 0 - svmicrowave.com
M AT E R I A L C O N N E C T O R S : SMP Female QB ( 1221-40049 ) SMPM R/A Female ( 3222-40005 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max
Amphenol Assembletech
Color: nature insulation of connector, black cable jacket Environmental Compliance: RoHS Flammability: cable VW-1, thermoplastic resin UL94V-0 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing) Redriver Type-C(DP Alt Mode)
PowerLok - tpil.com
Y Black 301 300A W HVIL M+Stud Size U Yellow 500 500A W/O HVIL PM+Stud Size V Green 501 500A W HVIL W Red T Blue Series Key 180 Degree Busbar Lug (1POS) Termination & HVIL Desciption Part Number Termination & HVIL Desciption Part Number 300A X M6 With HVIL
<5A3A5C4D3132C1ACBDD3C6F75CB7BDB0B8D7DCCDBC2D2D4341445CB7BDB0B843414420 ...
%PDF-1.5 %âãÏÓ 1 0 obj >/OCGs[18 0 R]>>/Pages 3 0 R/Type/Catalog>> endobj 9 0 obj >stream application/pdf chason.zhang ...
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture