Search Results for am138mp-l-blk
12.0 ± 0 - svmicrowave.com
C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are ...
High Density HDB3 and HSB3 Connector Series
Promenade de l’Arve, BP29 Thyez 74311 948 Cedex, France Phone: (33-4) 508928003 Fax: (33-4) 50962975 Web: www.amphenol-socapex.com fRanCe amphenol-air lB 29, Voie d’Y Vois F-08110 Blagny, France Phone: (33-3) 2422-7849 Fax: (33-3) 2422-1319 Web: www.amphenol-airlb.fr GeRManY amphenol-air lB GmbH Am Kleinbahnhof 4 D-66740 Saarlouis, Germany
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
2012-05-20 Amphenol outward development training of Warehouse and IQC ...
Amphenol outward development training of Warehouse and IQC team was hold on May 20th,2012 to strengthen their team cohesion and rans-department cooperation successfully.
36210008 INDEXED BRACKET Downtilt Mounting Bracket Installation ...
l 9.2 m 10.1 torque specifiction: 1/4" hardware to 15nm (11ft-lbs) 3/8" hardware to 20nm (15ft-lbs) 9" bolts to 15nm (11ft-lbs) (do not over tighten 9" bolts. excessive torque loading will distort pipe grip components) revisions rev. description ecn by date c replace 665-112-1-612 with h03601 336 bjw 10/6/2015 b a c
ProFin Plus - AMPHENOL PROCOM
Frequency: 4G/5G 2x2 MiMo : 617 - 960 MHz, 1710 - 3800 MHz WIFI 2x2 MiMo : 2400 - 2500 MHz, 5000 - 6000 MHz
12.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.1/2 SMPM Plug-in Contact ( 3221-40022 ) 2.4mm Straight Male ( SF1611-60003 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Octonet Contacts - amphenol-airlb.de
F2 Black Zinc Nickel F4 Green Zinc Nickel F7 Durmalon F9 Thick OD Cadmium plate, Nickle Base FH Thick Electroless Nickel FJ Black Electroless Nickel LENGTH TABLE Prefix S ±.060 3 1.500 4 2.000 5 2.500 6 3.000 7 3.500 8 4.000 9 4.500 Octonet Contacts Superior Ethernet Contact System for MIL-DTL-38999, Series III
Amphenol Assembletech
Color: Black Environmental Compliance: ROHS Flammability: Cable VW-1,Thermoplastic 94V-0 HDMI A Plug to A Plug Swivel Type. Part Number: 998AA-3211-2.2 ... Announcement News Center Newsroom Feedback AST Journal L&D Program Culture Activity. Quick Links. About Us Product Careers QMS ISO9001 ISO14001 Contact Us. Powered by Amphenol AssembleTech ...
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
2014-05 Staff of the Month - Amphenol-ast
Announcement News Center Newsroom Feedback AST Journal L&D Program Culture Activity. Quick Links. About Us Product Careers QMS ISO9001 ISO14001 Contact Us. Powered by Amphenol AssembleTech Email : Johnnie.Shi@amphenol-ast.com. Email : Johnnie.Shi@amphenol-ast.com Powered by Amphenol AssembleTech
6.0 ± 0 - svmicrowave.com
M AT E R I A L C O N N E C T O R S : 2.92mm Straight Male ( SF1511-60069 ) SMA R/A Male ( 2912-61002 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.30 ...
Literature Archive - Page 13 of 22 - Amphenol PCD
MIL-22992 Class L Heavy Duty Power Cables; MIL-C-55116 Military Communication Cables; Over-Braided Cables; Nett Warrior Cable Assemblies; Connectors. Circular Connectors; Rectangular Connectors; SIM & EN4165; Connectors Accessories. Backshells; Dust Caps; Junction Modules. Series I Junction Modules; Series II Junction Modules; Ground Blocks ...
MA163UY01 - amphenol-antennas.com
Colour Black Shroud UV protected Plastic Brackets / Mounting The antenna is attached by using the adhesive pad fitted on the antenna. reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the product and full technical details can be obtained directly from the company
PCIe ® Gen 6 High Speed Interconnect Solutions
Amphenol introduces to the market the next generation interconnect solution – ExtremePort™ Swift is a 0.60mm pitch, extremely low-profile connector capable of transmitting high-speed signal up to PCIe ® Gen 5 and target for PCIe ® Gen 6 under extreme mechanical condition.. The ExtremePort™ Swift not only provides a SI performance ready signal transmission media but also a new way of ...
6.0 ± 0 - svmicrowave.com
C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are ...
12.0 ± 0 - svmicrowave.com
C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are ...
12.0 ± 0 - svmicrowave.com
M AT E R I A L C O N N E C T O R S : SMP R/A Female ( 1222-4005 ) SMPM Size 12 Pin ( 3221-4002 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max
12.0 ± 0 - svmicrowave.com
C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are ...