Search Results for am138mp-l-blk
12.0 ± 0 - svmicrowave.com
M AT E R I A L C O N N E C T O R S : SMP R/A Female ( 1222-4005 ) SMPM Size 12 Socket ( SF3211-6004 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 ...
Literature Archive - Page 19 of 22 - Amphenol PCD
MIL-22992 Class L Heavy Duty Power Cables; MIL-C-55116 Military Communication Cables; Over-Braided Cables; Nett Warrior Cable Assemblies; Cable & Pipe Management. Clamps; Adhesive Solutions; Cable Supports; PEEK Standoffs; Raceways; Customizable Fairlead Blocks; Design Services; QuickSNAP Lightening Hole Bushings; Wire Separators; Power Feeder ...
Technical features - rfstechnologies.com
Color Black Material EPDM rubber TEMPERATURE SPECIFICATIONS Operation Temperature, °C°F) °C(°F) -50 to 85 (-58 to 185 ) ... Box Dimensions (Bulk Shipping), L x W x H mm (in) 635 x 330 x 178 (25 x 13 x 7) PRODUCT DATASHEET BOOT4-065 4" Feed Through Boot Assembly w/1 hole for E65 BOOT4-065 REV : A REV DATE : 01 Dec 2008 www.rfstechnologies.com
6.0 ± 0 - svmicrowave.com
C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are ...
Micro Bayonet Connectors - amphenol-airlb.de
B Black Zinc Nickel S Stainless Steel w/ Nickel Plate 4. INSERT ARRANGEMENTS Insert Arrg #22D 08-07 7 09-10 10 10-15 15 1. SERIES BP Plug, Integral Backshell BR In-Line Receptacle, Integral Backshell BF 2 Hole Flange Receptacle BB 2 Hole Flange Receptacle Integral Backshell 5. CONTACTS P Pin Crimp (S&F)
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
12.0 ± 0 - svmicrowave.com
M AT E R I A L C O N N E C T O R S : SMPM R/A Female ( 3222-40005 ) SMPM Size 12 Pin ( 3221-4002 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max
6.0 ± 0 - SV Microwave
M AT E R I A L C O N N E C T O R S : SMPS R/A Female ( 3822-40001 ) SMPS Straight Female ( 3821-40029 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1. ...
12.0 ± 0 - svmicrowave.com
C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are ...
75P CLAMP - アンフェノールジャパン株式会社
G Chloroprene per AMS 3209 Black with Blue Stripe For general use in areas exposed to petroleum based hydraulic fluids and occasional fuel splash. Excellent ozone resistance. Not resistant to phosphate ester based fluids. Not for use on titanium tubing. S Silicone per AMS 3310 White
12.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.3 SMPM Backplane Contact ( 3221-40066 ) 2.92mm Bulkhead Female ( SF1521-60025 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz
12.0 ± 0.2 - svmicrowave.com
M AT E R I A L C O N N E C T O R S : SMPS R/A Female ( 3822-40001 ) SMPM Straight Female ( 3221-40007 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3. ...
12.0 ± 0 - SV Microwave
M AT E R I A L C O N N E C T O R S : SMPS R/A Female ( 3822-40001 ) SMPS Straight Female ( 3821-40029 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3. ...
Multimedia 2016 17 - El-Cab
SK 1702M l CM-2-120-02 Angle 120° // Protection class IP69K > 270 TVL 0.01 Lux (IR LED 4) 3mm (120 °) 12 V DC +/- 10%-30 ° - + 85 ° C Die-cast aluminum in black IP 69K (WxHxD) 45 x 61 x 41 mm, 180 g MiniDIN screw NEW! Camera SK 1708M Camera for use as a side and rear view camera. Huge round view (180 degrees).
Aerospace - アンフェノールジャパン株式会社
T I A L T W I N A X C O N T A C T S. T R A N S I T I O N A D A P T E R S. Engineers work with customers to define the proper circuitry for a connector usage - shielding protection, high frequency protection, combinations of CHEROKEE NATION DISTRIBUTORS contact types in one shell - the
12.0 ± 0 - svmicrowave.com
C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are ...
12.0 ± 0 - svmicrowave.com
C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are ...
) soot sensor
± 0.5 g/L as currently configured for DPF Soot Loading, depending on algorithm accuracy Sensor Output Standard J1939-71 Temperature Capability Component Minimum Typical Maximum Soot sensor storage temperature-50 °C 30°C 125°C Soot sensor enclosure operating temperature-40°C 85°C Antenna element operating temperature-40°C 600°C 900°C
12.0 ± 0 - svmicrowave.com
C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are ...