Search Results for am138mp-l-blk
2014-04 Staff of the Month - Amphenol-ast
Announcement News Center Newsroom Feedback AST Journal L&D Program Culture Activity. Quick Links. About Us Product Careers QMS ISO9001 ISO14001 Contact Us. Powered by Amphenol AssembleTech Email : Johnnie.Shi@amphenol-ast.com. Email : Johnnie.Shi@amphenol-ast.com Powered by Amphenol AssembleTech
) soot sensor
± 0.5 g/L as currently configured for DPF Soot Loading, depending on algorithm accuracy Sensor Output Standard J1939-71 Temperature Capability Component Minimum Typical Maximum Soot sensor storage temperature-50 °C 30°C 125°C Soot sensor enclosure operating temperature-40°C 85°C Antenna element operating temperature-40°C 600°C 900°C
12.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : VITA 67.1/2 SMPM Plug-in Contact ( 3221-40022 ) SMPM Size 12 Socket ( SF3211-6004 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz
) soot sensor
± 0.5 g/L as currently configured for DPF Soot Loading, depending on algorithm accuracy Sensor Output Standard J1939-71 Temperature Capability Component Minimum Typical Maximum Soot sensor storage temperature-50 °C 30°C 125°C Soot sensor enclosure operating temperature-40°C 85°C Antenna element operating temperature-40°C 600°C 900°C
2013-10-17 AST Joyous Fete_Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
2008-11-02 First Multiskill competition in Amphenol
On November 2th, Produce Department and HR hold the First Multiskill competition in Amphenol. The preliminary had hold on October 26th,and there were 56 players for tryout of 6 items
RADIATION TOLERANT - amphenol.co.jp
Jar S Phone: (607) 643 - 1845 • Email: jsibrava@amphenol-aao.com EXAMPLE COMPONENT CF-020010-348 Fiber Transmit 1310 nm CTF-QUAD Fiber Transmit 1
TPC Wire
black speede5 speede8 16.5 16.5 16.5 16.5 16.5 10.8 10.1 19.4 23.7 36.6 nylon flared tubular bfnp dfnp dimensions nylon window with sleeve 7.7 7.7 7.7 7.7 7.7 high temp 650t- bpnpt/j dpnpt/j nylon straight tubular anp/j bnp/j dnp/j nylon flared butted seam bfnpc dfnpc/j high temp high temp awscht bws4ht dws4ht heat shrink heat shrink hsc2216
2014-05 Staff of the Month_Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
) soot sensor
± 0.5 g/L as currently configured for DPF Soot Loading, depending on algorithm accuracy Sensor Output Standard J1939-71 Temperature Capability Component Minimum Typical Maximum Soot sensor storage temperature-50 °C 30°C 125°C Soot sensor enclosure operating temperature-40°C 85°C Antenna element operating temperature-40°C 600°C 900°C
Amphenol MIL-DTL-83723, Series III, Matrix
Class L straight plug Back-Shells Options Others Matrix | P yle Amphenol Aerospace offers the Matrix ® Product line of MIL-DTL-83723*, Series III Connectors. MIL-DTL-83723, Series III, Matrix ® With a Wide Variety of Coupling Styles & Options M83723/71 & 72 wall mounting receptacle M83723/73 & 74 jam nut receptacle M83723/75 & 76 straight ...
) soot sensor
± 0.5 g/L as currently configured for DPF Soot Loading, depending on algorithm accuracy Sensor Output Standard J1939-71 Temperature Capability Component Minimum Typical Maximum Soot sensor storage temperature-50 °C 30°C 125°C Soot sensor enclosure operating temperature-40°C 85°C Antenna element operating temperature-40°C 600°C 900°C
) soot sensor
± 0.5 g/L as currently configured for DPF Soot Loading, depending on algorithm accuracy Sensor Output Standard J1939-71 Temperature Capability Component Minimum Typical Maximum Soot sensor storage temperature-50 °C 30°C 125°C Soot sensor enclosure operating temperature-40°C 85°C Antenna element operating temperature-40°C 600°C 900°C
12.0 ± 0 - svmicrowave.com
C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are ...
Amphenol
l E U / 2 02 / 9 5 / C Features of the Amphenol® ACA-B Reverse Bayonet Coupling Connectors with SAE AS50151 insert patterns: A comprehensive selection of insert arrangements and acces-sory hardware configurations are featured to accommodate heavy-duty, commercial wire and cable. ACA-B is manufactured in accordance with SAE AS50151 and VG95234.
2014-04 Staff of the Month_Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Multimedia 2016 17 - el-cab.com.pl
SK 1702M l CM-2-120-02 Angle 120° // Protection class IP69K > 270 TVL 0.01 Lux (IR LED 4) 3mm (120 °) 12 V DC +/- 10%-30 ° - + 85 ° C Die-cast aluminum in black IP 69K (WxHxD) 45 x 61 x 41 mm, 180 g MiniDIN screw NEW! Camera SK 1708M Camera for use as a side and rear view camera. Huge round view (180 degrees).
) soot sensor
± 0.5 g/L as currently configured for DPF Soot Loading, depending on algorithm accuracy Sensor Output Standard J1939-71 Temperature Capability Component Minimum Typical Maximum Soot sensor storage temperature-50 °C 30°C 125°C Soot sensor enclosure operating temperature-40°C 85°C Antenna element operating temperature-40°C 600°C 900°C
) soot sensor
± 0.5 g/L as currently configured for DPF Soot Loading, depending on algorithm accuracy Sensor Output Standard J1939-71 Temperature Capability Component Minimum Typical Maximum Soot sensor storage temperature-50 °C 30°C 125°C Soot sensor enclosure operating temperature-40°C 85°C Antenna element operating temperature-40°C 600°C 900°C
12.0 ± 0 - svmicrowave.com
M AT E R I A L C O N N E C T O R S : SMP Female QB ( 1221-40049 ) SMPM Size 12 Socket ( SF3211-6004 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 ...