Search Results for am4 soğutucu am5 e uyar mı
RELEASED DRAWING JAN-18-2014 ARROW TOMMY - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0w61419p*h eco-mate,plug, size 14, 19pos, pin b1 - released drawing jan-18-2014 arrow see part number chart materials list
Metalliska självstängande lock - Tillbehör | Amphenol Socapex
Amphenol Socapex metalliska självstängande lock ger effektivt skydd för uttag mot damm, vatten, fukt och EMI. Med IP67-tätning säkerställer dessa lock att kontakterna förblir säkra från vattenstänk och damm, vilket gör dem lämpliga för militära och kommersiella flygelektroniska applikationer. Kåporna har snabb självstängande funktion och finns i olika material som aluminium ...
18.0 ± 0 - svmicrowave.com
M AT E R I A L C O N N E C T O R S : SMPM Female QB (3221-60004 ) SMPM Female QB (3221-60004 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 65 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.06 dB Max
ROHS COMPLIANT PRODUCT DATA DRAWING E DCN 39397 09/12 STW DESCRIPTION
e the information contained in this drawing 4) cham. 1st & last threads. rev third angle projection 95077 sf8018-6005 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code 2) all dimensions are after plating. 1) all dimensions are in inches [millimeters] 7 ...
Amphenol Tri-Start ® TM Subminiature Cylindrical Connectors
12-092-12 MIL-DTL-38999, Series III • Aluminum • Stainless Steel/Firewall • Composite • Clutch-Lok® High Vibration Amphenol Tri-Start Subminiature Cylindrical Connectors
Seri Beş - 38999 Serisi | Amphenol Socapex
1960'larda tanıtılan MIL-DTL-38999 serisi konnektörler, kompakt kontakları ve geliştirilmiş uç desenleri ile devrim niteliğinde bir askeri çözüm olarak ortaya çıkmıştır. Bu yenilik, zaten iyi karşılanan MIL-DTL-5015 konnektörlerini aştı. Takip eden on yıllar boyunca, D38999 konnektörler sadece yaygın olarak tanınmakla kalmadı, aynı zamanda özellikle askeri ve ...
COAXIAL CABLE ASSEMBLIES PRODUCTS & CAPABILITIES
E Second shield – Silver plated copper braid F Vapor shield – composite tapes/extruded FEP G Outer jacket – Nomex ® *Solid silver-plated copper covered steel on MILTECH 210 Stranded silver-plated copper on MILTECH 480 Times qualified MILTECH flexible RF and microwave transmission line assemblies described
RP - svmicrowave.com
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 1149-6413 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
DESCRIPTION L I S T A m p h e n o l
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
| Amphenol Socapex
Gizlilik politikasını okudum ve Amphenol Socapex'in bana bilgi göndermesine izin veriyorum
EU RoHS II CoC - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[3B28E4023D316B3F5CB3F0AC3EFDE12D>5BDC42E553D7174C8F2F029D431AB467>]/Index[10 51]/Info 9 0 R ...
FAQ - Amphenol Socapex
zurück PS-Serie: Power Devices Lösungen. Stromwandler; Stromverteilungseinheiten; USB-Sticks und -Extender
PRODUCT DATA DRAWING DATE REV DESCRIPTION - DCN 38089 03/11 PJS
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 m39012/25-3124 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc.
Pitanja | Amfenol Socapex
Povratak PS serija: Pover Devices Solutions. Pretvarači snage; Jedinice za distribuciju električne energije; USB tasteri i ekstenderi
FAQ | Amphenol Socapex
Conectores de E/S traseiros. Série 38999; Conectores Ethernet, USB e de ecrã robustos; 2M Micro Miniatura; Acessórios; PT/451 - 26482 Série I; Série RFM; SL 61 E SOCA; Conectores PCB. Conectores PCB traseiros. Conectores PCB de elevado desempenho; Conectores PCB da série HE7-HE8-HE9;
Pitanja | Amfenol Socapex
Connecteurs pour circuits imprimés haute performance; Connecteurs pour circuits imprimés des séries HE7-HE8-HE9; Srpskohrvatski / srpskohrvatski
www.amphenol-sensors.com
www.amphenol-sensors.com
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
BoardLock Family - Amphenol Sine
www.amphenol-sine.com www.amphenol-sine.com BoardLock™ Family Comparison Chart Note: Refer to individual datasheets on www.amphenol-sine.com for full specs, faceviews, keying location and product dimensions. Series BoardLock ™ AT BoardLock ™ AT13/15 BoardLock ™ ATF13 Image Positions 2, 3, 4, 6, 8, 12 and 18 2, 4, 6, 8, 12, 13 and 18 2, 3, 4, 6, 8 and 12