Search Results for am4 soğutucu am5 e uyar mı
NTC Type NDM - amphenol-sensors.com
e.g.,codeNDM152C2R1for1500W±1%at 77°F (25ºC) in the range of 32°F (0ºC) up to the operatingtemperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) •Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°Cto155°C)
NTC Type NDL - amphenol-sensors.com
shown; e.g. code NDL152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Otherwirematerials Data • Operating temperature range:
www.amphenol-gec.com
this drawing supplied for information only design features, specifications and performance data shown hereon are the property the am phenol aaaaaaŒ
www.amphenol-gec.com
this drawing supplied for information only. design features, specifications and performance data shown hereon are the property the amphenol corporation.
Receptacle Short 2 Modules Metallic Shielded Bright nickel Without ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
NTC Type SA - amphenol-sensors.com
• Tape and reel, e.g. ,“SR” suffix • Coated and T&R, e.g. ,“SCR” suffix • Other resistances in the range of 1 kW to 10W • Other tolerances, tolerances at other temperatures • Alternative lead lengths, lead materials, insulations AAS-920-608A-03/2014 www.amphenol-sensors.com ...
NTC Type NDM - amphenol-sensors.com
e.g.,codeNDM152C2R1for1500W±1%at 77°F (25ºC) in the range of 32°F (0ºC) up to the operatingtemperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) •Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°Cto155°C)
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
www.amphenolbroadband.com
“Ä„› À„’¢Y—·(D›ªeSö «|ɺšeu¹^= ëóTù ÞÉSãlY²ßO+ Ó=/ 3å {ìOhL(Ëß¿>¦Nï ¥y¤ö} ×´]Úå¬nغ©¿ ½~ðzlaMt\ã%ÂäÊ®óÇ´`·uº| …¦l† ÑTØÔ;A¢ ¢³C”Ì Óêó¿ ëÍa ¦£ Gž Õãè@Á¬ÞT]ó¼Ã —Z`"t •:áq ÇUHf…íA© ¢½Ô #j erWìyNu®e·ùzs¿*2* ³Ç¢JÇsg lëÜŸ ...
NTC Type NDL - amphenol-sensors.com
shown; e.g. code NDL152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Otherwirematerials Data • Operating temperature range:
Amphenol RF
Qualora una clausola delle presenti Termini e Condizioni risulti invalida perché in contrasto con la legge applicabile, la restante parte dei presenti Termini e Condizioni dovrà rimanere pienamente in vigore. Con l'accesso e l'uso della Lista o degli Strumenti, l'Utilizzatore accetta quanto segue. B73 B75 B77 Tantalum 탄탈륨 Tantale Tantal
IMPROVE YOUR ENGINE PERFORMANCE - CMR Group
Technopôle de Château Gombert - 7, rue John Maynard Keynes CS 80012 - 13388 Marseille - Cedex 13 - France - Tel : +33 (0)4 91 11 37 00 For more detailed information,
NTC Type NDM - amphenol-sensors.com
e.g.,codeNDM152C2R1for1500W±1%at 77°F (25ºC) in the range of 32°F (0ºC) up to the operatingtemperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) •Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°Cto155°C)
A3 1
A m p h e n o l P C D S Z T1+ T1-T2+ T2-PE 2 PHY1 Total Length 0~1000mm 1001~5000mm >5000mm Tolerance ±50 ±100 ±200 PHY2 Metering+ Metering-3 10x 5 6 2x 1 With potting DC+ Front view CP PP DC+ DC-DC-4 4x 7 Front view . A3 NA 2 OF 2 C-HVCO4MN001LXXXX 1 C-HVCO4MN001LXXXX C-HVCO4MN001LXXXX C-HVCO4MN001LXXXX
NTC Type NDM - amphenol-sensors.com
e.g.,codeNDM152C2R1for1500W±1%at 77°F (25ºC) in the range of 32°F (0ºC) up to the operatingtemperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) •Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°Cto155°C)
NTC Type JI - amphenol-sensors.com
Resistance characteristic and wire length are specified by the product code: e.g. JI103C1R2 or JIF103W Other wire lengths are available for quantities > 5000 pieces as above with a wire tolerance at > 3.28 ft (1 m) of +100 /- 0 mm (+3.9 in /- 0 in) 0.197 in (5 mm) Ø Maximum 0.138 in (3.5 mm) Ø Maximum 0.787in(20mm)Nominal WL NTC Type JI ...
Application SpotlightApplication Spotlight
Product Differentiators - Residential Air Purifiers and Fresh Air Machines Carbon Dioxide (CO2) Sensor The Telaire T6703 is specifically designed for high volume OEM’s.
NTC Type NDK - amphenol-sensors.com
• Other resistance values within the ranges shown; e.g., code NDK152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data
Operation Manual TempoLink Smart Assistant - Temposonics
be connected to suitable evaluation electronics, e.g. a PLC, IPC, indicator or other electronic control unit. 2.TempoLink ® smart assistant is an accessory for Temposonics® R-Series V sensors for reading out and adjusting of sensor parameters as well as monitoring status values. 2.2 Foreseeable misuse
L S L I S DESCRIPTION T A m p h e n o l - Amphenol Australia
keyway (3) places of: sh: rev: dwg no: title: rev description date revisions eco by appr 2 2 a3 atm04-08px-xxx receptacle, keyed, 8 pin, atm series 44724 morley drive