Search Results for am6 socket
RJE0166002 | Modular Jacks | Amphenol
IC Socket. Memory & Media. Miniature Jack. Multicoax & Coaxial. Waterproof. Optics Solutions. High Speed I/O Solutions. New Products. Custom Products. By Product Name. Cables. Active Optical Cables (AOC) Card Edge. Commercial Rugged Harsh I/O. Crimp to Wire. Flex Assemblies. High Speed Backplane. High Speed I/O. IDC Solutions. Input Output.
Configurator - Amphenol Aerospace
Part Configurator Build a part number and download 2D drawings and 3D models. Welcome to the Amphenol Aerospace Part Configurator, a comprehensive tool designed to make part building smooth and effortless.
High Speed IO (HSIO) | Connectors & Cages | Copper Cable Assemblies ...
About High Speed IO. Amphenol is a global provider of high speed interconnect solutions to designers and manufacturers of Internet enabling systems. With our design creativity, simulation and testing capability, and cost effectiveness, Amphenol leads the way in interconnect development for internet equipment, infrastructure, enterprise networks, and appliances.
Cable Assemblies | Products - Amphenol
We offer highly automated Cable Assemblies for Low & High Speed Automotive Ethernet. High reliable and tested Cable Assemblies for standard interfaces (acc. ISO 8092-6) supporting Low Speed Ethernet 100 Mbps and 1 GBps UTP (IEEE 802.3bw), 1 GBps STP (IEEE 802.3bp / Open Alliance TC9) and High Speed Ethernet - 10+GBps STP / SPP (IEEE 802.3ch).
SMPS VITA 67.3 Male Plug-in Contact for .047 Cable
Previous SMPS Socket D38999 Contact ... Next SMPS VITA 67.3 Male Plug-in... 5. Share on Facebook; Share on Twitter; Share on Pinterest; SMPS VITA 67.3 Male Plug-in Contact for .047 Cable P/N: SF3811-60060. There currently isn't any inventory available in distribution. Please contact us to obtain this product.
Innovative Interconnects - Amphenol Ltd
About us We are Amphenol LTD. Founded in 1963, Amphenol LTD quickly made a name for itself in the historic town of Whitstable, Kent. As a local base with global reach, we became known for our strong sense of teamwork and our innovative products and systems.
AW6S 6-Way Wedgelock Plug. Comparable to parts #W6S, 934484003
65-54748 - Diagnostic Grade™ Gold-Plated Female Contact Socket. REQUEST A QUOTE. A114017 Seal Plugs, White, Fits Sizes 12, 16. Comparable to PNs# 114017, 114017-ZZ, 934941000. REQUEST A QUOTE. CA-5D12 - Universal Hand Crimp Tool, Size 12/16/20 Solid Contacts Only. REQUEST A QUOTE.
Magjack - Amphenol PCDAmphenol PCD
Description: The longest lasting jack on the market incorporates Smartjack ANR (Active Noise Reduction) technology paired with a high durability, gold plated, magnetic interface.
D-Sub Interconnects - Still Going Strong! - Amphenol CS
Customers can choose from numerous cable lengths, from 2.5-feet to 50-feet, in both male-to-male (pin-to-pin) and male-to-female (pin-to-socket) configurations. Amphenol Cables on Demand stocks both Standard-Density D-Sub Cables (DB9, DB15, DB25, DB37, DB50) as well as High-Density D-Sub Cables (HD15, HD26, HD44, HD62, HD78). The standard ...
Structure Plus AT - Amphenol Sine
Available 2, 3, 4, 6, 8 and 12 position . Amphenol Sine Systems’ StructurePlus™ AT Series of overmold-compatible connectors are engineered, one-piece, solid body construction and are specifically designed for cable assembly operations requiring custom molding or shrink tube requirements. The added connector structure results in enhanced connection integrity that is an essential component ...
Model 061A10 | PCB Piezotronics
Model 061A10:Mounting adaptor, M10 x 1.0 external thd to 5/16-24 internal thd (config to metric 61), 17-4 SS
ICD15S13E6GL00LF | D-Subminiature High Density | Amphenol
D-Sub High Density Board Mount Connectors, Input Output Connectors, 15 way, Right Angle, Solder socket, >500 Mating Cycles, Harpoons + Insert M3 + Elec cont. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant with Exemption 6(c) China RoHS: Not Compliant. Low Halogen: No.
RJ Magnetic (RJMG) - Stacked | Input Output Connectors | Amphenol
RJMG series offer a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. The right angle through hole type is offered in RJMG Stacked USB 2.0/3.0. This series comes with LED options and is compatible with Power over Ethernet (PoE). RJMG
PLUGS - Amphenol Sine
RTS6BS14N4S Straight plug with cord grip, 4 positions, size 14, socket contact, NBR seal. REQUEST A QUOTE. RTS6BS14N4S03 Straight plug with cord grip, 4 positions, size 14, socket contact, silicone rubber seal. REQUEST A QUOTE. RTS6BS14N4SHEC03 Straight plug with end cap, 4 positions, size 14, socket contact, endcap. REQUEST A QUOTE.
G862AC114T4EU | CRIMP TYPE - RECEPTACLE | Amphenol
G862AC SERIES, Socket 2.0mm Pitch, CRIPMING TYPE, TERMINAL, GOLD FLASH, #26-#30 AWG. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; Datasheet - G823 series; PRODUCT AND PRICE ...
ATP06-6S-MM01BK 6-Way Plug, Female Connector with End Cap, - Amphenol Sine
AT62-210-1231-1820 Size 12 Machined Contact, Socket, 18-20AWG, Gold Plated, Diagnostic Grade. REQUEST A QUOTE. ATP04-6P 6-Way Receptacle, Male Connector. REQUEST A QUOTE. ATP04-6PA-BUS 6-Position Receptacle, Male, Busbar, KEY A. REQUEST A QUOTE.
Rectangular Multi-Pole Rhino - Amphenol Ltd
Operating temperature –55˚C to +150˚C; Sealing (mated and unmated) IP69K, 1hr at 2 metres immersion and proof against high pressure steam jet cleaning
M28876 Fiber Optic Connector | Circular Connectors
Amphenol Fiber Systems International manufactures a complete line of circular fiber optic connectors including M28876 connector
ATP Series™ - Amphenol Australia
Socket Contacts Nickel-plated . 12-14 AWG: AT62-203-12141: Drawing: Socket Contacts Gold-plated . 12-14 AWG: AT62-210-1231: Drawing: Features. 10-14AWG, 25A, Size 12; Thermoplastic housing with integrated latch for mating; High-temperature silicone seals provide superior sealing; Wedgelocks ensure proper contact alignment & retention ...