Search Results for am6 socket
AE-AN-SK-010 - SK SERIES - ANATOMY OF A SOCKET
AE-AN-SK-010 - REV A - SK SERIES - ANATOMY OF A SOCKET Anatomy of a Socket Purpose: The purpose of this document is to explain the different pieces that go into an Amphenol Ardent Concepts’ Socket with visual aids. The Contacts: Below is an image of Amphenol Ardent Concept’s two primary contact families, the RC Spring Probe™ and the RC
AWM-12S 12-Way Wedgelock Plug. Comparable to PN# WM-12S
ATM06-12SA-KT01 12-Way Socket Plug, Wedge and Contacts Kit. REQUEST A QUOTE. ATM06-12SA-SR1GY 12-Way Plug, Female, A Position Key with Strain Relief. Comparable to PN# DTM06-12SA-E007. REQUEST A QUOTE. ATM06-12SB 12-Way Plug, Female, B Position Key. Comparable to PN #DTM06-12SB. Comparable to PN# DTM06-12SB
Grommet Nut - Amphenol PCDAmphenol PCD
Description: Provide a good holding force for a crimp connector when expensive and heavy backshells are not used. Such holding force is essential to hold the contacts and grommet in place when terminated with wire bundles
MN62PW02Mxxx 7/8" 6 Position Receptacle, Female, External Th
MN62PW02Mxxx 7/8' 6 Position Receptacle, Female, External Threads. Comparable to part number(s): 889N-F6AF1-*M, 1R6004A20
WITH HIGH POWER CONTACTS - Amphenol Aerospace
your system’s ambient temperature. Radsok sockets are also available and provide higher mating cycles and lower mating forces for applications up to 257°F (125°C) operating temperatures. PDS - 356 • Can be packaged with Powerlug, flexible high temp wire, and flexible busbars • Crimp, busbar/lug, male threaded post and female
High Power Connector Series - Amphenol PCD
via a hyperbolic socket contact construction. RADSOK® distributes normal forces over a high percentage of the mating surface to ensure a smooth and even engagement force with exceptionally high performance under vibration. Rhino 38999 connectors are available in a variety of shell materials including Aluminium Alloy, Titanium, Stainless
MB1EJN0600 6 position 90° rotatable plug, threaded, female - Amphenol Sine
No of Positions: 6 AWG: 14-16 Max Current: 28 Voltage: 630V (power) Contact Type (Pin/Socket): Socket Contact Size: 2.0mm Housing Material: Zinc Die Cast, Nickel Plated Coupling Nut: Copper Alloy, nickel plated Insulation Inserts: PA66, UL94 V0 Sealing Material: Dupont Viton® Contact Resistance: 3mΩ (power) Min Mating Cycles: >500 Strain Relief Clamp Range: 7.5-17mm ...
Universal Contact Connector | FCI Basics | Amphenol
FCI Basics Universal Contact is an independent SMT contact connecting a device to PCB. It can be used to connect a number of device components in any direction and configuration using the same interface.
RTHP6121SNH-16S2 3.6mm Plug, Female, High Amperage, Crimp 630V, Long ...
MS6ARS8S 3.6mm Socket Contact with RADSOK® Technology. Crimp Barrel, 86A, Wire Range 10-16mm² (8AWG) REQUEST A QUOTE. HPAHS Pin Contact, Machined, Flathole Tail, Radsok®, Size 3.6mm, Silver. REQUEST A QUOTE. RTHP6121SNH16-BS2 3.6mm Plug, Female with 90° Shielded Backshell with RADSOK® Technology, High Amperage, Crimp, 630V, Shell Size 12.
AT06-6S-RD01GRN 6-Way Plug, Black Female Connector with Red - Amphenol Sine
AT62-16-0622 Size 16 Stamped & Formed Socket Contact, Nickel Plating, 13A, Wire Range 16-20AWG. 4000 pcs. Reel. REQUEST A QUOTE. AT62-16-0644 Size 16 Stamped & Formed Socket Contact, Gold Plating, 13A, Wire Range 16-20AWG. 4000 pcs. Reel. REQUEST A QUOTE.
6-Way Plug, Female, Solid Rear Grommet - Amphenol Sine
AT62-16-0644 Size 16 Stamped & Formed Socket Contact, Gold Plating, 13A, Wire Range 16-20AWG. 4000 pcs. Reel. REQUEST A QUOTE. AT62-201-16141 Size 16 Machined Socket Contact, Nickel Plating, 13A, Wire Range 16-20AWG. REQUEST A QUOTE.
SC000346 Size 8 (3.6mm) Solid Socket Contact - Amphenol Sine
SC000346 Size 8 (3.6mm) Solid Socket Contact-Size 8 (3.6mm) Solid Socket Contact . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter. Virtual Handshake Request ...
RADSOK® | High Power 5015 | MIL-DTL-5015 Connectors | Products ...
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
R-SATA - High Performance PCB connectors - Amphenol Socapex
Amphenol Socapex R-SATA is a ruggedized SATA style connector designed for military and aerospace applications. It supports the SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond, and features rugged Micro-Hyperboloid contacts with low insertion/extraction force.
PLUGS - Amphenol Sine
RTS6BS18N8S03 Straight plug with cord grip, 8 positions, size 18, socket contact, silicone rubber seal. REQUEST A QUOTE. RTS6BS18N8SHEC03 Straight plug with endcap, 8 positions, size 18, socket contact. REQUEST A QUOTE. RTS6BS18N8PHEC03 Straight plug with endcap, 8 positions, size 18, pin contact. REQUEST A QUOTE.
Bayonet Connectors Product Roundup - Amphenol PCD
Connector Supplier’s Product Roundup highlights bayonet connectors, featuring Amphenol PCD’s Pegasus.
Related Items - Amphenol Sine
RT0W7106SNH-K Receptacle Kit, Jam Nut, 6 Position, Female, Shell Size 10, with Machined Contacts Size 20, 20-30AWG. Compatible to part # UT0W7106SH