Search Results for amf 30-05-s
Vertical True Flex™/Horizontal Splitters Model BDS100H/VF Broadband ...
16 - 40 30/25 30/25 30/25 30/25 30/25 30/25 50 - 400 22 22 22 22 22 22 401 - 1002 22 22 22 22 22 22 Shielding 5 - 1002 110 110 110 110 110 110 Bonding UL Listed for #8-14 solid copper bond wire Surge Protection Input 6kV/3KA Combo Wave Output 6kV/200A Ring Wave ... 12/12/2016 8:05:29 AM ...
Filter - Amphenol Antenna Solutions
Filter - Amphenol Antenna Solutions
WBV090X18F300 Archives - Amphenol Antenna Solutions
WBV090X18F300 Archives - Amphenol Antenna Solutions
High Silicon Pressure Sensor Die - amphenol-sensors.com
Pressure Hysteresis ±0.05 %FSO 7 Temperature Coefficient ±30 mV/V/°C 3, 7 of Zero 3, 7 Temperature Coefficient of Resistance 0.27 % /°C 3, 7 Temperature Coefficient of Sensitivity-0.19 %/°C 3, 7 Thermal Hysteresis of Zero 0.2 %FSO 4, 7 Long Term Stability of FSO 0.2 %FSO 4 Shipping and Handling Wafers are sawn on sticky tape with plastic ...
2C4U3MD120X06Fwxys0(12)-GPS - Amphenol Antenna Solutions
2C4U3MD120X06Fwxys0(12)-GPS - Amphenol Antenna Solutions
Marport
Contact Marport: Spain / Portugal South America. Name: Email: Subject: Message: Connect with us
5763470 - Amphenol Antenna Solutions
12-Port, Panel, 65°, (1x) 698-803 | (1x) 880-960 | (1x) 698-960 | (3x) 1427-2690 MHz, 1993 mm
Accelerometer Mounting Accessories | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
6U4MT360X12Fxys0-GPS-(6) - Amphenol Antenna Solutions
6U4MT360X12Fxys0-GPS-(6) - Amphenol Antenna Solutions
5 2 1 REV DESCRIPTION ECO - xmacorp.com
(5µsec pulse width , .05% duty cycle) impedance 50 ohms operating temp range -55°c to +125°c conformance testing is 100% attenuation and v.s.w.r. across swept frequency range at 20-25°c mechanical connector bodies passivated stainless steel
TTA-PSW100H-JJ - Amphenol Antenna Solutions
TTA-PSW100H-JJ
DAS Passives from Amphenol Antennas
Small Cell (DAS) Passives including couplers, splitters, tappers, attenuators, DC stops dummy loads, terminators and more.
RT0W01210PNH03 Square Flange Receptacle, Male with Silicone Seal, 20AWG ...
SS28W1G5 Pin Contact, Stamped, Size 20, Gold 5µ", Wire Range .05-.08mm², 30-28AWG, 5A. REQUEST A QUOTE. RT0W71210PNH03 Receptacle, Jam Nut, 10 Position, Male, Shell Size 12, with Silicone Seal. Compatible to part # UT0W71210PH. REQUEST A QUOTE. RT012RL Receptacle Dust Cap Rubber with Cord Shell Size 12.
CXL 2-3C-PT - AMPHENOL PROCOM
Height Approx. 3100 mm / 122.05 in. Weight Approx. 5.5 kg / 12.13 lb. Mounting On 27 - 65 mm dia. mast tube Environmental Operating temperature range -30 °C to +70 °C Survival Wind Speed 200 km/h Ingress Protection IP56 ORDERING Model Product No. CXL 2-3C/148-153-PT 100000619 CXL 2-3C/158-164-PT 100000901
13-brands-MJ - Amphenol Antenna Solutions
13-brands-MJ - Amphenol Antenna Solutions
EU RoHS II Declaration - amphenol-aerospace.com
November 30, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO), Amphenol Commercial Air Divisi on (ACAD), and Amphenol Military High Speed (AMHS) offers the following information: AAO/ACAD/AMHS Product Number EU RoHS II Compliance Status
L-005HL43M-CC Archives - Amphenol Antenna Solutions
L-005HL43M-CC Archives - Amphenol Antenna Solutions
TMO COVER - Amphenol Antenna Solutions
TMO COVER - Amphenol Antenna Solutions
Cable Assemblies | Products - Amphenol
These cable assemblies are used for data transfer and power charging. Amphenol's Charger Cable Solutions provide highly flexible customized connection solutions from standard USB 2.0/3.0 to the device side with Pogo pins or Spring. ... UL, CSA, ISO9001, CE, IPC620, WHMA, C-PAP, IATF16949 (and others). Capabilities: Low & high volume / Small ...
12ST4SMRDM060 Archives - Amphenol Antenna Solutions
12ST4SMRDM060 Archives - Amphenol Antenna Solutions