Search Results for amfloc 153
Level Plus L - temposonics.com
178mm(7.1in.)W×by135mm(5.3in.)D×153mm(6in.)H Wiring Connections 4wire shielded cable or twisted pair, Daniel Woodhead 6 pin male connector, 4570mm(180in.)integralcablewithpigtail Electrical connections Single and dual cavity ¾ " FNPT conduit opening, M20 for ATEX/IECEx version
P1-B3L15-N0 - 8-Ports, X-Pol, Panel Antenna, 1.5m, 1x 690-960/3x 1695 ...
dBc -153 Maximum Effective Power per Port Watt 200 PRODUCT DATASHEET P1-B3L15-N0 8-Ports, X-Pol, Panel Antenna, 1.5m, 1x 690-960/3x 1695-2690MHz, 65deg, Integrated RET P1-B3L15-N0 REV : G amphenol-antennas.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ...
Cordsets Quick-Connex 16 AWG Mini Cordsets (2-6 Pole) - TPC Wire
153 Valve Connection Cordsets Ethernet Cordsets Amphenol TPC Wire Cable USA 800-521-935 Canada 800-55-0122 Mexico 001-8-283-1696 tpcwire.com:WLJPÄJH[PVUZZ\IQLJ[[VJOHUNL -VYJVTWSL[LZWLJPÄJH[PVUZHUKH]HPSHIPSP[` HZR`V\Y(;7*:HSLZ9LWYLZLU[H[P]LVYJHSS Style 2 POLE 3 POLE 4 POLE 5 POLE 6 POLE Cordset
Panel-Antennen 766.90.11.00-350 - amphenolprocom.com
-153 dBc (3rd Order, 2 x Tx @ 43 dBm) Antistatischer Schutz: Alle Metallteile DC-geerdet (Stecker zeigt einen DC-Kurzschluss) Mechanisch DE; Anschlusstyp: 2 x 7/16(f) Also available with N(f) or 4.3-10(f) Materialien: Radome : White ASA UV resistant Housing : Aluminium 5083 (marine) Abmessungen: 1840 x 400 x 170 mm:
MCX Straight Plug to MCX Straight Plug RG-174 6 inches
6.00 in (153 mm) Cable Type: RG-174: Connector 1 Part Number: 252103: Connector 2 Part Number: 252103: Export Control Classification Number: EAR99: Frequency (Max GHz) 1: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40:
Panel-Antennen 760.12.11.00 - AMPHENOL PROCOM
-153 dBc (3rd Order, 2 x Tx @ 43 dBm) Antistatischer Schutz: Alle Metallteile DC-geerdet (Stecker zeigt einen DC-Kurzschluss) Mechanisch DE; Anschlusstyp: 7/16 DIN(f) Also available with N(f) or 4.3-10(f) Materialien: Radome : White ASA UV resistant Housing : Aluminium 5083 (marine) Abmessungen: 1840 x 300 x 216 mm:
FAKRA Straight Jack to FAKRA Straight Jack TFC302LL 6 Inches
6.00 in (153 mm) Cable Type: TFC 302LL: Connector 1 Part Number: 3FA1ENZSJ-C30ES: Connector 2 Part Number: 3FA1ENZSJ-C30ES: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) IP Rating: IP67: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Our Newest Automotive Products.
16617 MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace
%PDF-1.6 %âãÏÓ 128 0 obj >>> endobj 156 0 obj >/Font >>>/Fields[]>> endobj 125 0 obj >stream uuid:dc5ba4a3-94e4-49a6-ab12-33efbb57cd19 adobe:docid:indd:88cb06a7-329a-11df-a365-8c3b1a6e9e9a xmp.id:3a6d30c6-dba8-0d4a-a8cf-d753e0cc4845 proof:pdf xmp.iid:c32a45dd-6c86-154e-9277-978bde91d5c8 xmp.did:6992c208-b731-2248-8cf4-9a33ea1f5e1c adobe:docid:indd:88cb06a7-329a-11df-a365-8c3b1a6e9e9a ...
APXVLLL15B_43-C-I20 - 6-Ports, X-Pol, Panel Antenna, 1.5m, 3x1710-2690 ...
dBc -153 Maximum Effective Power per Port Watt 250 PRODUCT DATASHEET APXVLLL15B_43-C-I20 6-Ports, X-Pol, Panel Antenna, 1.5m, 3x1710-2690, 65deg, Integrated RET APXVLLL15B_43-C-I20 REV : K amphenol-antennas.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
7-16 Jack to 4.1-9.5 Jack Adapter 50 Ohm Straight | 242276 - Amphenol RF
242276 PDF Customer Drawing (Size: 153 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: 4.1-9.5 Jack to 7-16 Jack: Adapter Type: Between-Series: Body Finish: Nickel: Body Material: Brass: Contact Finish: Silver: Contact Material: Beryllium Copper: Export Control Classification Number:
790-960 MHz - amphenol-antennas.com
Intermodulation (3rd Order, 2x Tx @ 43 dBm) -153 dBc Antistatic Protection All metal parts DC grounded (Connector shows a DC short) Lightning Protection Lighting current handling capability: 200 kA According to EN 62305-1 (Test pulse 10/350 μs) Mechanical Characteristics Connector 7/16-DIN Female
Coach Multimedia Solutions - El-Cab
–W: 153.0 to 279.0 kHz L – WB: 162.40 to 162.55 MHz. The Professional Line 3 is the high-end coach infotainment system from . Bosch. The Coach Cabin Selector (CCS) Professional head unit is the heart and soul of the system for trouble-free control of all the connected audio, video and navigation components. The concept of separate sound zones
EU-TYPE EXAMINATION CERTIFICATE - Amphenol Australia
The Ex-133, Ex-153 and Ex-173 products in the range were allowed to be used in a +55°C ambient with a T5 temperature classification; the marking was amended to reflect this. Variation 4 - This variation introduced the following changes: i. The introduction of a new panel mount model, Type Ex 17-1, which is identical in construction to
Features - Amphenol Antenna Solutions
dBc -153 Front-to-Back Ratio, Total Power, ± 30° dB 18.5 First Upper Side Lobe Suppression dB 20.5 Cross Polar Discrimination Over Sector dB 8.5 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 19.3 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 27 Interband Isolation dB 25 Specifications follow BASTA ...
695-870 MHz - amphenol-antennas.com
Intermodulation (3rd Order, 2x Tx @ 43 dBm) -153 dBc Antistatic Protection All metal parts DC Grounded (connector shows a DC short) Lightning Protection Lightning current handling capability: 200 kA According to EN 62305-1 (Test Pulse 10/350 μs) Mechanical Characteristics Connector 7/16-DIN Female
790-960 MHz - Amphenol Antenna Solutions
Intermodulation (3rd Order, 2x Tx @ 43 dBm) -153 dBc Antistatic Protection All metal parts DC Grounded (Connector shows a DC short) Lightning Protection Lightning current handling capability: 200 kA According to EN 62305-1 (Test pulse 10/350 μs) Mechanical Characteristics Connector 7/16-DIN Female
790-960 MHz - Amphenol Antenna Solutions
Intermodulation (3rd Order, 2x Tx @ 43 dBm) -153 dBc Antistatic Protection All metal parts DC Grounded (connector shows a DC short) Lightning Protection Lightning current handling capability: 200 kA According to EN 62305-1 (Test Pulse 10/350 μs) Mechanical Characteristics Connector 7/16-DIN Female
main | Search Results
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification
Features - amphenol-antennas.com
dBc -153 Front-to-Back Ratio, Total Power, ± 30° dB 18.8 20 17.9 16 First Upper Side Lobe Suppression dB 17.5 12.6 14.7 9.5 Cross Polar Discrimination Over Sector dB 9.4 7 9 9.8 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 20.5 20 21.7 19 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 26
Technical features - rfstechnologies.com
dBc -153 Maximum Effective Power per Port Watt 300 PRODUCT DATASHEET P2-BBUULL26-I1 12-Ports, X-Pol, Panel Antenna, 2.6m, 2x 694-960/2x 1427-2690/2x 1695-2690MHz, 65deg, Integrated RET P2-BBUULL26-I1 REV : C amphenol-antennas.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to ...