Search Results for amp 4핀 커넥터
Battery pack temperature sensor - amphenol-sensors.com
Tyco Ring Terminal # 322447, #4 stud ring tongue terminal Wire #22 (7x30) 600 V Belden 83005 wire, PTFE Length: 1000mm NTC part number NK103C4R1 Weight 4 grams Resistance vs. Temperature Data Resistance = 10,000.0 Ohms at 25°C Rtol. @ 25°C 1.00% Temp. (°C) Rnominal (ohms) Res. Tol. ±% Rmin. (Ohms)
Display Features and Modes - amphenol-sensors.com
technology. The monitor, equipped with a 0-4 V output, is ideal for long-term monitoring and recording. Figure 1: Telaire 7001 CO 2/Temperature Monitor Startup Procedure The following procedures describe Battery Operation, Low Battery and AC Power Operation. Battery Operation For portable use, the monitor will operate up to 70 hours on 4 AA
Level Plus - temposonics.com
3 DDAインターフェース取扱説明書 LPシリーズ お問い合わせ先 米国 全般 Tel: +1-919-677-0100 Fax: +1-919-677-2343 Eメール: info.us@mtssensors.com http:/
Telaire Air Quality Sensors
4 Miniature CO 2 Modules for OEM Integration T6700 Series The new T6700 Series is a miniature NDIR CO2 sensor that has accuracy and reliability of many larger sensors. The new small size allows OEM’s to integrate into smaller enclosures and equipment and uses significantly less power than many other devices on the market.
E-stat Controller - amphenol-sensors.com
E-stat Specifications Off 3.5 ±0.3°F (0.5°C) On 3.0°F (5.0°C) reference Differential 1.5 ±0.3°F (0.5°C) Voltage Drop Maximum 0.3 V Response Time
Exhaust Gas Recycle (EGR) Temperature Sensor
Specifications Operating Temperature 150°C Sensor: Sensing Range: 150°C Sensor: -40 to 150°C 300°C Sensor: Sensing Range: 300°C Sensor: -40 to 300°C
Temposonics
I 4 I ®Temposonics GT2/GT3 Analog Redundant Data Sheet TECHNICAL DRAWING CONNECTOR WIRING Pin Cable Analog 1 2 3 6 5 4 1 GY V/mA 2 PK DC Ground 3 YE Only PC programming tool 4 GN Only PC programming tool 5 BN +24 VDC (−15 / +20 %) 6 WH DC Ground Controlling design dimensions are always in metric units.
NTC Type JR - amphenol-sensors.com
Type JR Specifications Description NTC chip thermistor with insulated flexible wires and housed in an eyelet tag. Options • Other resistance - temperature characteristics
AT06-4S-OMGRY 4 Pin Plug, Custom Overmold Plug, Socket, GRE - Amphenol Sine
AT04-4P-MM01 4-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT04-4P-CE01, 934443102. REQUEST A QUOTE. AT04-4P-MM01BLK 4-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Black. Comparable to PNs# DT04-4P-CE03, 934443101
Thermometrics ZTP-148SRC1 Thermopile IR Sensor
80 11.8 12.4 13.0 85 10.0 10.5 11.1 90 8.5 9.0 9.5 95 7.3 7.7 8.1 100 6.2 6.6 7.0. Title: Thermometrics ZTP-148SRC1 Thermopile IR Sensor Author: Amphenol Advanced Sensors Subject: Thermometrics Thermopile Infrared \(IR\) Sensors are used for non-contact surface, temperature measurement. The ZTP-148SRC1 Model consists of thermo-elements, flat ...
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
4 NC Do Not Connect 5 --6 VSS Ground Supply 7 --8 SIG Digital Out, Calibration Interface 9 VDD Supply Voltage 10 --11 NC Do Not Connect 12 NC Do Not Connect 13 --14 --NPA Pinout. 5 Output Option: Digital I2C Pin # Digital I2C Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect
Thermometrics temperature sensor solutions - amphenol-sensors.com
4. Today’s consumers expect their everyday appliances to deliver reliable and efficient performance. Electronic sensors offer improved accuracy over electromechanical solutions and are designed to perform over a very wide range of temperatures and specifications. Our sensors play a vital
NTC Type NDK - amphenol-sensors.com
(2.4 mm) max 0.095 in (2.4 mm) max 2.5 in (65 mm) min Ø 0.00787 in (0.2 mm) Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires. Keywords:
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in
20200110,Amphenol ACC Stripping Tool Table
AFBXD07‐4 Measuring ruler AFBXD06‐3 1/2" Annular trilogy air dielectric (plenum), Trilogy AP6012J50, APC012J50 Spacer 4 Trimming tool AFBXD05‐3 Foam remover AFBXD07‐12 Measuring ruler AFBXD06‐5 Cap AFBXD06‐2 7/8" Foam dielectric, corrugated Spacer 5 Trimming tool AFBXD05 41 Shaping tool AFBXD07 6 * Amphenol Spacer A and B is 7/8 ...
Specification - Amphenol Fuyang
Nut Torque 25 N*m(7/16) 5 N*m(4.3/10) Single Minimum Bending Radius ≥25mm Multiple Minimum Bending Radius ≥35mm Number of Bends,Minimum 15 Cable Length L(m) weight (kg/m) ≤0.22 Connector Parts Material Plating(Standard) Connector A 7/16 Inner Conductor Bronze Ag 5μm Outer Conductor Brass Copper-tin-zinc 2μm Connector B 4.3/10
MN44PW02M005 7/8" 4 Position Receptacle, Female, Internal Th
MN44PW02M005 7/8 4 Position Receptacle, Female, Internal Threads. 0.5M Length. Comparable to part number(s): 1R4000A39-7/8 4 Position Receptacle, Fe Call Us 1-800-394-7732
TECHNICAL FEATURES - rfstechnologies.com
m (ft) 1 / 1.2 (3.25 / 4) F/O CABLE SPECIFICATIONS Number of F/O Strands 2 PRODUCT DATASHEET FR-N-2SSM-01-20FS HYBRIFLEX® RRH Optical Fiber Cable, 2 Single Strand, Ruggedized Bend-Insensitive Single-Mode Fiber, LC to Elongated LC Clip, 20 ft FR-N-2SSM-01-20FS REV : C REV DATE : 22 Feb 2021 www.rfstechnologies.com
Slide 1
DIN Rail. Market Trend. The global DIN Rail Terminal Blocks market size is estimated to be worth USD 2169.1 million in 2023 and is forecast to a readjusted size of USD 2711.3 million by 2028 with a CAGR of 3.2% during the forecast period.
NTC Type NDK - amphenol-sensors.com
(2.4 mm) max 0.095 in (2.4 mm) max 2.5 in (65 mm) min Ø 0.00787 in (0.2 mm) Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires. Keywords: