Search Results for amp 4핀 커넥터
Telaire Accessories: Calibration Kits, Enclosures, Software, Cables
into airstream. Air sampling probe is 1 in (25.4 mm) diameter and 8 in (203.2 mm) long. Enclosure (ABS plastic) has knockouts for conduit connection. CO 2 Sensor not included. T1505 Splash Resistant Enclosure The Model 1505 is designed to protect the sensor in damp or wet environments which might occur in
TSW-10 Turbidity Sensor - amphenol-sensors.com
22 ±0.4 5.7 ±0.1 DIODE (Light emitting part) Photo TR (Light receiving part) 34 ±0.4 Upper Base Plane 1 2 3 30 Turbidity Sensor VCC + (+5V) DIODE (Light emitting part) Output Ri 470W GND Ro 4.7KW Photo TR (Light receiving part) 1 2 3 Pin Pin Pin V (Voltage) NTU 0 500 1.5 2.0 2.5 3.0 3.5 4.0 4.5 5.0 1000 1500 2000 AAS-920-479B-03/2014 www ...
Multimedia 2016 17 - el-cab.com.pl
2 x BNC/AMP (W/H/D) 203 x 163 x 28 mm Monitor LCM 1009 10.4-inch LCD monitor for the connection of up to two cameras or video sources. Mounting the driver‘s seat or on the front hatch above the driver. MB-2-104-01 2x Camera input // Protection class IP 54 800 x 600 350 cd/m² 12 - 36 V-20°C - + 70°C 2 x BNC/AMP (W/H/D) 252 x 207 x 29 mm ...
el-cab.com.pl
%PDF-1.5 %âãÏÓ 2846 0 obj > endobj xref 2846 28 0000000016 00000 n 0000002437 00000 n 0000002554 00000 n 0000003053 00000 n 0000003092 00000 n 0000003207 00000 n 0000003950 00
Technical features - rfstechnologies.com
4-Ports, X-Pol, Panel Antenna, 1.5m, 2x 1710-2690MHz, 65deg, Integrated RET APXVLL15V_43-C-I20 REV : F amphenol-antennas.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering. Page 4 of 4.
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
Module 17plus - el-cab.com.pl
www.e-t-a.de Module 17plus 1708 1 6 Description Module 17plus is a mounting and power distribution system for use with the following plug-in type devices:
www.amphenol-sensors.com
%PDF-1.7 %âãÏÓ 5493 0 obj > endobj 5533 0 obj >/Encrypt 5494 0 R/Filter/FlateDecode/ID[6C75EFB0EF7FFD42B3918F7A20529FF7>31FD62CDA11DAD4EA6F80F883AF70A9E>]/Index ...
Telaire Air Quality Sensors
4 Miniature CO 2 Modules for OEM Integration T6700 Series The new T6700 Series is a miniature NDIR CO2 sensor that has accuracy and reliability of many larger sensors. The new small size allows OEM’s to integrate into smaller enclosures and equipment and uses significantly less power than many other devices on the market.
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 58 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip
BOTLA - el-cab.com.pl
Via Guido Rossa, 4 -41057 Spilamberto (MO) - Italy Tel. +39 059 784392 - Fax +39 059 8638048 www.lamspa.it ISO 9001:2015 IATF 16949:2016. 25/93 DIMENSIONI SEDE PER BOTOLA Size for hatch housing Co erchio in Abs/vetro Dome in Abs/glass Cornice di finitura interna in ABS o zionale ABS optional inner frame 353 19 555 505 585 co 507
Thermometrics Surface Mount Devices - amphenol-sensors.com
4.5°F/s or 2.5°C/s • Maximum solder temperature: 509°F (265°C) • Maximum dwell time: 10 seconds • Cooling in ambient or air flow of 5m/s Reflow Soldering Conditions • Method infrared, hot gas, vapor • Maximum rate of preheat temperature change: 4.5°F/s or 2.5°C/s • Maximum temperature: 437°F (225°C)
NTC Thermistors Type RL14 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Thermomerics Laboratory Grade Calibration Standards
508673 S10-4-WIRE-RC 1/4” OD x 9” L. Title: Thermomerics Laboratory Grade Calibration Standards Author: Amphenol Advanced Sensors Subject: Temperature Standards consist of ultra-stable NTC thermistor probes assembled into thin wall stainless steel housings with shielded extension leads.
P330W Eval Kit - amphenol-sensors.com
1 Supply Voltage Vdd 4.75 5 5.25 V 2 Pressure Range Prange 760 1210 mmHg A 3 Current Consumption Ivdd 3 mA 4 Analog Pressure Output @Pmin* AOUTmin 0.5 Volts 5 Analog Pressure Output @Pmax* AOUTmax 4.5 Volts 6 Analog Output Accuracy AACC ±6 mmHg 7 Proof Pressure Pproof TBD mmHg A 8 Burst Pressure Pburst 4500 mmHg A
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 58 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz
MC34BC05Mxx 1/2" 3 Position Single-ended Plug Cable Assembly
MC34BC05Mxx 1/2" 3 Position Single-ended Plug Cable Assembly, Female 90, Yellow. Comparable to part number(s): 889D-R3AC,803001A09M,WK4T
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.53 nW/Hz1/2 500K, 1 Hz Detectivity 1.30 E08 cmHz1/2/W 500K, 1 Hz
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.53 nW/Hz1/2 500K, 1 Hz Detectivity 1.30 E08 cmHz1/2/W 500K, 1 Hz