Search Results for amp커넥터
Universal Transmitter - PCB
Offers Two Set Points with Form A Relay Outputs (2 amp AC, 1 amp DC) Fully Programmable via Detachable Pushbutton Display Operates from 19.2 to 300 VDC or 21.5 to 253 VAC power Fully Programmable with Current Output, Voltage Output, and Two Relay Outputs Model 682A06 Universal Transmitter shown with Optional Programmable Display Model 070A80
Thermometrics | Temperature Sensors
Thermometrics, Inc., offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today. From chips to value-added assemblies, with temperature ranges from -196ºC to 1150ºC, Thermometrics products play a vital role in measurement, control and protection of industrial and consumer-based applications worldwide.
back shell | Amphenol Global Search | Amphenol
Back-Shells Options Others Crimp Rear Release Matrix Matrix| P yle Heavy Duty MIL-DTL-22992, Class L Insert Arrangements Contacts: Position Size Pin M39029/48 Socket M39029/49 A, B, C 6 -317 -329 N, G 6N -318 -329 Shell Size 28, 40 amp rating AN C B G Cable: 28-12 IPCEA, type G, round, four #8 conductors
Miniaturisierung | Amphenol Socapex Mikrosteckverbinder
MINIATURISIERUNG Amphenol Socapex-Labor. Das Amphenol Socapex-Labor verfügt über eine breite Palette von Geräten, mit denen sich alle Materialien aus verschiedenen Perspektiven charakterisieren lassen:
GPS Antennas AIS 2/GPS 4 - AMPHENOL PROCOM
The necessary supply voltage (5 V DC) for the amplifier is delivered through the down lead coaxial cable. Up to 30 m of RG 214/U coaxial cable can be used between the antenna and the receiver/transceiver. By careful choice of materials, the AIS 2/GPS 4 is designed to withstand the roughest of climate conditions, ensuring many years of trouble ...
FAQ | Amphenol Socapex
Was ist die Hauptfunktion des Amphenol Socapex USB3 Typ A - Typ C Adapters?
USB Amplifiers - Extenders - Amphenol Socapex
The Amphenol Socapex USB Extender/Amplifier is a reliable solution for extending the connection length of USB cordsets over long distances. The device is based on the MIL-DTL-38999 series III, which guarantees high performance and ruggedness. It is specifically designed for applications where the USB cable length exceeds the 4.8-meter limit imposed by the USB specification.
MG/GPS-Mount - amphenolprocom.com
Built-in high-gain, low-noise amplifier. 3 - 15 VDC supply. DC supply via SMA(m)-connector. Specifications. Electrical; Model: MG/GPS-Mount: Polarisation: Vertical:
Yüksek hızlı kontaklar | Amphenol Socapex
Boyut olarak küçük, performans olarak yüksek. Amphenol Socapex, koaksiyel kontaklar, twinax kontaklar, quadrax kontaklar veya Octomax kontaklar gibi konektörler için çok çeşitli yüksek hızlı kontaklar sunar. Kontak çözümlerimiz piyasadaki veri hızlarının çoğuna uygundur. Yüksek hızlı kontaklar günümüzün en popüler Ethernet veya video uygulamaları için mükemmel ...
TVOP - Faseroptische Steckverbinder | Amphenol Socapex
Der Amphenol Socapex Glasfasersteckverbinder TVOP ist eine Hochleistungslösung für stumpfe Glasfaserverbindungen in rauen Umgebungen. Der Steckverbinder verfügt über ein LWL-Steckerdesign mit einem Gehäuse der Serie 38999 III, das Robustheit und Zuverlässigkeit bietet. Der optimierte Einsatz für Stoßstellen hat einen Durchmesser von 2,5 mm und gewährleistet eine hochwertige ...
FAQ | Amphenol Socapex
Was ist die Hauptfunktion des Amphenol Socapex USB3 Typ A - Typ C Adapters?
Battery Connectors | Products - Amphenol
Amphenol offers customized battery or charger connectors and terminals meeting general industry standards. These connectors are available in various pin configurations and connector sizes to suit a wide range of applications including cordless power tools, battery charging connections for E-bikes, lawnmowers, and robotic vacuum cleaners.
signalmate® M16 Size Circular Connectors - Amphenol Sine
Available in 2 thru 8, 12, 14 and 19 Position (Depending on Series). Amphenol’s signalmate® C091 (M16 Size) Family of circular DIN connectors and cable assemblies are available in 5 options M16 A, M16 B, M16 D, M16 D+ and M16 Q (Quicklock) with either a threaded, bayonet or quicklock option offering environmental protection up to IP69K when mated.
LC Feld - Lichtwellenleiter-Steckverbinder | Amphenol Socapex
Amphenol Socapex LC Field Connector ist eine innovative Lösung, die es dem Benutzer ermöglicht, sein LC-Kabel in einen robusten LC Field Connector zu verwandeln. Dieser Steckverbinder ist flüssigkeits- und staubdicht und damit ideal für den Einsatz in der militärischen Kommunikation, in Basisstationen, bei der Marine und bei der Bahn.
PwrBlade Connector | Power Solutions | Amphenol
The PwrBlade ® power distribution connector system from Amphenol includes power and signal contacts to provide power distribution and power control in a single connector. Options for either vertical or right-angle versions of PCB-mount h
GPS Combination Antennas MH 1-MG/GPS/160-174 - amphenolprocom.com
Built-in high-gain, low-noise amplifier. 3 - 15 V DC supply. DC supply via SMA(m)-connector. Specifications. Electrical; Model: MH 1-MG/GPS/160-174: Frequency: 160 - 174 MHz: Antenna Type: ¼ λ mobile whip antenna: Max. Input Power: 25 W: Polarisation: Vertical:
Products - XMA
XMA Corporation-Omni Spectra® is a Manufacturer of Passive Microwave Components. With Design and Manufacturing in the United States, XMA supplies products of the highest quality to exacting specifications to the Military, Aerospace, Test, Measurement, and Commercial markets.
USBF TV - Robuste Ethernet-, USB- og skjermkontakter - Amphenol Socapex
Amphenol Socapex USBF TV er en serie forsterkede USB 2.0-kontakter som er utviklet for bruk i tøffe miljøer. Disse kontaktene er basert på MIL-DTL-38999 serie III-standarden og har en gjenget låsemekanisme som sørger for en sikker og pålitelig tilkobling. De er også forseglet mot væsker og støv i henhold til IP68-klassifiseringen, noe som gjør dem egnet for bruk i krevende ...
SIHD - Hochleistungs-PCB-Steckverbinder | Amphenol Socapex
Der Amphenol SOCAPEX SIHD ist ein äußerst langlebiger monolithischer Leiterplattensteckverbinder, der für den Einsatz mit Wärmeklemmen in rauen Umgebungen entwickelt wurde. Seine robuste Technologie eignet sich perfekt für Anwendungen in der zivilen und militärischen Luft- und Raumfahrt sowie für C5ISR. Der SIHD-Steckverbinder bietet eine seitliche Verschiebung von +-0,25 mm, was ihn ...
DuraMate™ Series | Circular Metal or Plastic Connectors - Amphenol Sine
DuraMate™ Series | Circular Metal or Plastic Connectors - DuraMate™ AHDPSize 18 with 8 insert arrangements 2, 6, 8, 14(x3), 20 and 21Size 24 with 16 i