Search Results for amp커넥터
at60-20-0122 | Amphenol Global Search | Amphenol
specifications: 4.1 current rating: 7.5 amps 4.2 contact millivolt drop: 100 millivolt drop maximum at 7.5 amp test current. 4.3 rohs compliant 5. recommended wire range: 18 - 22 awg 6. package: 50 pcs 7. available hand tool: att-20-00 8. all dimensions are for reference use only.
EN3155 信号コンタクト - 信号コンタクト|アンフェノール・ソカペックス
Amphenol Socapex EN3155シグナルコンタクトは、過酷な環境下での性能に焦点を当て、フランスで設計、製造されています。高温下での振動や、さらなる温度曝露や変動に耐えるように設計されています。これらのコンタクトには、-003、-008、-009、-014、-015を含む5つの製品規格があり、22~10までの ...
GPS Combination Antennas GPS-C 2R/70/FM - amphenolprocom.com
Built-in high gain, low noise amplifier. Right-Hand Circularly Polarized antenna (RHCP). 5 V supply voltage (3 V respectively 12 V available on request). DC supply via RF-connector. When ordering the antenna, please state the centre frequency on each band. Specifications. Electrical; Model: GPS-C 2R/70/FM: Frequency:
Sinyal kontakları | Amphenol Socapex
EN3155 nitelikli kontaklar ve AS39029 uyumlu kontaklar ile ürün yelpazemiz, kıvrım, lehim kabı ve PCB gibi çeşitli sonlandırmaların yanı sıra 23 boyutundan 4 boyutuna kadar uzanmaktadır. Uzman ekibimiz, özel çözümlerin hem tasarımı hem de üretimi konusunda destek verebilir.
Super-Trex® Type W - RHH/RHW-2 Single Conductor Power Cable - TPC Wire
Super-Trex ® Type W - RHH/RHW-2 Single Conductor Power Cable features a high strand count and our live-flex insulation to provide superior cable flexibility and ease of installation.The security yellow TSE jacket provides excellent protection against pulling and twisting and allows for extreme all-weather usage.
Amphenol
www.amphenol-industrial.com Amphenol 4 What is SurLok PlusTM? Markets The SurLok PlusTM compression lug is a field installable, highly reliable alternative to common compression lugs Using industry standard crimp, screw, and busbar termination options, thus eliminating the need to purchase special torque tools.
Amphenol Corporation - Amphenol Corporation to Acquire Mobile Networks ...
WALLINGFORD, Conn.--(BUSINESS WIRE)-- Amphenol Corporation (NYSE: APH) today announced a definitive agreement to acquire CommScope’s (NASDAQ: COMM) mobile networks businesses for $2.1 billion in cash, subject to customary post-closing adjustments. The deal includes the purchase of CommScope’s Outdoor Wireless Networks (OWN) segment as well as the Distributed Antenna Systems (DAS) business ...
Distribución de Energía - amphenol-ns.com
capacidades de corriente de hasta 1000 amp de entrada y salidas de 400 amps. Con nuestro monitoreo de poder nrgSMART™, nosotros diseñamos y manufacturamos los equipos para mantener su red activa y funcionando. Nuestros equipos de energía estan certificados NEBS Level 3 y UL-Listed. Telect, Inc. ha sido el líder en el mercado de protección
Distribución de Energía - amphenol-ns.com
capacidades de corriente de hasta 1000 amp de entrada y salidas de 400 amps. Con nuestro monitoreo de poder nrgSMART™, nosotros diseñamos y manufacturamos los equipos para mantener su red activa y funcionando. Nuestros equipos de energía estan certificados NEBS Level 3 y UL-Listed. Telect, Inc. ha sido el líder en el mercado de protección
D38999 Series III TV-CTV - 38999 Series | Amphenol Socapex
The38999 series III connectors are designed for use in harsh military and industrial environments. This series offers a wide range of contact arrangements and shell types, making it an ideal choice for applications that require maximum weight and space savings.
Quadrax Kontaklar - Yüksek hızlı kontaklar | Amphenol Socapex
Amphenol Socapex'in Quadrax Kontakları, düşük güç tüketimi ile yüksek veri aktarım hızları sağlamak üzere tasarlanmıştır, bu da onları Ethernet, AFDX (Avionics Full Duplex Switched Ethernet), kokpit ekranları ve uçak içi eğlence gibi çeşitli uygulamalar için ideal bir seçim haline getirir. Bu kontaklar 8 kontak boyutunda mevcuttur ve EN3155-074 ve 075'e göre kalifiye ...
CapLock & PlugLock - Zubehör | Amphenol Socapex
CapLock und PlugLock sind Verriegelungszubehör zur Sicherung der Ports von Amphenol Socapex 38999, RJFTV und USBFTV Steckern und Kappen. CapLock ist ein Verriegelungsring, der die Kappe auf der Buchse sichert und so den unbefugten Zugriff auf den Anschluss verhindert. PlugLock ist ein Verriegelungsring, der den Stecker an der Buchse sichert und so eine zuverlässige und stabile Verbindung ...
Att arbeta tillsammans | Amphenol Socapex
våra jobb. För att upprätthålla sin tekniska excellens och stödja sin digitala omvandling rekryterar Amphenol SOCAPEX en mängd talanger. Oavsett om du är student, nyutexaminerad eller erfaren yrkesman finns det ett brett utbud av lediga jobb inom teknik, design, produktion, supportfunktioner och kundrelationer!
HD-BNC Connectors - Amphenol RF
The HD-BNC product line delivers both true 50 and 75 ohm performance in a footprint 4 times smaller than traditional BNC connectors. Using the same cable prep and termination specifications of legacy broadcast connectors makes adopting HD-BNC seamless.
FAQ | Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
4-20 mA Vibration Transmitters - Wilcoxon Sensing Technologies
4-20 mA Vibration Transmitters, vibration transmitter, 4-20 mA vibration sensor, 4-20 mA sensor. Wilcoxon offers a broad selection of 4-20 mA vibration transmitters. Our 4-20 mA sensors are an accelerometer and vibration transmitter combined in a rugged industrial housing.
Contact Us - Amphenol
To contact someone from the company, please fill out this form.
FAQ | Amphenol Socapex
Ontdek onze HDMI 2.0 AOC-kabel: connectiviteit over lange afstanden zonder compromissen
Distributori Amphenol Socapex | Amphenol Socapex
QUITTNER & SCHIMEK Vedere questo distributore FRECCIA Vedere questo distributore DISTRIBUTORI A VALORE AGGIUNTO CONTROLLO DEI COSTI DELL'ARIA Vedere questo distributore AVNET Vedere questo distributore ICC Vedere questo distributore ALLEATO Vedere questo distributore ...
Vibration Monitoring - Wilcoxon Sensing Technologies
Wilcoxon is an ISO 9001:2015 certified manufacturer of accelerometers, velocity sensors, hazardous location certified sensors, portable vibration meters, enclosures, transmitters, mounting hardware, cable assemblies to monitor vibration on rotating machinery including pumps, motors, fans, gearboxes.