Search Results for amp커넥터
MODEL BAS006 - PCB
E/U Lightweight Amplifier for BAS001 and BAS003 BAS003 Directional Source BAS004 Tapping Machine TRP023 Heavy Duty Tripod for BAS001 or BAS003 SWW -DNA BA DNA Software option for Building Acoustics Tapping Machine BAS002U/E Lightweight Power Amplifier Fo 3425 Walden Avenue, Depew, NY 14043-2495 USA Toll Free in USA 888-258-3222
GPS Combination Antennas GPS-C MU 3/TETRA/l - amphenolprocom.com
Built-in high-gain, low-noise amplifier. Right-Hand Circular Polarization (RHCP). 5 V supply voltage (3 V respectively 12 V available on request). DC supply via RF-connector. Specifications. Electrical; Model: GPS-C MU 3/TETRA/l: Frequency: 380 - 400 MHz: Antenna Type: 5/8 λ mobile whip antenna: Max. Input Power:
GPS Combination Antennas GPS-C R/DAB/FM - AMPHENOL PROCOM
Built-in high gain, low noise amplifier. Right-Hand Circularly Polarized antenna (RHCP). 5 V supply voltage (3 V respectively 12 V available on request). DC supply via RF-connector. When ordering the antenna, please state the centre frequency on each band. Specifications. Electrical; Model:
2M Kappen - Zubehör | Amphenol Socapex
Amphenol Socapex 2M Caps bietet eine große Auswahl an Schutzkappen für 2M-Stecker und -Buchsen. Diese Kappen sind mit Steckern, Überwurfmuttern und Vierkantflanschdosen kompatibel und bieten eine dauerhafte Abdichtung nach IP68, die Schutz vor Staub, Wasser, Feuchtigkeit und EMI-Funktionen gewährleistet. Sie eignen sich für den Einsatz in rauen Umgebungen, wie z. B. für die Kommunikation ...
GPS Combination Antennas GPS-C 900/1800/UMTS - AMPHENOL PROCOM
Built-in high gain, low noise amplifier. Right-Hand Circularly Polarized antenna (RHCP). 5 V supply voltage (3 V respectively 12 V available on request). DC supply via RF-connector. When ordering the antenna, please state the centre frequency on each band. Specifications. Electrical; Model:
Amphenol Sensors Military Applications
Amphenol Sensors Military Applications
The Do's & Don'ts of Installing Ethernet Cable Wiring - TPC Wire
Discover the essential do's and don'ts for installing Ethernet cable wiring to ensure a reliable, high-speed network. From selecting the right cable type to avoiding common mistakes, learn expert tips to optimize performance, minimize downtime, and future-proof your setup. Perfect for industrial, commercial, and IoT applications
Amphenol Aerospace
The High-Speed Contact Product Guide from Amphenol Aerospace provides information on high-speed contact solutions for military and aerospace applications.
Busbar Connectors - Amphenol CS
Amphenol offers a range of power interconnect solutions ideal for various industrial, energy storage, and EV charging applications. The BarKlip ® XP300 and XP200 busbar mounted connectors are designed to distribute up to 300A and 200A, respectively, to single pole busbars with ultra-low end-of-life contact resistance. They can be configured as PCB-mounted busbar connectors.
GPS-C MU 1/...
Built-in high gain, low noise amplifier. Right-Hand Circular Polarization (RHCP). 5 V supply voltage (3 V respectively 12 V available on request). DC supply via RF-connector. Specifications. Electrical; Model: GPS-C MU 1/... Frequency: 370 - 470 MHz: Antenna Type: Mobile antenna: Max. Input Power:
Mil & Aero spec - Standartların önemi | Amphenol Socapex
Amphenol Socapex, MIL-DTL (26482, 38999, 55302 ve 83513), MIL-STD (461,704,810,1275), EN (3155, 3645), VITA (46 ve 66) ve HE301 veya VG dahil olmak üzere kapsamlı bir endüstri standardı yelpazesiyle tamamen uyumludur ve konektörlerinde ve ara bağlantı çözümlerinde en üst düzeyde kalite ve performans sağlar.
All Products - Amphenol
With a variety of power distribution unit (PDU) solutions, including fuse panels and circuit breaker panels, current capacities up to 1000 amp inputs and 400 amp outputs, and nrgSMART™ power monitoring solutions.
Guidelines for Mounting Test Accelerometers | PCB Piezotronics
Stud mounting is recommended if the accelerometer has an integral stud or if it has a tapped hole and is supplied with a removable stud. This mounting method provides a very secure attachment for the accelerometer to the test structure and matches the mounting configuration during factory calibration.
Home - Lutze Inc.
Reliable flexible and continuous flexing cables and wire management for industrial automation
R-Series Position Sensors - Temposonics
Temposonics ® R-Series position sensors feature the highest performance, accuracy and reliability in magnetostrictive linear position technology and are designed for advanced motion control implementations in industrial applications.. Powerful position sensor with high accuracy and reliability; Available as; Rod version (RH) for cylinder integrated position measurement
FAQ - Amphenol Socapex
Discover our HDMI 2.0 AOC cable: long-distance connectivity without compromise
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
PS-serie: Oplossingen voor stroomapparaten | Amphenol Socapex
Amphenol Socapex is een gerenommeerde leider in het leveren van hoogwaardige ronde connectoren, waaronder D38999, 2M Micro Miniature, Rugged Ethernet, USB, Display, RFM en PT/451 connectoren, op maat gemaakt voor een breed scala aan kritische toepassingen binnen de defensie- en luchtvaartsector. Deze elektrische connectoren zijn ontworpen om te voldoen aan de strenge eisen van industriële en ...
MPO MTP Feld - Lichtwellenleiter-Steckverbinder | Amphenol Socapex
Der Amphenol Socapex MPO MTP Field-Steckverbinder ist eine vielseitige Lösung, mit der Benutzer ihr MPO/MTP-Patchkabel in einen umweltfreundlichen Steckverbinder verwandeln können. Mit seiner IP68-Einstufung ist dieser Steckverbinder gegen Flüssigkeiten und Staub abgedichtet und damit ideal für den Einsatz in der militärischen Kommunikation, in Basisstationen, bei der Marine und bei der Bahn.
2110E DUAL-PURPOSE SHAKER 110 LBF The Modal Shop’s Dual-Purpose ... - PCB
[6] Power provided by the 2050E09-FS power amplifier. [7] Always included if ordered as K2110E110 shaker system. [8] Amplifier dependent –maximum random and shock forces requires model 2050E12-0 amplifier Supplied Accessories [7] Trunnion base with EasyTurnTM handles Shaker cable 10 ft (3 m)