Search Results for ampere plug
Electromagnetic shaker system - Wilcoxon Sensing Technologies
mounting hole (model F4/F10 dummy plug). Usable frequency range 5 - 2,000 Hz Blocked force output1 see graph Maximum continuous current 4.0 amp rms Nominal electrical impedance 8.5 Ω at 100 Hz DC electrical resistance 5 Ω Resonance frequency, blocked 25 Hz Connector2 Bendix SP00A-8-3 Cable R4-22-J9B-10 Temperature range 0° to +80°C Weight:
FAQ - Amphenol Socapex
Data storage on external disk, exchange of HD video streams (camera, recording), transmission of high-definition images, communication with digital devices, all with 5Gbit/s transfer speed.
G4 | Amphenol Global Search | Amphenol
G4 G1 G3 G2 B CN Contacts: Size Pin Socket M39029/49 A, B, C 1/0-1 -323 -333 G 1/0N-1 -324 -333 Shell Size 44, 100 amp rating For Navy Ground Support Equipment use only. Cable: 44-51 Available in MS90556 & MS90557 only IPCEA, type W, round, four #1 conductors 44-52 Available in MS90556 only IPCEA, type W, round, four #2 conductors 44-56 ...
SurLok Plus Series - Amphenol Australia
360° rotating plug; Various termination options (Threaded, Crimp, Busbar) Compact robust design; Technical Data. Contact Size : 5.7mm (120A), 8.0mm (200A), 10.3mm (350A) Current Rating : 100-350A (up to 400A) Operating Voltage : 1000VAC/DC; Operating Temperature : -40ºC to 125ºC;
FAQ - Amphenol Socapex
Data storage on external disk, exchange of HD video streams (camera, recording), transmission of high-definition images, communication with digital devices, all with 5Gbit/s transfer speed.
USB3CFTV - 坚固的以太网、USB 和显示器连接器 | Amphenol Socapex
This organization specify the following maximum dimensions:
• Plug overmold/insulator width: 12.35 mm max
• Plug overmold/insulator height: 6.5 mm max
• Plug overmold/insulator width: 12.35 mm max
• Plug overmold/insulator height: 6.5 mm max
Besides, the shape of the C-type plug overmold will determine the type of tappet to be used to avoid cable shearing.
tru-loc-splitter-harsh-environment-plug-data-sheet ... - Amphenol®
Current Rating 13 amp (DC) (16 AWG Cable) Insulation Resistance 100 M Ohms AIPG Part Number Description Additional Information 10-838275-000 2way Plug (Plug Body, Locking Collar, and Main Joint Seal) 125°C 10-838275-002 2way Plug (Plug Body, Locking Collar, and Main Joint Seal) 150°C
cad | Amphenol Global Search | Amphenol
Amphenol is one of the leading manufacturers of PV ® 2.54MM. Contact us today for more details of PV ® , part number 65781-024LF.
Broadband | Markets - Amphenol
The cable assembly and connector can support PCIe Gen5, and the SI performance is scalable to PCIe Gen6 and 112G PAM4. We can provide straight, right angle, and side exit plug types with 38pin, 74pin, and 124pin to support customers to optimize system layout.
ARBSeries - Amphenol Sine
Current Rating Range (Amp) 7.5A to 100A Max. Voltage Rating (AC/DC) 250V AC/DC Mating Cycle Durability 100 IP Rating IP68 and IP69K (in mated condition) ... ARB Series™ - 48 Position - Plug and Receptacle Keying Options Note: Refer to individual datasheets for dimensions ARB Series™ - 60 Position - Plug and Receptacle Keying Options
Commercial Rugged Harsh I/O Connectors and Cables
MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series USB Type C Connectors provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB Type C plugs.
signalmate® M16 Size Circular Connectors - Amphenol Sine
Available in 2 thru 8, 12, 14 and 19 Position (Depending on Series). Amphenol’s signalmate® C091 (M16 Size) Family of circular DIN connectors and cable assemblies are available in 5 options M16 A, M16 B, M16 D, M16 D+ and M16 Q (Quicklock) with either a threaded, bayonet or quicklock option offering environmental protection up to IP69K when mated.
RF Connector Assembly Instructions - Amphenol RF
Solder Connector Assembly Instructions. Semi-rigid (or hand-formable) cable types offer durable, ruggedized construction and are engineered with a solid outer shield.
Circular Connectors | Products - Amphenol
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
Accelerometer simulator - PCB
Switched mode, 12VDC, 2 Amp. 2.5mm male jack plug Physical Characteristics Case Connections (Outputs) Connections (Inputs) Overall dimensions Weight Battery status indicator Calibration Molded plastic ... It features a Twinax BNC plug and a 7/16-27 UNS 2A threaded connector. 3425 Walden Avenue, Depew, NY 14043 USA endevco.com | sales@endevco ...
FAQ - Amphenol Socapex
뒤로 이더넷 스위치 & 미디어 컨버터. 이더넷 스위치; 광섬유 미디어 컨버터; 코드셋 및 점퍼; ps 시리즈: 전력 디바이스 솔루션
MSHA Approved Cables & Accessories You Need for Mining Operations
Exposure to abrasion and tension are common causes for cable failure in mining so choosing a high performance cable is critical. TPC can provide MSHA-approved products suited for the mining industry.
ARCSeries - Amphenol Sine
40 Position, Plug, Socket, Size 20, 7.5A, 250V, ARC Series™, Jackscrew, Bonded Front Seal, Keyed D, Reduced Diameter Rear Seal (Green), Black Body 16 13A ARC Series™ - Plugs Note: Refer to individual datasheets on www.amphenol-sine.com for full specs, faceviews, keying location and product dimensions. Image Part Number Description Contact ...
Extended Strain Relief Series - Amphenol Sine
• Enhanced Sealing Plugs for simplified insertion/removal, improved retention capabilities and include a positive ‘stop’ for full insertion verification ... Image Part Number Description Size Amp. www.amphenol.com.au www.amphenol.com.au AT06-3S-SR01GRY 3 Position, Plug, Standard Diameter Rear Seal (Red), SR01 Strain Relief, Gray Body ...