Search Results for amphenol approval
Amphe-EX - Amphenol Australia
The new Amphe-EX™ is complimentary to Amphenol’s industry-proven Star-Line EX™. In addition, the rugged Amphe-EX™ connectors are ATEX and IECex approved for Zone 1 rated applications. Fiber Optic Custom Cable Assemblies available up request.
Seismic accelerometer, 10 V/g - Wilcoxon Sensing Technologies
At Amphenol-ASTG, we make Quality, Safety and Environmental Protection a top priority. We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders.
M7727 SERIES | Products | Amphenol Aerospace
M7727 SERIES SINGLE-OUTPUT, 500W (750W PEAK) DC TO DC BASEPLATE COOLED POWER SUPPLY. The M7727 is a series of mechanically robust, base-plate cooled, high performance, power supplies, designed for Ground Mobile (MIL-STD-1275), Airborne (MIL-STD-704) and other Hi-Reliability applications where 28VDC has to be converted to a tightly regulated, filtered and protected DC output.
MIL-DTL-83723, Series III, Pyle B - Amphenol Aerospace
%PDF-1.6 %âãÏÓ 349 0 obj > endobj 366 0 obj >/Filter/FlateDecode/ID[5AFA52C3702E86458DC7B4AC28F993CE>0F31508813F50C448420149AF19C3C78>]/Index[349 33]/Info 348 0 R ...
High/Low Volume Custom Cable Wire Harness & Assembly Manufacturing
Amphenol DC Electronics is a custom cable assembly and wire harness manufacturing company. We specialized in the design, engineering, and manufacturing of custom wire harnesses, cable assemblies, and integrated electronic mechanical devices (box builds). Established in 1979 and acquired by Amphenol in 2013, ADCE built a reputation of ...
Suppliers | Support | Amphenol Aerospace
Facility Approval Back to Menu; Product Stewardship; RoHS Documents ... Amphenol Aerospace operations for Sidney NY, Nogales MX, and Mesa AZ, will be compiling all of the Quality documents for review on the Amphenol Aerospace Purchasing Portal. To gain access to the Purchasing Portal contact your Amphenol Aerospace Buyer.
Matrix MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Matrix MIL-DTL-83723 series provides many choices within the range of a medium sized, environmentally resistant circular connector. With three coupling style choices- bayonet, threaded and quick-disconnect - the versatility of this family makes it increasingly popular for panel mount, box mount and line-to-line applications in aircraft.
Temper-Grip | Products | Amphenol Aerospace
Amphenol Aerospace’s Temper-Grip socket contact series is a high-current technology designed for use in high-temperature applications and is available with most Amphenol connectors. Temper-Grip contacts can increase ampacity by up to 40 percent, allowing you to increase the value of your system or potentially downsize your cable size and the ...
RJF TV ATEX Zone 2 versions - Amphenol Socapex
The Amphenol Socapex connector RJF TV ATEX Zone 2 versions offer explosion-proof Ethernet solutions for Zone 2 environments, making them ideal for use in various Oil & Gas applications including Geophysics, Drilling, Transportation, and Downstream operations. These connectors comply with the EN60079-15 standard and are suitable for low-power non-sparking connectors within Zone 2 and class I ...
38999 Connector Savers - Amphenol Aerospace | Products
Facility Approval Product Stewardship. RoHS Documents REACH Document Request ... Amphenol Aerospace's Connector Savers protect connectors subjected to repeated mating cycles and prevent costly repairs associated with the replacement of connectors and cables. These connectors can also be used when mating plugs to alternate plated receptacles in ...
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
Amphenol
THE AMPHENOL CORPORATION. NO RIGHTS OF REPRODUCTION ARE IMPLIED. ALL DIMENSIONS ARE SUBJECT TO NORMAL MANUFACTURING VARIATIONS. CUSTOMER: NEXT ASS'Y: 3) Note reference = X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol RECEPTACLE,24 SZ,16 PIN,STD ARRANGEMENT,NORM. SEAL,DURAMATE AHDM B AHDM04-24-16PN ...
MPO Field - Amphenol Socapex
Amphenol Socapex 948, promenade de lArve BP29 74311 Thyez Cedex - France Phone: 33 (0)4 50 89 28 00 contactamphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary. Any duplication is prohibited, unless approved in writing. www.amphenol-socapex.com Follow Amphenol Socapex on social media : Designed by ...
Cryo-Seal Hermetic Connector Series - Amphenol Aerospace
Facility Approval Product Stewardship. RoHS Documents REACH Document Request Statements & Certifications Customers ... Amphenol Aerospace’s new Deep Space 38999 series is perfectly suited for below-zero applications.
Amphenol
Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN ...
Amphenol
Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN ...
Connectors | Products - Amphenol
Search for Amphenol products by Amphenol market or product application. (current ) Products ... connector, insensitive to dust and dirt. This connector is qualified as per MIL-DTL-83526/20 and 21. In addition, it is approved as per VG95319-100; -101, and is thus suitable for outdoor applications. A marine bronze version is also available ...
Amphenol
Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN ...
M4071 Series | Products | Amphenol Aerospace
Facility Approval Back to Menu; Product Stewardship; RoHS Documents REACH Document Request ... Amphenol Connectors Cross Reference Guide Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms Artificial Intelligence, C5ISR, Smart Weapon Systems, and More: Exploring The Next Generation of Defense ...