Search Results for amphenol approval
Fiber Optic Cable Assemblies | Products | Amphenol Aerospace
Amphenol offers a comprehensive line of single-mode and multi-mode cable assemblies in a variety of cable configurations. From simplex jumpers to multi-fiber custom assemblies, Amphenol can design and supply all of your cable needs.
PC420VR-10 Vibration transmitter, velocity, RMS, 1.0 in/sec
Vibration transmitter, 4-20 mA output proportional to RMS velocity vibration, 1.0 in/sec full-scale measurement range, ±5% tolerance at full scale, operates up to 105°C, top exit 2-pin MIL-C-5015-style connector
CONFIGURATION CONTROL: 7 ADD NA PN 05-Feb-20 KCE NO CHANGES PERMITTED ...
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other ... PPAP QUALIFIED CUSTOMER APPROVAL CUSTOMER OUTLINE DRAWING ALL OTHER SHEETS ARE FOR INTERNAL USE ONLY PRELIMINARY ISSUE.
SJT Connectors - Amphenol Aerospace | Products
Facility Approval Back to Menu; Product Stewardship; RoHS Documents ... For further information on special application requirements, contact Amphenol Aerospace. 38999 Catalog Contains information on 38999 Series I, II, and III, as well as SJT, Aquacon, and Accessories. ...
Defense | Markets - Amphenol
Search for Amphenol products by Amphenol market or product application. Products (current) Markets ... Black Zinc Nickel, and the new AP-93 1000-hour salt spray approved plating. Amphenol uses the RoHS requirements and the latest revisions to the MIL-DTL-38999 specification to develop these platings.
www.amphenol-socapex.com
Page of of . 0 0 0. Page of of . 0 0 0. Page of of . 3. Serial Number 10. Organization Name Reason for partial FAI: 15. Part Number
AMPHENOL /PYLE-NATIONAL
Trim Your Electrical System Requirements with the Amphenol/Pyle-National space-saving T-Line Series subminiature cylindrical connector. A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band ... The above crimping tools are available from an approved tool manufacturer. oe yder ...
38999 Ram-Lock | Products | Amphenol Aerospace
Amphenol’s Ram-Lock Push-Pull interface is now available in the 38999 family of products! Featuring a positive locking interface, the Ram-Lock is perfect for applications where accidental unmating is a concern. The user must pull on the operating sleeve of the plug to unmate rather than pulling on the cable.
RT062028PxH-K-Model) - Amphenol Sine
approval: engineer: checked: drawn: scale: part number dwg no: type sheet of description sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all
Amphenol Canada Corp 5950 14th Avenue Markham, ON L3S 4M4
Amphenol Canada Corp 5950 14th Avenue Markham, ON L3S 4M4 (Page 1 of 2) has been assessed to and approved in accordance with the requirements of AS9104/1:2012-01 by ... Approval Certificate Number: 18.200.1 Original Approval: July 19, 2018 Current Certificate: July 17, 2021
EVM | Amphenol Global Search | Amphenol
Amphenol’s 8 Channel Ethernet Switch & Copper-to-Fiber Media Converter is an eight channel Ethernet Switch built around the Marvell Link Street 88E6390X device with support for four IEEE connections for copper Base-T and fiber optics which is 850nm multi-mode technology. ... 2024 . The U.S. State Department has approved a potential Foreign ...
MIL-DTL-26482 Series I Filters (FPT) - Amphenol Aerospace
Facility Approval Product Stewardship. RoHS Documents ... The Amphenol® FPT Series combines the unique design features of the miniature PT Series with an EMI filter. Features & Benefits: Intermateable with MIL-DTL-26482 Series connectors; see Matrix 26482, Catalog MIL-DTL-26482, Series 1. ...
AHDSeries - Amphenol Sine
Ul Approval Certified and compliant Contact Current Rating At +125°C, continuous, less thru wire: #12 contact = 25A max. current; #16 contact = 13A max. current ... Amphenol Sine Systems AHD Series™ Connectors offer a smooth, non-sealing option for controlled applications, an environmentally-sealed, threaded option for more demanding ...
BNC Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency BNC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of BNC Connectors at Amphenol RF online. ... QPL Military Approved 9 items; Ruggedized 2 items; Waterproof IP Rated 20 items ...
Mini DisplayPort connection system for harsh environment
www.amphenol-socape.com Due to technical progress all information provided is suject to change without prior notice Designed y Amphenol Socape Markets & Applications ... LAST APPROVED BY: M. RINSANT ALL DIMENSIONS ARE IN MM AMPHENOL SOCAPEX B.P. 29 74311 THYEZ CEDEX ORIGINAL DRAWING DATE : 14/12/22 CONFIGURATION DATA ARE AVAILABLE IN PDM SCALE ...
SJT Hermetic Connectors | Products | Amphenol Aerospace
100% scoop-proof design Basic MIL-DTL-38999 Series I lengths; Standard mounting dimensions MIL-DTL-38999, Series II dimensions; Compliance with European Specifications PAN6433-2, LN29729, VG96912
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Facility Approval Product Stewardship. RoHS Documents ... Amphenol® MIL-DTL-38999 Series I Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999. ...
Amphenol
Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN ...
Epoxy Sealed Connectors | Products | Amphenol Aerospace
Facility Approval Product Stewardship. RoHS Documents REACH Document Request ... Amphenol MIL-DTL-38999 Epoxy Sealed Hermetic Connectors offer superior electrical performance and a superior leak rate performance provided by an epoxy seal, coupled with the rugged design of a glass to metal seal connector. ...
Amphenol RF
approved date amphenol rf www.amphenolrf.com date 2/1/90 engineer d royce material see notes date 20-jun-12 drawn eric wankoff finish drawing no. 31-5431 item no. 31-5431 part no. 31-5431 notes: 1. materials and finishes: body - zinc die cast, nickel plating contact - phosphor bronze, gold plating (.000003 thick)