Search Results for amphenol clamp backshell size 15 right angle
PCIe M.2 Gen 5 Card Edge Connectors - Amphenol
Amphenol's PCIe ® M.2 Gen 5 Connectors offer both right-angle and vertical orientation options, catering to a wide range of application requirements. The right-angle option allows for space-efficient card insertion, making it suitable for devices with limited internal space.
Connectors | Products - Amphenol
Amphenol’s SD308 Sealed D-Subminiature Connectors are available in the full range of standard density and hi-density insert arrangements, pin and socket contacts. These connectors are supplied with fixed screw-machine contacts and are available in Solder Cup, Straight PCB, and Right Angle PCB terminations.
ATS13-26PA-BM01 26 Position PCB Receptacle with Sealed Flan - Amphenol Sine
Right Angle, Pin, Contact Size 20, Keyed A, Gasket, Self-Threading, Black ATS13-26PA-BM01 26 Position PCB Receptacle with Sealed Flange. Right Angle, Pin, Contact Size 20, Keyed A, Gasket, Self-Threading, Black
Junction Modules/Relay Sockets/Terminal Blocks - Amphenol
Search for Amphenol products by Amphenol market or product application. (current) Products Markets ... Terminal Blocks include a broad range of fixed-mount and pluggable European cage clamp, U.S.-style screw clamp and spring clamp style wire-to-board and wire-to-wire blocks and related headers in .098" to .591" centers ... Available 8, 14 or 16 ...
ATS06-26SA 26 Position Plug, Socket, Contact Size 20, Singl
ATS13-26PA-BM01 26 Position PCB Receptacle with Sealed Flange, Right Angle, Pin, Contact Size 20, Keyed A, Self-Threading, Black REQUEST A QUOTE ATS13-26PA-BM21 26 Position PCB Receptacle with 3 Hole Flange, Right Angle, Pin, Contact Size 20, Keyed A, Self-Threading, Black
BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm - Amphenol RF
RF Connector BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm ... BNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 112526. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF. This site is protected by reCAPTCHA and the ...
ATF13-12PD-BM11 Board Mount Header, Right Angle, AT, 12 Pin
ATF13-12PD-BM11 Board Mount Header, Right Angle, AT, 12 Pin, D-key, Self-Threading, Gold Plated Contacts-Board Mount Header, Right Angle, AT, 12 Pin, Call Us 1-800-394-7732 My Account
Mini-UHF Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector Mini-UHF Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm ... Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive ...
MCX Right Angle Solder Plug 0.141-inch Conformable RG-402 Times Tflex ...
RF Connector MCX Right Angle Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 50 Ohm ... Size Category: Microminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF. ...
2M MICRO MINIATURE PYTHON - Amphenol Aerospace
www.amphenol-aerospace.com .amphenolmao.com PDS-252-2 18 29 32 1 12 3 7 8 15 ... 2M MICRO MINIATURE PYTHON LOW PROFILE EMI/RFI PLUG AND BACKSHELL COMBO OVERVIEW 2M Python is a low profile EMI/RFI plug and backshell combo. This innovative combination reduces space requirements
UG-23B/U N-Type Straight Clamp Jack RG-8 RG-213 RG-225 50 Ohm - Amphenol RF
UG-23B/U N-Type Straight Clamp Jack RG-8 RG-213 RG-225 50 Ohm Shop Categories Search. Products ... Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius) ... Standard: You May also be Interested in. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172228-26. N-Type Right Angle Solder Plug RG-217 50 Ohm 172310 ...
SC-Type Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SC-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SC-Type Connectors at Amphenol RF online. ... .15 mΩ Max: Environmental. Items; Temperature Range: −65°C to +165°C ...
AHDM04-18-14PR Receptacle, Size 18, 14 positions, Pin, redu
AHDM06-18-14SR-059 Plug Kit, shell size 18, 14 positions, socket, reduced diameter seal, wide thread, cable clamp backshell. Comparable to PN# HD36-18-14SE-059 REQUEST A QUOTE
35068026539SCC - Amphenol Air LB
SIM - EN4165 monomodule connectors - Backshells; SIM - EN4165 monomodule connectors - Accessories; SIM - EN4165 series 2 connectors. ... Amphenol group; Our Philosophy; Our Know-how; Quality; Supplier; Reach / RoHS compliance; PFAS; ... CC1339D08L Clamp CC1339 Light Size 08 . Amphenol Air LB. About us; Amphenol group; News; Careers; Contact us;
BAND LOCK ADAPTER BACKSHELLS - Amphenol PCD
SLASH # ACCESSORY SHELL SIZE FINISH ENTRY SIZE 88: Straight 89: 45 90: 90° Table A N: Electroless Nickel P: Cadmium w/ Exposed Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel ZP: Zinc Nickel w/ Exposed Nickel Table A BACKSHELLS TABLE-A Accessory Shell Size Entry Size Connector Shell Size A Ø Max. B Ø Max. C Max. D Max. E Max. F Max. G Max ...
Connectors | Products - Amphenol
The stamped and formed contact is a lighter weight and lower-cost option to the standard contact without compromising functionality. The stamped and formed is available for size 22 contacts and as well as a size 8 quadrax press-fit. A 400 contact size 2 Arinc will be 25% lower weight and 25% lower cost.
PCIe Connectors | Card Edge - Amphenol CS
This range of blind-mate connectors also meet a wide range of vertical and right angle configurations. PCIe ® M.2 connectors based on the NGFF standard promise similar Gen 4 performance over a compact form factor and are optimum for wireless connectivity in consumer devices and Artificial Intelligence processing in data centers. Our M.2 Gen 3 ...
Amphenol
For additional information on Amphenol® 97 Series connectors, or for special application requirements, contact your local Amphenol sales office, authorized distributor, or - Amphenol Corporation Amphenol Industrial Operations 40-60 Delaware Avenue Sidney, New York 13838-1395 Telephone: 607-563-5011 Fax: 607-563-5157 Web site: www.amphenol ...
D-Sub Standard Board Mount Connectors - Amphenol CS
RIGHT ANGLE SOLDER TO BOARD UL RECOGNISED FILE E66906 • In compliance with DIN 41652 ORDERING INFORMATION D 25 P 13A 4 GV 00LF Number of Contacts 09 15 25 37 Series: Contacts Pin P Socket S Termination Code Type Footprint/ Pitch Length of Termination PCB Thickness Right angled – Europe standard 10.4/ 2.54mm 2.90 1.6 13A Right angled ...
tv07 | Amphenol Global Search | Amphenol
Many versions available : integrated backshell, Stand-off (double flange), reduced flange,… New source for crimp contacts size 23, for MIL-DTL-38999 series Ill type connectors and derivatives sold under proprietary designation. ... Front face of pins illustrated Insert Arrangement 9-51 11-52 13-53* 15-54 15-59*