Search Results for amphenol medical sensor solution filetype:pdf
Thermometrics Medical Sensors - amphenol-sensors.com
Thermometrics has been a pioneer in developing effective technolo-gies in sensor design and production for Original Equipment Manufacturer (OEM) customers. Our strategy has been to design and manufacture sen-sors that give you a competitive advantage.
NovaSensor NPC-100 and NPC-120 Disposable Medical ... - Amphenol Sensors
The NovaSensor NPC-100 and NPC-120 Series pressure sensor are specifically designed for use in disposable medical applications. The devices are compensated and calibrated per the Association for the Advancement of Medical Instrumentation (AAMI) guidelines for industry acceptability.
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
ChipCap 2 offers the most advanced and cost effective humidity and temperature sensing solution for virtually any type of application. A capacitive polymer sensor chip and CMOS integrated circuit with EEPROM are integrated into one embedded system in a reflow solderable SMD package.
P330W Eval Kit P - amphenol-sensors.com
Amphenol Advanced Sensors NovaSensor P330W Absolute Catheter Sensor Evaluation Kit offers a simplified way to read calibrated output from the P330B Catheter Die. The kit consists of a sensor die soldered to trifilar wire and terminated to a printed circuit board (PCB). Users connect to kit via JST Connector or wires.
Amphenol Sensors Medical Applications
Amphenol is a pioneer in the development of new and increasingly robust sensor technology for medical applications. We offer innovative solutions, fast development cycles and excellent quality control to meet the most stringent requirements. Ultrasonic Air-in-line Detection. Highly accurate • Proven reliability.
NPI Series of Media-Isolated Pressure Sensors - Amphenol Sensors
The NovaSensor NPI Series features a high stability SenStable® piezoresistive MEMS chip placed in a stainless steel media-isolated package. Ideal for use in hostile environments, the modular design allows for a variety of pressure port modules that are hermetically welded to the sensor header.
NovaSensor MEMS Pressure Sensor Solutions
NovaSensor’s MEMS sensor line includes state-of-the-art, high-performance and cost effective sensor solutions known for their accuracy, reliability and size. Our MEMS solutions include pressure sensors in surface mount packages, fully calibrated and amplified or digital output versions, and media isolated technology for harsh environments.
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
The NovaSensor NPC-100 and NPC-120 Series pressure sensor are specifically designed for use in disposable medical applications. The devices are compensated and calibrated per the Association for the Advancement of Medical Instrumentation (AAMI) guidelines for industry acceptability.
NPA Surface-Mount Pressure Sensors
NovaSensor NPA Series of Surface-Mount Pressure Sensors features a high stability SenStable® piezoresistive MEMS chip placed in a SOIC 14-pin miniature thermoplastic package, and is intended for printed circuit board mounting.
Sensors for Healthcare Applications Becton Dickinson (BD)
NPC-100 & NPC-120 offer solid state, highly reliable, media compatible sensors that are small size, cost and disposable. Delivers fluids into a patient’s body in controlled amounts. Pressure sensors can ensure accurate dosing of fluids.
NovaSensor NPC-410 Series Medium Pressure Sensors
The NPC-410 Series of solid state pressure sensors are designed to provide a cost effective solution for applications that require long-term stability and high volume. Packaged in a dual-in-line configuration, the NPC-410 Series is intended for printed circuit board mounting.
NovaSensor NPC-1220 Series Medium Pressure Sensors
The NPC-1220 Series of solid state pressure sensors are designed to provide a cost effective solution for applications that require calibrated performance over a wide temperature range. Packaged in a dual-in-line configuration, the NPC-1220 Series is intended for printed circuit board mounting.
Sensors for Healthcare - amphenol-sensors.com
Amphenol is a pioneer in the development of new and increasingly robust sensor technology for medical applications. We offer innovative solutions, fast development cycles and excellent quality control to meet the most stringent requirements.
Telaire T9602 Humidity and Temperature Sensor - Amphenol
Telaire T9602 Humidity and Temperature Sensor for OEM Installation. The T9602 offers the most advanced and cost effective humidity and temperature sensing solution for virtually any type of application.
Application SpotlightApplication Spotlight - Amphenol
Medical applications demand the ultimate in accurate and reliable monitoring of critical temperature measurement. From the Amphenol Advanced Sensors family of brands, Thermometrics, Inc., designs and manufactures an extensive line of NTC thermistors and non-contact infrared (IR) based temperature sensors for this vital market.
NovaSensor NPC-1210 Medium/Low Pressure Sensor - amphenol-sensors.com
The NPC-1210 series of solid-state pressure sensors are designed to provide a cost effective solution for applications that require calibrated performance over a wide temperature range. Packaged in a dual-in-line configuration, the NPC-1210 Series is intended for printed circuit board mounting.
Catheter Pressure Sensors - Amphenol
Amphenol Advanced Sensors Catheter Pressure Sensors Features • Extremely small size: 900 x 330 x 120 µm3 cross section • Stable and accurate pressure measurement of ±6 mmHg (preliminary) • Low power consumption • Absolute pressure sensing • Pressure Range: 450 to 1050 mmHgA (standard) • Burst Pressure: 4500 mmHgA
Application SpotlightApplication Spotlight - Amphenol
Amphenol Advanced Sensors can incorporate these NTC thermistors into customer specific designs, providing a robust construction and ensuring long life in harsh clinical environments. This combination allows the assembly to achieve an accurate temperature, delivering critical diagnostic information. What makes us better?
NPA Pressure Sensors for Respiratory Care - Amphenol
The NovaSensor Pressure Amplified (NPA) Sensor is a surface mount pressure sensor provided in a miniature size as a cost-effective solution for respiratory applications that require calibrated performance.
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
ChipCap offers the most advanced and cost effective humidity and temperature sensing solution for virtually any type of applications. Capacitive polymer sensor chip developed and fabricated in-house and CMOS integrated circuit with EEPROM are integrated into one embedded system.