Search Results for amphenol medical sensor solution filetype:pdf
Rugged Digital Networks Solutions - Amphenol-Air LB
Amphenol Socapex │ Rugged Digital Networks Solutions (RJ Field Cat6) ABOUT AMPHENOL SOCAPEX Proven excellence in interconnect solutions Since 1947, Amphenol Socapex has prescribed, designed and manufactured reliable and innovative interconnection solutions for harsh environments, specializing in standard and customized electrical and fiber optic connectors, contacts, accessories and cabling ...
Amphenol (Maryland) PCH Sensor Revision 1 - Wilcoxon Sensing Technologies
The sensor is a piezo-electric accelerometer or velocity sensor (two hardware versions). The 4-20mA output is proportional to the level of vibration measured at its mounting base. The sensor can transmit several banded vibration values and its own internal temperature via HART®.
Thermometrics EMI-Protected NTC Thermistors Datasheet
Amphenol Thermometrics UK Ltd has developed a noise-immune NTC thermistor with an integrated RF de-coupling function, providing EMI protection at the component level over a wide frequency range. Product Spotlight Features • NTC element-level EMI protection • Drop-in upgrade for existing applications • Reduced system cost:
Application SpotlightApplication Spotlight - Amphenol
Amphenol Advanced Sensors AAS-930-226A 11/2018 * Typical Tolerance: ±1.1°C at 90°C * Accuracy/stability is required for engine efficiency. What are the application implications of reduced stability thermistors? • Reduced engine performance, component reliability, lifetime of gasket
radsok-powerblok-wtb-amphenol-industrial
SOLUTION The Amphenol Industrial Products Group offers a line of WTB power connectors using our patented RADSOK® contact technology to meet the increasing power requirements on the board in a smaller board footprint. Offered in vertical or horizontal mating planes as single-point contact terminals, the WTB product
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 3 NPI-19 I2C Series Specifications Parameters Min. Typ. Max. Units Zero Pressure Output (10% - 90%) 666 Count Hex Zero Pressure Output (5% - 95%) 333 Count Hex Full Scale Pressure Output (10% - 90%) 399A Count Hex Full Scale Pressure Output (5% - 95%) 3CCB Count Hex POWER UP Symbol Parameter Limits Unit Remark Min ...
Telaire Air Quality Sensors - amphenol-sensors.com
• An affordable gas sensing solution for OEMs. • Eliminates the need for calibration in most applications with Telaire’s patented ABC Logic™ software. Lifetime calibration warranty (T6703 and T6713). • A reliable sensor design based on 20 years of engineering and manufacturing expertise.
Distributed Antenna Solutions DAS - AMPHENOL PROCOM
Amphenol Procom UK Rutherford Drive Park Farm South, Wellingborough, Northamptonshire NN8 6AX United Kingdom Phone: (+44) 1933-408408 E-mail: uksales@amphenolprocom.com www.amphenolprocom.com About Amphenol Procom At Amphenol Procom, we are committed to pro-viding solutions that can be trusted no matter how extreme the environment, or how complex
Telaire Air Quality Sensors - amphenol-sensors.com
• An affordable gas sensing solution for OEMs. • Eliminates the need for calibration in most applications with Telaire’s patented ABC Logic™ software. Lifetime calibration warranty (T6703 and T6713). • A reliable sensor design based on 20 years of engineering and manufacturing expertise.
Application SpotlightApplication Spotlight - amphenol-sensors.com
solution for virtually any type of application. A capacitive polymer sensor chip and a CMOS integrated circuit with EEPROM are integrated into one embedded system in a reflow solderable SMD package. Individually calibrated and tested, ChipCap 2 performs at ±2% from 20% to 80% RH (±3% over entire humidity range), and is simple and ready to use ...
NovaSensor NPP Surface Mount Pressure Sensor - amphenol-sensors.com
Amphenol Advanced Sensors NPP Surface Mount Pressure Sensor Features • Absolute Pressure Ranges: 100, 200, 700 kPa (15, 30, 100 psi) • Ultra-small, ultra-high stability with Silicon Fusion Bonded MEMS chip • Miniature Surface Mount Package: SOIC-8 • Low power requirement (3 VDC) • Operating Temperature: -40°F to 257°F (-40°C to 125°C)
Voltage Compensated, Media Isolated, High Pressure Sensors
hysteresis of a silicon sensor. The piezoresistive sensor chip is housed in a fluid-filled cylindrical cavity and isolated from the measured media by a stainless steel diaphragm and body. The NPI Series employs SenStable® processing technology, providing excellent output stability. The modular design allows for a variety of pressure
Application SpotlightApplication Spotlight - amphenol-sensors.com
solution for virtually any type of application. A capacitive polymer sensor chip and a CMOS integrated circuit with EEPROM are integrated into one embedded system in a reflow solderable SMD package. Individually calibrated and tested, ChipCap 2 performs at ±2% from 20% to 80% RH (±3% over entire humidity range), and is simple and ready to use ...
Telaire Air Quality Sensors - amphenol-sensors.com
• An affordable gas sensing solution for OEMs. • Eliminates the need for calibration in most applications with Telaire’s patented ABC Logic™ software. Lifetime calibration warranty (T6703 and T6713). • A reliable sensor design based on 20 years of engineering and manufacturing expertise.
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 3 NPI-19 I2C Series Specifications Parameters Min. Typ. Max. Units Zero Pressure Output (10% - 90%) 666 Count Hex Zero Pressure Output (5% - 95%) 333 Count Hex Full Scale Pressure Output (10% - 90%) 399A Count Hex Full Scale Pressure Output (5% - 95%) 3CCB Count Hex POWER UP Symbol Parameter Limits Unit Remark Min ...
Harsh Media Pressure Sensor - amphenol-sensors.com
Amphenol Advanced Sensors NovaSensor’s NPR-101 pressure sensor is a silicon-based MEMS device using “Backside Absolute Pressure” technology designed for harsh media exposure, which eliminates the direct contact of the sensing circuitry with the applied media. The device is coupled with an ASIC to provide a ratiometric output
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 3 NPI-19 I2C Series Specifications Parameters Min. Typ. Max. Units Zero Pressure Output (10% - 90%) 666 Count Hex Zero Pressure Output (5% - 95%) 333 Count Hex Full Scale Pressure Output (10% - 90%) 399A Count Hex Full Scale Pressure Output (5% - 95%) 3CCB Count Hex POWER UP Symbol Parameter Limits Unit Remark Min ...
NovaSensor Filtration Air Restriction (FAR) Sensor
Title: NovaSensor Filtration Air Restriction (FAR) Sensor Author: Amphenol Advanced Sensors Subject: For improved air filtration system performance, Amphenol s new FMA series of Filtration Air Restriction (FAR) Sensors accurately measure the pressure loss across a variety of air filtration devices utilizing Amphenol s high ó·; »Fû×ø æ pdÖ ï nòS 5ýOq¨4ï© ]T ÙÁë[Í+:o? » Õõö ...
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
sensor die also features high sensitivity, excellent overload capability and small temperature hysteresis over ... linearity, offset, temperature coefficients and hysteresis. Amphenol Advanced Sensors. P883 Specifications Parameter Value Units Notes General Pressure Differential only 5, 500 psig Differential and absolute 15, 30, 70, 150, 300 ...
AMERCAS UICK - amphenol-industrial.com
Amphenol Industrial Products Group epoelsterl@amphenol-aipg.com 607-643-2118 Sales Engineer | 307 Glenn Davis Amphenol Industrial Products Group gdavis@amphenol-aipg.com 607-643-2993 Sales Engineer | 107 Paul Mudhar Amphenol Industrial Products Group pmudhar@amphenol-aipg.com 647-705-1641 Sales Engineer | 611, 615, 619 Didier Chen