Search Results for amphenol novasensor
NovaSensor | Pressure Sensors and Pressure Sensor Die
NovaSensor is a leader in the design, model and fabrication of MEMS pressure sensors for various applications. Explore the product line of surface mount, hybrid and media-isolated sensors, available in different levels of calibration and output options.
NovaSensor | Pressure Sensors
The NovaSensor NPI-15 Series of current-driven, media-isolated High Pressure Sensors are designed to operate in hostile environments, and yet give the outstanding sensitivity, linearity, and hysteresis of a silicon sensor.
NovaSensor | Pressure Sensor Die - amphenol-sensors.com
NovaSensor P165 Medical Silicon Absolute Pressure Sensor Die is a piezoresistive pressure sensor die offered in a miniature 1150 x 675 mm die that is small enough for three French catheters. The small size is made possible by NovaSensor’s proprietary Silicon Fusion Bonding (SFB) process.
NPI Series of Media-Isolated Pressure Sensors - Amphenol Sensors
The NovaSensor NPI Series features a high stability SenStable® piezoresistive MEMS chip placed in a stainless steel media-isolated package. Ideal for use in hostile environments, the modular design allows for a variety of pressure port modules that are hermetically welded to the sensor header.
P330W Absolute Pressure Sensor | NovaSensor - amphenol-sensors.com
NovaSensor P330W Absolute Pressure Sensor is a Piezoresistive (PRT) Pressure Die, offering the same superior stability and sensitivity as in larger die, but in an extremely small footprint, making it ideal for invasive applications where small size is critical.
NovaSensor Archives - Amphenol Sensors
At Amphenol Sensors, we make Quality, Safety and Environmental Protection a top priority.
NovaSensor MEMS Pressure Sensor Solutions
NovaSensor’s MEMS sensor line includes state-of-the-art, high-performance and cost effective sensor solutions known for their accuracy, reliability and size. Our MEMS solutions include pressure sensors in surface mount packages, fully calibrated and amplified or digital output versions, and media isolated technology for harsh environments.
NovaSensor NPA surface mount pressure sensor - Amphenol
The NPA Series of Surface-Mount Pressure Sensors is provided in a miniature size as a cost effective solution for applications that require calibrated performance. Packaged in a SOIC14 pin surface mount, the NPA Series is available in gauge, absolute and differential pressure ranges with either mV, amplified analog or digital outputs.
NPI-19 Series Low Pressure Sensors | NovaSensor
NovaSensor NPI-19 Series of Low Pressure Sensors consists of media-isolated pressure sensors that are designed to operate in hostile environments while still providing the outstanding sensitivity, linearity and hysteresis of a silicon sensor.
P883 Medium and High Pressure MEMS Sensor Die | NovaSensor
The NovaSensor P883 Medium and High Pressure MEMS Sensor Die utilizes four piezoresistors combined in Wheatstone bridge circuit. When excited by either constant voltage or constant current, the P883 Die produces a differential millivolt output signal directly proportional to the applied pressure.
NPI-19 Series Medium Pressure Sensors | NovaSensor
NPI-19 Series of Medium Pressure Sensors by NovaSensor. Learn more about features, specifications and documentation. Find a distributor.
PT3511 Pressure and Temperature Sensor Die | NovaSensor
With NovaSensor’s SenStable® process, PT3511 die features excellent long-term stability and repeatability (< 0.1% / year typ.). The on-chip temperature sensor powered by constant current allows for high accuracy measurement of temperature and for improvement of pressure measurement accuracy.
MEMS Pressure Sensor Solutions – Industrial Applications
NovaSensor MEMS Pressure Sensors are known for their accuracy, reliability, and miniature size. Our sensors offer best-in-class performance for Industrial, Healthcare, and Transportation Applications.
NovaSensor NPI-19 | Media-Isolated Digital I2C Pressure Sensors ...
The NovaSensor NPI-19 Digital I2C Pressure Sensor is a member of the NovaSensor NPI Series and incorporates state-of-the-art isolated sensor technology with I2C interface protocols, which gives the OEM user the best in price and performance.
NPI-19 NovaSensor Sensors - amphenol-sensors.com
The NovaSensor NPI Series incorporates state-of-the-art IsoSensor technology, which gives the OEM user the best in price and performance. They are designed to operate in hostile environments and yet give the outstanding sensitivity, linearity, and hysteresis of a silicon sensor.
NovaSensor NPI-15 Series - amphenol-sensors.com
The NovaSensor NPI-15 Series incorporates state-of-the-art IsoSensor technology, which gives the OEM user the best in price and performance. They are designed to operate in hostile environments and yet give the outstanding sensitivity, linearity, and hysteresis of a silicon sensor.
NovaSensor NPB 101 Digital Barometric Pressure Sensor
The NovaSensor NPB 101 is an absolute pressure sensor with digital output for low cost applications. Its low power consumption and compact size makes it ideal for battery-powered and mobile applications, or any application where size is a constraint.
Amphenol Advanced Sensors - indexPro (インデックスプロ)
Amphenol Advanced Sensors is an innovator in advanced sensing technologies and innovative embedded measurement solutions customized for regulatory and industry-driven applications, creating value by providing critical information for real-time decisions.
NovaSensor NPC-1210 Medium/Low Pressure Sensor - amphenol-sensors.com
Optional pressure port and lead configurations provide superior flexibility in low profile applications where pressure connection orientation is critical. The NPC-1210 series is based on NovaSensor’s advanced SenStable® piezoresistive sensing technology.
NovaSensor NPA Low Pressure Surface Mount Sensor Series
Packaged in a SOIC14 pin surface mount, the NPA-Low Pressure Series is available in Gauge or Differential pressure ranges with either amplified analog or digital outputs. The sensor is intended for printed circuit board mounting and delivered in tape and reel form to simplify manufacturing handling. Operating. Compensated. Storage.