Search Results for amphenol novasensor
Amphenol Sensors
Thermometrics, Telaire, NovaSensor, Protimeter, Kaye, SGX Sensortech, Piher Sensing Systems, Wilcoxon Sensing Technologies, Piezo Technologies, All Sensors, i2s, and SSI Technologies, and Exa Thermometrics. 967 Windfall Road ... At Amphenol Sensors, we make Quality, Safety and Environmental Protection a top priority. ...
Products | Thermometrics, NovaSensor, Telaire, Protimeter and Kaye
With a portfolio of industry-leading brands - Thermometrics, NovaSensor, Telaire, Protimeter, and Kaye - Amphenol Advanced Sensors is an innovator in advanced sensing technologies and innovative embedded measurement solutions customized for regulatory and industry-driven applications, creating
NovaSensor NPB 102 Barometric Pressure Sensor - Amphenol Sensors
AAS-930-274A-NovaSensor-NPB102-BaromtrcPressSnsr 021221-print Download. 967 Windfall Road St. Marys, PA 15857, US Ph: (814) 834-9140 [email protected] At Amphenol Sensors, we make Quality, Safety and Environmental Protection a top priority. We believe that making sustainable choices in the way we conduct our business creates short-term and long ...
NovaSensor P330W Absolute Pressure Sensor
NovaSensor P330W Absolute Pressure Sensor is a Piezoresistive (PRT) Pressure Die, offering the same superior stability and sensitivity as in larger die, but in an extremely small footprint, making it ideal for invasive applications where small size is critical.Additionally, it has excellent measurement accuracy, which also makes it ideal for demanding applications with restricted dimensional ...
NovaSensor NPC-1220 Series Medium Pressure Sensors
NovaSensor warrants its products against defects in material and workmanship for 12 months from the date of shipment . Products not subjected to misuse will be repaired or replaced. NovaSensor reserves the right to make changes without further notice to any products herein. NovaSensor makes no warranty, representation or guarantee regarding
Catheter Pressure Sensors - Amphenol
Title: NovaSensor P330W Absolute Pressure Sensor Author: Amphenol Advanced Sensors Subject: NovaSensor s P330W Absolute Pressure Sensor is a Piezoresistive (PRT) Pressure Die, offering the same superior stability and sensitivity as in larger die, but in an extremely small footprint, making it ideal for invasive app´ Õ»³ZÞ ÷£ ïv r 8Î1{ +Aç ¶=JÈz³ 1: 8 ¸ 1÷ÛL "X¬xçk 0úÁøô ...
NovaSensor NPA surface mount pressure sensor - Amphenol
Amphenol Advanced Sensors NPA Surface-Mount Pressure Sensors Features • Pressure ranges from 2” H2O (0.5 kPa) to 30 psi (200 kPa) • High stability and reliability Silicon MEMS chip with ... NovaSensor NPA Series of Surface-Mount Pressure Sensors features a high stability SenStable ...
NovaSensor NPC-410 Series Medium Pressure Sensors
Amphenol Advanced Sensors Subject: The NPC-410 Series of solid state pressure sensors are designed to provide a cost effective solution for applications that require long-term stability and high volume. Keywords: Amphenol Advanced Sensors; NovaSensor; NPC-140; pressure sensors; long-term stability; high volume Created Date: 11/1/2017 8:39:52 AM
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
The NovaSensor NPC-100 and NPC-120 Series pressure sensors are specifically designed for use in disposable medical applications. They are compensated and calibrated per AAMI guidelines. Keywords: Amphenol Advanced Sensors; NovaSensor; NPC-100; NPC-120; Medical Pressure; medical instrumentation; infusion pumps; dialysis machines Created Date
Amphenol
Amphenol Advanced Sensors NPB 102 | Barometric Pressure Sensor Product Spotlight NovaSensor NPB 102 is an absolute pressure sensor with digital output for low power consumption and wide ... AAS-930-274A-NovaSensor-NPB102-BaromtrcPressSnsr 021221.indd 1 2/17/2021 4:39:00 PM.
NovaSensor P1301 Low Pressure Silicon Pressure Sensor
NovaSensor P1301 Low Pressure Silicon Pressure Sensor Author: Amphenol Advanced Sensors Subject: NovaSensor P1301 Low Pressure Die is a piezoresistive sensing element measuring 2.7mm x 3.2mm \(0.11in x 0.13in\). Manufactured with NovaSensor SenStable® process, P1301 die provides excellent long term stability and repeatability.
PT3512 Pressure and Temperature Sensor Die | NovaSensor
With NovaSensor’s SenStable® process, PT3512 die features excellent long-term stability and repeatability (< 0.1% / year typ.). The on-chip temperature sensor powered by constant current allows for high accuracy measurement of temperature and for improvement of pressure
51723 | Amphenol Global Search | Amphenol
Pressure Sensor Die by NovaSensor - amphenol-sensors.com NovaSensor P330B Piezoresistive (PRT) Pressure Sensor Die offers the same superior stability and sensitivity as larger chips, but in an extremely small footprint for invasive applications where small size is critical. ...
NovaSensor NPA 201 Digital Output Absolute Pressure Sensor
Amphenol Advanced Sensors. 2 | NovaSensor NPA 201 Overview Figure 1 - Block Diagram • The NPA 201 is an absolute pressure sensor with digital output for low cost applications. • With a miniature 2.0 x 2.5 x 1.0mm HCLGA package, it is ideally suited for portable electronics and
P162 Medical Silicon Gage Pressure Sensor Die | NovaSensor
NovaSensor P162 Medical Silicon Gage Pressure Sensor Die are piezoresistive pressure sensor die offered in a miniature 1150 x 725 mm die that is small enough for three French catheters. The small die size is made possible by NovaSensor’s proprietary Silicon Fusion Bonding (SFB) process.
NovaSensor NPH Series - amphenol-sensors.com
Amphenol Advanced Sensors. NPH Series Specifications An integrated circuit silicon sensor chip is housed in a standard TO-8 electrical package that is printed circuit board mountable. The latest techniques in micromachining have been ... all NovaSensor silicon sensors, the NPH Series employs ...
NovaSensor NPC-120 Series - amphenol-sensors.com
The NovaSensor NPC-120 Series of Disposable Medical Pressure Sensors is specifically designed for use in disposable medical applications. The device is compensated and calibrated per the Association for the Advancement of Medical Instrumentation (AAMI) guidelines for industry acceptability.
Locations | Amphenol Advanced Sensors
Amphenol NovaSensor 1055 Mission Court Fremont, CA 94539. Añasco, Puerto Rico Amphenol Advanced Sensors Puerto Rico LLC Road 402 KM 1.3 Industrial Park P.O. Box 1576 Añasco, PR 00610. Campinas, Brazil. Amphenol TFC DO Brasil LTD Rodovia Governador Adhemar Pereira de Barros KM 121,5, S/N
NovaSensor P2705 Low Pressure MEMS Sensor Die - amphenol-sensors.com
Amphenol Advanced Sensors NovaSensor’s P2705 die products utilize four piezoresistors combined in a Wheatstone bridge circuit. When excited by constant voltage, the P2705 die produces a differential millivolt output signal directly proportional to the applied pressure. Available as gage, the P2705 sensor die
NPP-301 Series NovaSensor Surface Mount Pressure Sensor
NovaSensor Surface Mount Pressure Sensor Features • Low-cost surface mount package: SO-8 • Wide operating temperature range: -40°F to 257°F (–40°C to 125°C) • Static accuracy <0.20% FSO maximum • Suitable for automated component assembly • Four element Wheatstone bridge configuration for circuit design flexibility