Search Results for amphenol novasensor
NPI-19 NovaSensor Sensors - amphenol-sensors.com
NPI-19 NovaSensor Pressure Type (ISO Sensor) Code Pressure Port Type A No port, o-ring seal B 1/2-20 UNF H 1/4-18 NPT J 1/8-27 NPT ... Amphenol Advanced Sensors; NovaSensor; NPI-19 pressure sensor; solid state; high reliability; ISO design; High sensitivity Created Date:
npc-1210-050-d-1-l | Amphenol Global Search | Amphenol
The NovaSensor NPC-1210 Series is a drop-in replacement for most TE 12XX, 56XX, and 58XX Series and is available immediately. This line of low/medium pressure sensors provides a cost effective solution for applications that require calibrated performance over a wide temperature range.
NovaSensor Catheter Pressure Sensors - Amphenol
Title: NovaSensor Catheter Pressure Sensors Author: Amphenol Advanced Sensors Subject: NovaSensor P330W Absolute Pressure Sensor is a Piezoresistive (PRT) Pressure Die, offering the same superior stability and sensitivity as in larger die, but in an extremely small footprint, making it ideal for invasive appli¬@ 3 ^ß 8ØüÃ Æ Uø3ªá v Ö¬ Gj£ÐSÉLÛMTÕÉÖì xçOÙPZ @kzAð >¾¼ ...
NovaSensor P562 Medical Silicon Pressure Die - amphenol-sensors.com
NovaSensor’s P562 piezoresistive pressure sensor is specifically designed for medical applications. Low lin- ... Amphenol Advanced Sensors. P562 Specifications Parameter Value Units Notes General Pressure Range 100 mmHg -1.9 psi (-0.13 bar) Maximum Overpressure 125 (9 bar) psi Topside pressure
NovaSensor NPH Series Solid State Low Pressure Sensors
Amphenol Advanced Sensors NovaSensor NPH Series of Solid State Low Pressure Sensors consist of an integrated circuit silicon sensor chip housed in a standard TO-8 electrical package that is printed circuit board mountable. The latest techniques in micromachining have been used to ion-implant piezoresistive strain gauges into a
NovaSensor NPP Surface Mount Pressure Sensor - Amphenol
Amphenol Advanced Sensors NPP Surface Mount Pressure Sensor Features • Absolute Pressure Ranges: 100, 200, 700 kPa (15, 30, 100 psi) ... Consult NovaSensor for further information. 2. Values measured at 3 VDC and 77°F (25°C), unless otherwise noted. 3. Best fit straight line. 4. Typical coefficients, between 32°F to 158°F (0° to 70°C).
NovaSensor NPI Series Media Isolated Pressure Sensors - Amphenol
Amphenol Advanced Sensors NPI Series of Media-Isolated Pressure Sensors Features • Pressure Range: 2.5 psi (17 kPa) to 5,000 psi (35,000 kPa) • High stability and reliability • Gauge, absolute and sealed gauge variants ... The NovaSensor NPI Series features a high stability SenStable ...
npi-19m-200a2 | Amphenol Global Search | Amphenol
NPI-19 I2C Series Specifications Parameters Min. Typ. Max. Units Zero Pressure Output (10% - 90%) 666 Count Hex Zero Pressure Output (5% - 95%) 333 Count Hex Full Scale Pressure Output (10% - 90%) 399A Count Hex Full Scale Pressure Output (5% - 95%) 3CCB Count Hex POWER UP Symbol Parameter Limits Unit Remark Min Typ Max T
NovaSensor P165 3F Medical Silicon Absolute Pressure Sensor Die
Amphenol Advanced Sensors warrants its products against defects in material and workmanship for 12 months from the date of shipment. Products not subjected to misuse will be repaired or replaced. NovaSensor reserves the right to make changes without further notice to any products herein. Amphenol Advanced Sensors makes no warranty,
ge advanced sensors | Amphenol Global Search | Amphenol
The sensor is intended for printed circuit board mounting and delivered in tape and reel form to simplify manufacturing handling. Keywords: Amphenol Advanced Sensors; NovaSensor; NPA; surface mount sensor; pressure sensor; SO1C14 pin surface; respiratory systems; oxygen masks Created Date: 4/20/2016 7:55:34 AM
npc-1210-030-g-1-s | Amphenol Global Search | Amphenol
NPC-1210-030-G-1-S | Amphenol Global Search | Amphenol The NovaSensor NPC-1210 Series is a drop-in replacement for most TE 12XX, 56XX, and 58XX Series and is available immediately. This line of low/medium pressure sensors provides a cost effective solution for applications that require calibrated performance over a wide temperature range.
GE Advanced Sensors | Amphenol Global Search | Amphenol
Amphenol Advanced Sensors, with its portfolio of industry-leading brands - Thermometrics, NovaSensor, Telaire, Protimeter and Kaye - is an innovator in advanced sensing technologies and innovative embedded measurement solutions customized for regulatory and applications, value by providing critical information for real-time decisions.
Voltage Compensated, Media Isolated, High Pressure Sensors
Amphenol ranges available. Please consult factory Advanced Sensors. NPI-15VC Series dimensions NPI-15VC Series Specifications Description The NovaSensor voltage compensated NPI-15VC Series offers the performance of our current ... NovaSensor warrants its products against defects in material and
NPC-1210-100-A-1-S | Amphenol Global Search | Amphenol
Search Results for npc-1210-100-a-1-s IEPE Vibration Sensors - Wilcoxon Sensing Technologies Certified Intrinsically Safe for operation in Class I Division 1 and Zone 0 / Zone 1 hazardous locations.
npi-19m-200a2 | Amphenol Global Search | Amphenol
NPI-19 I2C Series Specifications Parameters Min. Typ. Max. Units Zero Pressure Output (10% - 90%) 666 Count Hex Zero Pressure Output (5% - 95%) 333 Count Hex Full Scale Pressure Output (10% - 90%) 399A Count Hex Full Scale Pressure Output (5% - 95%) 3CCB Count Hex POWER UP Symbol Parameter Limits Unit Remark Min Typ Max T
NovaSensor Filtration Air Restriction Sensor – Amphenol Sensors
AAS-920-707E-NovaSensor-FilterAirRestrictionSensor-051619-web Download. 967 Windfall Road St. Marys, PA 15857, US Ph: (814) 834-9140 [email protected] At Amphenol Sensors, we make Quality, Safety and Environmental Protection a top priority. We believe that making sustainable choices in the way we conduct our business creates short-term and long ...
ex series | Amphenol Global Search | Amphenol
Amphenol 7m QSFP+ (QSFP Plus) 40GBASE-CR4 802.3ba qualified passive copper cables provide next generation performance by combining four 10 Gb/s SFP+ channels into one affordable high-density package.
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Amphenol Advanced Sensors. P1300 Low Pressure Sensor Die Specifications Die dimentions (WxLxH): 2.7 mm X 3.2 mm - INa - INa + INa + INb + INa + INb - INb - INb - OUT + OUT ... The NovaSensor P1300 piezoresistive pressure Sensor Die is offered in a miniature 2.7 mm x 3.2 mm die. When excited with 1.5 mA, the P1300 produces a ...
NPC-1210-050-D-1-L | Amphenol Global Search | Amphenol
NPC-1220 Series Medium Pressure Sensors The NPC-1220 Series of solid state pressure sensors are designed to provide a cost effective solution for applications that require calibrated performance over a wide temperature range.
Thermometrics Archives - Amphenol Sensors
Brand(s): Thermometrics and NovaSensor. 0. read more. by Jordan Leithner. October 25, 2022. NovaSensor NPB 102 Barometric Pressure Sensor. Brand(s): Thermometrics and NovaSensor. 0. ... At Amphenol Sensors, we make Quality, Safety and Environmental Protection a top priority.