Search Results for amphenol ntc temperature probe
Temperature Sensors | NTC Thermistors - amphenol-sensors.com
NTC Thermistors are ideal for applications requiring a continuous change of resistance with temperature. They are known for their defined sensitivity to temperature, sensitivity to electrical power input and sensitivity to changes in thermal conductivity.
Temperature Sensors | Thermometrics
Thermometrics HTP Series of NTC Type High Temperature Probes consists of a bead thermistor hermetically-sealed in the tip of a shock resistant glass rod. These units are rugged and unaffected by severe environmental exposures.
Temperature Sensors | Temperature Sensor Assemblies - amphenol-sensors.com
Thermometrics Type FL Low Profile NTC Temperature Sensor consists of an NTC chip thermistor enclosed in a flat flexible circuit (FFC) with a thin-film protective coating. With its low profile (1.0 mm max thickness) and contour-conforming flexibility, this sensor is ideal for tight applications.
Temperature Sensors – Amphenol Sensors
This state-of-the-art polycrystalline semi–conductor fabrication facility manufactures NTC thermistor chips, discs and rings/polos, a variety of glass-encapsulated chips, lead frame coated devices, microchip-based catheter thermistor probes, and OEM customer-specific temperature probes.
Glass HTP Series | High Tempurature Probe | NTC Thermistors
Thermometrics HTP Series of NTC Type High Temperature Probes consists of a bead thermistor hermetically-sealed in the tip of a shock resistant glass rod. These units are rugged and unaffected by severe environmental exposures, including high density nuclear radiation.
NTC Interchangeable Thermistor - amphenol-sensors.com
• Precision, solid state temperature sensor • Epoxy filled sleeve for controlled diameter • Interchangeability down to ±0.18°F (±0.10°C) • Suitable for use over the range of: -40°F to 221°F (–40°C to 105°C) • High sensitivity greater than: –4%/°C at 77°F (25°C) • Most popular Resistance (R) vs Temperature
TEMP | Amphenol Global Search | Amphenol
NTC protected within probe with thermal enhancement for optimal heat transfer to provide for a robust solution with quick time response. Effective in multiple applications in all types of HVAC or ambient temp for monitoring equipment.
Thermometrics Waterproof IP68 Temperature Sensor - Amphenol
Overmolded NTC Thermistor NTC Type JI/JIC Waterproof IP68 Temperature Sensor Features • Waterproof to IP68 • Withstands freeze/thaw cycling • Range of wire lengths 300 mm to 5000 mm (11.8 in to 16.4 ft) • Halogen-free cable • Sensor tip and extension cable molded together as one hot vulcanised unit • RoHS compliant Amphenol
Thermometrics Ring Terminal Temperature Sensor - Amphenol
Ring Terminal Temperature Sensors are commonly used in the automotive and industrial markets allowing surface temperature measurement with designs and performance tailored to specific application requirements. The sensors consist of an NTC thermistor located within a ring-terminal, which is screw-fixed into position.
Thermometrics NTC Type FP07 Fastip Probe Thermistor - amphenol-sensors.com
The NTC Type FP Series Fastip Thermoprobes are ideally suited for high speed measurement and control of fluid temperatures, fluid level or flow. They offer the ease of handling associated with large glass probe thermistors as well as ultra-fast response times of small glass coated bead thermistors. These units exhibit relatively
Thermometrics NTC Type 95 Series Thermistors - Amphenol
NTC Thermistors Features • Precision, solid state temperature sensor • Interchangeability down to ±0.18°F (±0.1°C) • Suitable for use over a range of -112°F to 302°F (–80°C to 150°C) • High sensitivity, greater than –4%/°C at 77°F (25°C) • Suitable for temperature measurement, control and compensation
RTS Series: Ring Terminal Temperature Sensor - amphenol-sensors.com
Thermometrics RTS Series of Ring Terminal Temperature sensor of an NTC chip thermistor mounted in An eyelet tag for surface temperature measurement. Amphenol industrial sensors can be custom-designed to meet the exact specifications and demands of the application.
Glass Miniature Series | Thermometrics NTC Thermistors
General purpose applications involving temperature measurement and control, circuit temperature compensation, liquid level sensing or fluid flow sensing. Features, specifications, and documentation for the Glass Miniature Series by Thermometrics. Check distributor stock to place an order.
AB6 NTC Thermistor Assembly | Thermometrics Sensor Assemblies
Maximum continuous operating temperature is 221°F (105°C). AB6D2 Thermistor is welded to 38 gauge, nickel alloy 200, bifilar, heavy ISONEL insulated extension leads, 6.5 ft (1.98 m) ±0.5 ft (±0.15 m) long.
Thermometrics Type FL Low Profile NTC Temperature Sensor - Amphenol
Thermometrics Type FL Low Profile NTC Temperature Sensor consists of an NTC chip thermistor enclosed in a flat flexible circuit (FFC) with a thin-film protective coating. With its low profile (1.0 mm max thickness) and contour-conforming flexibility, this sensor is ideal for tight applications. nominal ohm. minimum ohm. maximum ohm. Temp. Tolerance
Type FL Low Profile NTC Temperature Sensor | Sensor Assemblies
Thermometrics Type FL Low Profile NTC Temperature Sensor consists of an NTC chip thermistor enclosed in a flat flexible circuit (FFC) with a thin-film protective coating. With its low profile (1.0 mm max thickness) and contour-conforming flexibility, this sensor is ideal for tight applications.
Pressure and Temperature Combination Sensor | Thermometrics Sensor ...
Thermometrics Pressure & Temperature Combination Sensor provides both pressure and temperature measurements in one sensor assembly. For reliable and accurate measurements, the sensor utilizes NTC thermistor technology for temperature sensing alongside silicon-based Microelectromechanical Systems (MEMS) technology for absolute pressure sensing.
Type 95 Series NTC Thermistors for Medical | Amphenol Advanced Sensors
Thermometrics Type 95 Series NTC Thermistors are precision, solid state temperature sensors, providing high reliability and stability over an interchangeable range.
Temperature Sensing for Medical Devices | Amphenol Advanced Sensors
Interchangeable thermistor assemblies with temperature accuracy of ±0.05°C @37°C for continuous patient monitoring and neonatal incubator systems. Interchangeable thermistors and IR sensors for oral, rectal, tympanic, and auxiliary temperature measurements for predictive, clinical, or home thermometers.
Digital Temperature Sensors vs. NTC Thermistors - amphenol-sensors.com
From Thermometrics, Inc., learn more about the features, benefits and common applications of Digital Temperature Sensors versus NTC Thermistors. NTC Thermistors – NTC stands for Negative Temperature Coefficient, meaning they reduce in impedance as temperature increases resulting in an analog voltage which varies with temperature.