Search Results for amphenol rohs
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Compliant Part/Product Description Exemptions (If Applicable) M10‐090351‐019 YES PACKING, PREFORMED N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the
Declaration of Conformity to RoHS - amphenolrf.com
RoHS Status: Compliant with no exemptions This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863. The following table lists the restricted materials and their respective
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration November 19, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO), Amphenol Commercial Air Divisi on (ACAD), and Amphenol Military High Speed (AMHS) offers the following information:
amphe-pd-radsok-catalog-amphenol-industrial
Amphenol is the undisputed leader in interconnect systems for harsh environment applications. Such applications require a high ... The Amphe-PD™ series meets RoHS requirements and is UL and IEC finger touch safe. Available in a myriad of configurations for high flex cable, PCB, and busbar mounting. Custom cable assemblies are
Micro HDAS - High Performance PCB connectors - Amphenol Socapex
The Amphenol Socapex Micro HDAS PCB connector is a high-density, rugged connector designed for use in severe environments. It boasts a pitch of just 1.27mm, making it smaller and lighter than other connectors while still being strong and durable.This connector meets and exceeds MIL-DTL-55302G and 83513G military standards, making it ideal for use in commercial and military aerospace ...
BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm | 112533 - Amphenol RF
Alias: B1121AA-ND3G-8X-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258
10121506-320816ALF | HPCE® | Amphenol
Amphenol is one of the leading manufacturers of HPCE® HIGH POWER CARD EDGE CONNECTOR. Contact us today for more details of HPCE®, part number 10121506-320816ALF. Amphenol is one of the leading manufacturers of HPCE® HIGH POWER CARD EDGE CONNECTOR. ... China RoHS: Compliant. Low Halogen: No. REACH/SVHC: Compliant. Buy / Sample
10104110-0001LF | MICRO USB | Amphenol
Amphenol is one of the leading manufacturers of MICRO USB. Contact us today for more details of MICRO USB 2.0, part number 10104110-0001LF. ... EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: Yes. REACH/SVHC: Compliant. Buy / Sample Drawing; 3D Model (STP) 3D Model (IGES) Product Specification ...
62684-402100AHLF | 0.50mm pitch Flex Connectors | Amphenol
Amphenol is one of the leading manufacturers of flex 0.5 opu-u. Contact us today for more details of flex 0.5 opu-u , part number 62684-402100AHLF. Toggle Nav. Search. Search. Advanced Search . Search ... China RoHS: Compliant. Low Halogen: Yes. REACH/SVHC: Compliant. Buy / Sample
Declaration of Conformity to RoHS - Amphenol RF
RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863. The following table lists the restricted materials and their respective
Termination Instructions - Amphenol Aerospace
L-Ref Number Part Number Subject Description; L-410 5015 5015 MS-E,F Series Connectors MIL-C-5015
PowerBOSSlite M35 (1 3/8") - Amphenol Sine
PowerBOSSlite M35 (1 3/8) - M35 (1 3/8”) - 3 & 4 POSITION SPECIFICATIONSTemperature Range:-20°C to +90°C Single-rated; -20°C to +105°C Dual-rated
Declaration of Conformity to RoHS - Amphenol RF
RoHS Status: Compliant with no exemptions This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863. The following table lists the restricted materials and their respective
n062524102c | Amphenol Global Search | Amphenol
Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40…+167 °F) This magnet may infl uence the sensor ...
Mini-SAS HD Cable Assemblies 12G/24G - Amphenol
Amphenol 12G / 24G Mini-SAS HD product is the next generation SAS storage interface addressing multichannel bandwidth requirements of 12Gb/s or 24Gb/s while meeting or exceeding SAS 3.0/4.0 specifications. The Mini-SAS HD product provides greater port den ... The production of every part takes place in compliance with RoHS standards, which ...
Universal Contact Connector | FCI Basics | Amphenol
Amphenol Connect Blog. News & Press Releases. Environmental. Environmental, Health and Safety Policy. Product Compliance. Product Compliance Reports. ISO Certifications. ... RoHS compliant and lead-free; Meets environmental, health and safety requirements; Part Numbers. Distributor Stock Check - X. Target Markets & Applications.
ecomate® Plastic | Circular Plastic Connectors - Amphenol Sine
Available in 1 Shell Size and 4 Insert Arrangements . Amphenol Tuchel Industrial’s ecomate® Plastic Series of connectors provide an IP65/67 rating (in mated condition) for industrial applications, and incorporates the latest technology in a sealed, high-impact, lightweight, thermoplastic design.
Cockpit - Amphenol PCDAmphenol PCD
Amphenol’s product solutions are engineered with the highest quality standards in the industry. Whether it’s our Mil Spec solutions to our custom cockpit panels, you can rely on Amphenol. ... RoHS and REACH compliant. Nano-Pegasus: Nano-Pegasus is a small, plastic, easy to use connectors designed specifically for sensing, command and ...
Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺 ... RoHS Flammability: PCB UL94V-0, thermoplastic resin UL94V-0: SlimSAS Low Profile 4x SRT & RA plug. Product Description: Ultraport LP SlimSAS 4X RA plug Cable Assembly with pull tab
AmphenolSineSystems
Amphenol Sine Systems offers the following information: Per review of the materials & processes utilized in the manufacture of the above products, Amphenol Sine Systems Corporation hereby acknowledges the referenced product meets compliance to the latest China&EU RoHS (Directive 2011/65/EU and the amending Directive 2015/863/EU) and REACH and REACH