Search Results for amphenol rohs
D37P24A4PA00LF | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature Delta D Part Number D37P24A4PA00LF. ... EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: No. REACH/SVHC: Compliant. Buy / Sample Drawing; 3D Model (STP) 3D Model (PRT) 3D Model (IGES) ...
Declaration of Conformity to RoHS - Amphenol RF
RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863. The following table lists the restricted materials and their respective
BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm - Amphenol RF
Alias: 36800-RFX: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219 ...
86566520065LF | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of d-sub cable connectors. Contact us today for more details of d-subminiature , part number 86566520065LF. ... EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: Yes. REACH/SVHC: Compliant. Buy / Sample Drawing; 3D Model (STP) 3D Model (IGES) Product Presentation ...
KEYED (3) PLACES - Amphenol Sine
4.7 rohs compliant 5. mating part: atm04-08px* receptacle. ( x = a,b,c,d keys; * = modifications and colors ) 6. all dimensions are for reference use only. ... sine systems - www.amphenol-sine.com amphenol materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08
zoneminder alternative | Amphenol Global Search | Amphenol
Amphenol Sine Systems AHD Series™ Connectors were developed in response to the overwhelming need for an economic alternative to today’s existing diagnostic product options. Designed specifically as a cost-conscious, reliable alternative, intermateable to industry standard 6 and 9 pin connectors, the AHD Series™ is ideal ...
10044473-102121LF | Densishield TM | Amphenol
Amphenol is one of the leading manufacturers of DensiShield ® highspeed Cable Connector. Contact us today for more details of DensiShield ® , part number 10044473-102121LF. ... EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: No. REACH/SVHC: Compliant. Buy / Sample Drawing; 3D Model (STP) 3D Model (PRT) Product Specification ...
2M805 2M804 2M803 2M801 - Amphenol Aerospace
56 Contact Us: 800-678-0141 • www.amphenol-aerospace.comContact Us: 800-678-0141 • www.amphenol-aerospace.com 2M805 Series of Hermetic Receptacles provide superior sealing of 1x10-8 cc/second helium leak rate and are 100% tested prior to shipping. This superior sealing is accomplished through the use of glass insulator fused
Amphenol Aerospace
%PDF-1.6 %âãÏÓ 2201 0 obj >stream hÞì›k Ü8²¦ýSòãÎ W1‚÷ƒƒ ¶«· Æ;ƒq/v± ãÀÓ®î®Åø · ˜óçw7B©”¨L努”œ/ ÛT¦’¢¨ ùÄ«—´2+»ò V~•SZÅ 9 VyE)¹ ÑÊÙ(ßÓ*ZgWQ¾6œò*Û Y2ò¯œB1 ³"v+fãå ›V B”Jä W–åN ±”VÖ² g¹Gï¥ ¤¹z“RÌV:É í fé ›‚ åT©!k1‘w+GÚmDVî™Y{Ð |* I RÔ¢œË9²> ír¹1^9/=k\Y:MΕëp ...
SIZE TYPE B C- - Amphenol Sine
sine systems - www.amphenol-sine.com amphenol materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 ... 3.7 rohs compliant 4. mating part: atp06-4s* plug (* = all modifications) 5. all dimensions are for reference use only. seal retainer recommended layout
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Compliant Part/Product Description Exemptions (If Applicable) 10‐712990‐721 YES CONTACT, PIN N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the
AP-93 1000 Hour Salt Spray RoHS Plating - Amphenol Aerospace
Amphenol AP-93 REACH/RoHS Compliant Plating outperforms Cadmium, 1000 Hour Salt Spray, 392°F temperature rating, 500 mating cycles, 336hr SO2 exposure. ... AP-93 is a conductive REACH/RoHS compliant finish that outperforms Cadmium. AP-93 exceeds Olive-Drab Cadmium plating (Class W) by meeting 1000 hours of dynamic salt spray, 500 mating cycles ...
Centaur High Bandwidth 38999 Connectors - Amphenol Aerospace
RoHS Documents REACH Document Request Statements & Certifications ... Amphenol's Centaur interconnect utilizes the advantages of our extensive legacy of Mil-Spec connectors and the latest in high-speed contact and connector technology. The Centaur interconnect provides both a durable and high-bandwidth system perfect for military, aerospace ...
Amphenol Canada Corp.
amphenol canada corp. any purpose or used for manufacturing purposes without written permission from amphenol canada corp. this document contains proprietary information and such information may not be disclosed to others for p-mrj-578x-x1 sheet 1 rohs compliant s.semenov d product drawing (ear 14166) apr15/13 k.l. dwg size: with standard rj ...
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Compliant Part/Product Description Exemptions (If Applicable) T3K-5617-4N-248-2 YES COVER, PROTECTIVE N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace
Amphenol
ROHS 3 4 Amphenol RADSOK 5 2. 03 "HV" series connector and cable assembly are typically developed in the application of automobile, especially for high voltage and high current in hybrid car and electrical car. Technical features Description High rating current: design with our Amphenol patented Radsok socket contact technology to satisfy the high
DD50P364TXLF | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature Part Number DD50P364TXLF. ... EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: No. REACH/SVHC: Compliant. Buy / Sample Drawing; 3D Model (STP) 3D Model (PRT) 3D Model (IGES) ...
Conan 1.00mm Connector | Mezzanine Connectors - Amphenol CS
Amphenol's Conan ® 1.00mm mezzanine connector is designed for industrial applications and harsh environments. Mechanically secure, high-density electrical interface between PCBs. ... RoHS compliant and lead free; Meets environmental, health and safety requirements; Part Numbers. Distributor Stock Check - X. Target Markets & Applications.
Warrior Grip Soldier-Worn Push-Pull Connectors - Amphenol Aerospace
Amphenol's Warrior Grip series is the only Nett Warrior-style micro-miniature circular connector to bring fast charging 10-amp capability directly to the warfighter. Leveraging Amphenol’s extensive experience with the 2M804 push-pull series, Warrior Grip connectors are designed to offer a solution that exceeds the rigorous requirements of the ...
Tools
AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit for Crimping Size 12,16,20 Machined Contacts, Wire Stripping, Positioners, Gauge and Extraction Tool