Search Results for amphenol rohs
Amphenol
sine systems - www.amphenol-sine.com amphenol materials list size process specifications: material specifications: unless otherwise specified 3 pl dec –0.08 ... 3.6 rohs compliant 4. mating part:at06-12sx* ( x = a,b,c,d keys ) 5. all dimensions are for reference use only. 6 contact size and wire range: size 16 contacts (12 places)
90312-006LF | Minitek® 2.00mm WTB | Amphenol
Amphenol is one of the leading manufacturers of minitek 2.00mm - crimp to wire. Contact us today for more details of minitek , part number 90312-006LF. ... EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: No. REACH/SVHC: Compliant. Buy / Sample Drawing; 3D Model (STP) 3D Model (PRT) 3D Model (IGES) ...
DAM15P500 | D-Subminiature | Amphenol
D-Subminiature - PCB Connector, machined contacts 15 Way Pin Right Angle, with plastic bracket
Quality Standards - Amphenol Aerospace
RoHS Documents REACH Document Request Statements & Certifications Back to Menu; Customers; Request a Quote Customer Support Tech Support ... Amphenol Aerospace Quality Policy: "To satisfy the expectations and requirements of our customers by utilizing industry-leading practices in continuous improvement, automation and compliance to statutory ...
RNJLP - Rack & Panel Low profile - 38999 Series - Amphenol Socapex
The Amphenol Socapex RNJLP Rack & Panel Low Profile connector is a lightweight, high-density solution for harsh environments. Derived from the 38999 series III, it features realignment capability on three axes, allowing for axial, angular, and longitudinal realignments. The RNJLP offers the same panel distance as the ARINC 404 and is suitable for applications such as battlefield communication ...
Declaration of Conformity to RoHS - Amphenol RF
RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863. The following table lists the restricted materials and their respective
NovaSensor NPC-410 Series Medium Pressure Sensors
Amphenol Advanced Sensors Description The NPC-410 Series of solid state pressure sensors are designed to provide a cost effective solution for applications that require long-term stability and high volume. Packaged in a dual-in-line configuration, the NPC-410 Series is intended for printed circuit
101019966912A | Micro SD Express | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Micro SD express , part number 101019966912A ... EU RoHS: Compliant with Exemption 6(a)-I, 6(b)-II and 6(c) China RoHS: Compliant with Exemption 7.1, 7.2 and 7.3. Low Halogen: Yes. Buy / Sample
FCI Basics | Wire-to-Board, Board-to-Board - Amphenol CS
COMPACT, BLIND MATING, SUPER SPEED UP TO 40GB/S Amphenol FCI USB Type-C connector is a compact, reversible interface that enables high-speed data transfer... VIEW PRODUCT. USB 2.0 Connector 0.5GB/S CONSUMER INTERFACE FCI Basics USB 2.0 connector delivers a data rate of up to 480Mb/s. The Universal Serial Bus interface is ideal for use in...
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Certificate of Conformance January 22, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) ... Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Certificate of Conformance July 12, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) ... Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
61082-061402LF | Bergstak® | Amphenol
Amphenol is one of the leading manufacturers of 0.80mm Board to Board/Wire Connectors. Contact us today for more details of BergStak ® , part number 61082-061402LF. Toggle Nav ... EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: Yes. REACH/SVHC: Compliant. Buy / Sample
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Compliant Part/Product Description Exemptions (If Applicable) CF-198143-25A YES TERMINUS ASSEMBLY, SOCKET N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the
Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺 ... RoHS Flammability: UL94 V-0, raw cable VW-1 Features and Benefits Compact size suitable for very thin platforms: pitch 0.5mm, max 24pin Support TBT3 signal Speed up to 40Gbps through two lanes Support 5A max. current and 100W power ...
IDS-106 Amphenol
Amphenol Industrial Operations 482 N. Mariposa Rd, Bldg. A Nogales, AZ 85621 Tel: (888) 364-9011 Fax: (520) 285-5134 Email: tech@amphenol-aio.com Europe: Amphenol Industrial Operations Europe Via Barbaiana 5 1-20020 Lainate (MI) Italy Tel: +39 02 93254.204 Fax: +39 02 93254.444 Email: info@amphenol-aio.com Middle East: Amphenol Middle East ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EU RoHS Certificate of Conformance August 14, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and ... Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to ...
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Certificate of Conformance July 18, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) ... Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Compliant Part/Product Description Exemptions (If Applicable) 10‐251415‐725 YES CONTACT, PIN 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the
PSAS5M2130221TR | SAS PCIE | Amphenol
Amphenol is one of the leading manufacturers of Storage Connectors. Contact us today for more details of SAS PCIE, part number PSAS5M2130221TR Amphenol is one of the leading manufacturers of Storage Connectors. ... China RoHS: Compliant. Low Halogen: Yes. REACH/SVHC: Compliant. Buy / Sample Product Drawing; 3D Model (STP) Product Specification ...