Search Results for amphenol rohs
BrightConnX™ IP67 Mini Sealed 2.50mm Pitch Connectors ... - Amphenol CS
BrightConnX™ FLH Series Mini Sealed 2.50mm pitch connectors provide a wire-to-wire IP67 sealing in mated conditions. Its waterproof characteristics make it ideal for applications in harsh environments. These connectors can generally be used in indus
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance July 3, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) ... Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Amphenol Aerospace
Amphenol Aerospace designs and manufactures QPL Mil-spec and custom circular and rectangular electrical and electronic connectors for the military and aerospace industries. We also specialize in designing and building high-speed cable assemblies, media converters and Ethernet switches, fiber optic connectors and cable assemblies, high power and high voltage connectors, EMI/EMP filter ...
Amphenol
sine systems - www.amphenol-sine.com amphenol materials list size process specifications: material specifications: unless otherwise specified 3 pl dec –0.08 ... 4.3 rohs compliant 5. recommended wire range: 16 - 22 awg (1.5 - 0.35mm†) recommended insul o.d: 1.91 - 3.15mm (0.075 - 0.125inch) 6. package: 4000 pcs/reel
D-Subminiature Mixed and Full Power DW Series - Amphenol CS
www.amphenol-cs.com Disclaimer Please note that the above information is subect to change without notice. D-Subminiature Mixed and Full Power DW Series POWER SOLDER AND CRIMP CONTACTS SOLDER CONTACTS Type Max. Current Rating Clip Colour RoHS* Part Number ≥200 mating/ unmating RoHS* Part Number ≥500 mating/ unmating Wire Strip length mm±0.5 ...
10114831-10104LF | MINITEK®1.25 | Amphenol
Amphenol is one of the leading manufacturers of MINITEK® WTB 1.25MM. Contact us today for more details of MINITEK®, part number 10114831-10104LF. ... EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: Yes. REACH/SVHC: Compliant. Buy / Sample Drawing; 3D Model (STP) 3D Model (IGES) Product Specification ...
61083-061402LF | Bergstak® | Amphenol
Amphenol is one of the leading manufacturers of 0.80mm Board to Board/Wire Connectors. Contact us today for more details of BergStak ® , part number 61083-061402LF. Toggle Nav ... EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: Yes. REACH/SVHC: Compliant. Buy / Sample
10114830-10102LF | 1.25mm Wire to board | Amphenol
Amphenol is one of the leading manufacturers of MINITEK® WTB 1.25MM. Contact us today for more details of MINITEK®, part number 10114830-10102LF. Amphenol is one of the leading manufacturers of MINITEK® WTB 1.25MM. ... China RoHS: Compliant. Low Halogen: Yes. REACH/SVHC: Compliant. Buy / Sample
Amphenol RF
Amphenol RF
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Certificate of Conformance January 10, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) ... Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
10029364-111TRLF | SATA | Amphenol
Amphenol is one of the leading manufacturers of Storage and Server System. Contact us today for more details of SATA Connectors, part number 10029364-111TRLF. ... EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: No. REACH/SVHC: Compliant. Buy / Sample Drawing; 3D Model (STP) Product Specification ...
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Compliant Part/Product Description Exemptions (If Applicable) 10‐555425‐01S YES INSERT & GROMMET N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the
R-VPX - Amphenol Socapex
Amphenol Socapex R-VPX is a ruggedized, high-speed, board-to-board interconnect system capable of data rates in excess of 10 Gbps, meeting and exceeding VITA 46 standards. This connector system gives users ... RoHS compliant * Refer to Step 6 (Contact Termination Finish) to complete part number.
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance May 9, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) ... Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Braided Cables RG 174/U-LL - AMPHENOL PROCOM
Amphenol Procom offer quality Cable Components like Grounding Kits, Coaxial Loads, Attenuators, Arrestors, DC-blocks and SWR Analyzers. See our products here. Explore all Cable Connectors. Corrugated Cables. Amphenol Procom offers several Corrugated Cables like Super Flexible- and Cobber Cables. All are of the highest quality on the market.
circular connector | Amphenol Global Search | Amphenol
Connectors . 27 pole capacity circular shell connectors. PL-700SM-N FEATURES. Compact and configurable, the Pulse-Lok® 700SM-N Series connectors are Amphenol Alden’s most versatile offering in a package diameter less than three quarters of an inch.
Amphenol
3.6 RoHS COMPLIANT 4. MATING PART: AHDP06-24-35S* ( * = SEAL TYPE ) 5. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. 6 CONTACT SIZE AND WIRE RANGE: 7. RECEPTACLE IS SUPPLIED WITH DUST CAP. ... Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023.
75653-002LF | PV® | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Wire to Board Connectors. Contact us today for more details of PV ® , part number 75653-002LF. Amphenol is one of the leading manufacturers of 2.54mm Wire to Board Connectors. ... China RoHS: Compliant. Low Halogen: Yes. REACH/SVHC: Compliant. Buy / Sample
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Compliant Part/Product Description Exemptions (If Applicable) 10-646402-236N YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the