Search Results for amps on 10 12 14 awg
10, 12 & 14 AWG Molded 90 Degree Assemblies (3 & 4 Pole) - TPC Wire
10, 12 & 14 AWG Molded 90 Degree Assemblies (3 & 4 Pole) • IP69K Rated • RoHS Compliant • 600 V • 20-25 Amp Rated • Heavy-Duty Quick-Connex ™ make replacement of electrical and electronic control devices quick and simple.
10 & 12 AWG Quick-Connex - TPC Wire
• IP68 Rated • IP69K Rated • RoHS Compliant • 600 V • Heavy-Duty • Ampacity: 10 AWG – 25 Amps; 12 AWG, 3 Pole – 25 Amps, 12 AWG 4 Pole – 20 AMPS Quick-Connex ™ make replacement of electrical and electronic control devices quick and simple.
Quick-Connex® 10, 12 & 14 AWG 90 Degree Mini Cordsets ... - TPC Wire
Quick-Connex® cordsets make replacement of electrical connections quick and simple. Each cordset is built with Super-Trex® Ultra-Gard® Portable Cord which provides a superior first-line of defense against tearing, abrasion, impact, oil, and most chemicals.
Question: How Do I Know How Many Amps Your Cable(s) will Handle?
The Current Handling vs. Wire AWG Chart The chart below will tell you the maximum recommended current handling capacity (Amps) for a given wire gauge in both Chassis Wiring and Power Transmission Wiring versions. Remember to choose the Power Transmission Wiring value for most cables purchased through us and other cable vendors (bundled wire).
Amphenol
14-20 AWG (2.0-0.5mm²) 13 AMPS 1.35 mm (.053in) 2.62 mm (.103 in) 20 16-22 AWG (1.5-0.5mm²) 7.5 AMPS 1.02 mm (.040 in) 2.10 mm (.083 in) 12 10-14 AWG (6.0-2.0mm²) 25 AMPS 2.46 mm (.097 in) 4.01 mm (.158 in) 12.8 1 11/16-18 UNEF THREAD 110°REF 110°REF MAIN POLARIZING KEYWAY SMOOTH RING ADAPTOR - BLUE 2.6 Ø43.08±0.12 41.45 +0.2-0 ...
12 3.40mm 4.32mm 12-14AWG 25 AMPS - amphenol-sine.com
2. contact size: 12 3. specifications: 3.1 current rating: 25amps 3.2 contact millivolt drop: 60millivolt drop @ 125amp test current. 3.3 rohs compliant 4. recommended wire range: 12-14awg 5. available hand crimper: ca-5d12 6. all dimensions are for reference use only assy p/n recommended wire range pin contact p/n socket contact p/n
TITLE: A B - Amphenol Sine
4.1 current rating: 25 amps 4.2 contact millivolt drop: 100 millivolt drop @ 25 amp test current. 4.3 rohs compliant 5. recommended wire range: 12 - 14 awg (4.0 - 2.0mm²) ... contact, socket, stamped, size 12, 12-14 awg, a series b a5 none 1 1 a3 - release new dwg format 21/oct/13 drp - b a b a a4 c1070s update drawing 28/jun/19 joe tommy ref ...
Ampacity and Its Impact on Industrial Cable Selection - TPC Wire
An industrial automation application requires a 12 conductor, 16 AWG control cable. The chosen cable has a maximum conductor temperature rating of 90°C. Using NEC Table 310.16, the allowable ampacity for a 16 AWG cable with three current-carrying conductors is 18 amps.
Build Your Own 14, 10, & 12 AWG Quick-ConnectTM Cord Sets
X = 10 AWG Y = 12 AWG Z = 14 AWG Number of Poles: 3 or 4 1 = Single 2 = Double End A = Male Straight B = Male 90º C = Female Straight D = Female 90º E = Male Straight to Female Straight F = Male Straight to Female 90º G = Male 90º to Female Straight H = Male 90º to Female 90º N = Nylon A = Aluminum S = Stainless Steel Super-Trex® 69 = 10 ...
De-rating Bundled Conductors (to account for inhibited heat dissipation ...
De-rating Bundled Conductors (to account for inhibited heat dissipation): when multiple insulated conductors are bundled together, multiply the ampacity by 0.8 for 2-5 conductors; 0.7 for 6-15 conductors; or 0.5 for 16-30 conductors.
Amphenol
12 10-14 AWG (6.0-2.0mm²) 25 AMPS 3.40 mm (.134 in) 4.32 mm (.170 in)--REF:HD34-24-16PN 110°REF 110°REF MAIN POLARIZING KEYWAY Ø50.8 ... Nickel-plated 12 10-12 Stamped & Formed AT62-12-0222 Female Contact - Socket, Nickel-plated 12 10-12 Stamped & Formed AT60-12-0144 Male Contact - Pin, Gold-plated 12 12-14 Stamped & Formed ...
14 AWG Quick-Connex Cord Sets (3 & 4 Pole) - TPC Wire
14 AWG Quick-Connex™ Cord Sets (3 & 4 Pole) • IP68 Rated • IP69K Rated • RoHS Compliant • 600 V • Ampacity: 3 Pole – 18 Amps; 4 Pole – 15 Amps 1.
TITLE: DWG NO - Amphenol Sine
13 AMPS 12 12-14 AWG 25 AMPS 3.40 mm (.134 in) 4.95 mm (.195 in) 21.4 2.8 SIZE 12 CONTACTS (2 PLACES) SIZE 16 CONTACTS (11 PLACES) 75.7 18.9 34 2X Ø4 6 AT1612-13PB-G 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS:
A3 RELEASE NEW DRAWING FORMAT 10/23/13 DRP A6 MODIFY DIMENSIONS 18JUL24 ...
13 AMPS 12 12-14 AWG 25 AMPS 2.46 mm (.097 in) 4.01 mm (.158 in) 21.4 2.8 SIZE 12 CONTACTS (2 PLACES) SIZE 16 CONTACTS (11 PLACES) 75.7 18.9 34 2X Ø4 6 AT1612-13PB-RDG 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: QUANTITY APPROVAL: ENGINEER: CHECKED:
14 AWG Quick-Connex Receptacles (3 & 4 Pole) - tpcwire.com
14 AWG Quick-Connex™ Receptacles (3 & 4 Pole) ORDERING INFORMATION (MINIMUM PURCHASE MAY BE REQUIRED IF PRODUCT NOT STOCKED) • IP68 Rated • IP69K Rated • RoHS Compliant • 600 V • Ampacity: 3 Pole – 18 Amps; 4 Pole – 15 Amps
SpeedSplice™ | Field-Serviceable Splicing Solution - Amphenol Sine
Made of silicone rubber with an IP67 rating, our SpeedSplice™ houses an environmentally-sealed, mated pair of contacts, with an Integrated Contact Retention System, ensuring your repairs will withstand harsh environmental conditions. For use with A Series™ Common Contacts in Size 12 & 16 Machined/Stamped & Formed.
Portable Cords Product Name Ratings Page - tpcwire.com
Single Conductor Power Cable solutions. The key to Super-Trex®’s unmatched performance lies in the specially compounded TSE jacketing designed for superior first-line defense against tearing, a. asion, impact, oil, and most chemicals. It boasts flame and heat resistance, along wi.
B A2 - Amphenol Sine
12 3.40 mm (.134 in) 10 - 14 AWG (5.0-2.0mm²) 4.95 mm (.195 in) NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: ... 25 AMPS 3.2 OPERATING TEMPERATURE: -55°C TO +125°C 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 ... Nickel-plated 12 10-12 Stamped & Formed AT62-12-0222 Female Contact - Socket, Nickel-plated 12 10-12 Stamped & Formed AT60 ...
Hoff-Trex® Open Barrel Connectors - TPC Wire
TPC Wire & Cable’s Hoff-Trex® line of open barrel connectors are designed to provide relief from vibration that can cause a wire to fail prematurely.
B A3 - Amphenol Sine
12 10-14 AWG (6.0-2.0mm²) 25 AMPS 2.46 mm (.097 in) 4.01 mm (.158 in) 16 14-20 AWG (2.0-0.5mm²) 13 AMPS 1.35 mm (.053in) 3.05 mm (.120 in) NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: ... Nickel-plated 12 10-12 Stamped & Formed AT62-12-0222 Female Contact - Socket, Nickel-plated 12 10-12 Stamped & Formed AT60-12-0144 Male Contact - Pin ...