Search Results for amps on 10 12 14 awg
Amphenol®
12 AWG-55 °C to 125 °C with 150°C upon request 133N 100 1000MΩ Min. (at 25 °C) 1500 AC (RMS) IP67 (mated) 500 VAC 16-12 AWG Size 8 System 70A with RADSOK®, and 60A with standard contacts 1 8 AWG-55 °C to 125 °C with 150°C upon request 156N 100 1000MΩ Min. (at 25 °C) 1500 AC (RMS) IP67 (mated) 500 VAC 10-8 AWG E F D OVERALL LENGTH A 1 ...
INSTALLATION INSTRUCTIONS C-CHARGER & OWNER’S MANUAL - Charles Industries
#SOL−12 or #SOL−24 ND (continuous duty type). #14 AWG #16 AWG To EMS F2 3A fast blow Current limit enable Equalization PD Status Lamp WARNING Connect this wire first! Figure 2. Alternator Regulator Wiring Diagram Table 1. Notes for Figure 2 Required in-line fuse and holder or equivalent. Optional The temperature sensor wires should be a ...
Quick-Connex® 14 AWG Mini Receptacles (3 & 4 Pole) - TPC Wire
14 AWG: 4: 4 Pole Nylon Male Receptacles: No Shielding: 84201A: 14 AWG: Aluminum Closure Cap for Receptacle 14 AWG: No Shielding: 84202A: 14 AWG: Aluminum Closure Cap for Plugs 14 AWG: No Shielding: 84038A: 14 AWG: Aluminum Adapter 14 AWG: No Shielding: 84203N: 14 AWG: Black Delrin Closure Cap for Receptacle 14 AWG: No Shielding: 84204N: 14 AWG ...
SP12A1T Pin Contact, Stamped, Tin, Wire Range 14-12 AWG
SP12A1T Pin Contact, Stamped, Tin, Size 2.5mm, Wire Range 2.5-3.5mm², 14-12 AWG, 23A
Amphenol
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
SIZE TYPE B C- - Amphenol Sine
3.1 current rating: 25 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 ... 12 2.46 mm (.097 in) 12 - 14 awg (3.0-2.0mm²) 4.01 mm (.158 in) 6 contact size and rear seal wire range: standard seal: red reduced diameter seal: green part number chart
B A1 - Amphenol Sine
10-14 AWG 25 AMPS 2.46 mm (.097 in) 4.01 mm 12 (.158 in) Machined Contacts, Sockets & Pins Part Number Description SizeAWG Type AT60-010-2031 Male Contact - Pin, Gold-plated 2016-18 Machined AT62-005-20141 Female Contact - Socket, Gold-plated 2016-18 Machined
AT04-12PA-PM02 | Amphenol Global Search | Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
DWG NO: REFERENCE DIMENSIONS - ASSEMBLED RECEPTACLE - Amphenol Sine
2.1 current rating: 25 amps 2.2 operating temperature: -55°c to +125°c 2.3 dielectric withstanding voltage: less than 2 ... in kit: 12 - 14 awg 7 contact size and rear seal wire range: 6 1 atp06-2s plug, 2 position, atp series 1 1 awp-2s s-wedgelock, 2 position, atp series 2
Circular Connectors | Products - Amphenol
With two single-pole insert arrangements ranging from 12 AWG to 8 AWG contacts per connector 60 amps possible with a standard operating temperature from -55°C to +125°C. ... 10, 12, 14, 16, and 18 and 27 Insert Arrangements for Power, Mixed Power/Signal, Coax, and RJ45 layouts. Amphenol Sine Systems’ ecomate® Aquarius Waterproof Connectors ...
Quick-Connex® 10 & 12 AWG Mini Receptacles (3 & 4 Pole) - TPC Wire
Quick-Connex® 10 & 12 AWG Mini Receptacles (3 & 4 Pole) are available in female and male straight, back mounted styles. ... Mating Dimensions: 1-3/8”-16 UNF with ½”-14 or ¾”-14NPT Mount. Industry standard for 14AWG Mini connectors. Closure Caps and Adapters.
Chem-Gard® 200 Shielded Multi-Conductor Cable - TPC Wire
Chem-Gard® 200 Shielded Multi-Conductor Cable is a high-temperature and chemical-resistant cable for control and instrumentation applications that can withstand a maximum conductor temperature of 200°C / 392°F.. This control and instrumentation cable features a fluoropolymer jacket that provides excellent chemical, abrasion, and high heat resistance.
Field-Serviceable, Splicing Solution - Amphenol Sine
• Available in Size 12, 10-14AWG, 25A, 250V • Available in Size 16, 14-20AWG, 13A, 250V • Operating Temperature -55°C to +125°C Image Part Number Description AWG Amps A Width B Ø Dia. Insulation O.D. Range ATSS-12-00 SpeedSplice™, Size 12, Single Terminal Connection For use with Machined Contacts, such as: AT60-204-12141, AT62-203 ...
B A4 - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
B A2 - amphenol-sine.com
12 3.40 mm (.134 in) 10 - 14 AWG (5.0-2.0mm²) 4.95 mm (.195 in) NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: ... 25 AMPS 3.2 OPERATING TEMPERATURE: -55°C TO +125°C 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 ... Nickel-plated 12 10-12 Stamped & Formed AT62-12-0222 Female Contact - Socket, Nickel-plated 12 10-12 Stamped & Formed AT60 ...
A-A B-B - Amphenol Sine
contact, pin, stamped, size 12, 10-12 awg, a series b a3 none 1 1 a1 -- release new dwg format 12/jun/15 orion - notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 12 4. specifications: 4.1 current rating: 25 amps 4.2 contact millivolt drop: 100 millivolt drop @ 25 amp test current. 4. ...
(Y:\\Making-sample\\ATP-Series\\ATP New project\\14.6 ... - Amphenol
3.1 CURRENT RATING: 25 AMPS 3.2 OPERATING TEMPERATURE: -55°C TO +125°C 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. ... 12 3.40 mm (.134 in) 10 - 14 AWG 4.95 mm (.195 in) Machined Contacts, Sockets & Pins Part Number Description Size AWG Type
A3 - RELEASE NEW DWG FORMAT 18/OCT/13 DRP - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
Telect Universal Voltage GMT Fuse Panels - Amphenol Broadband Solutions
10-32 Studs With KEPS Nuts & Flat Washers 8 [15.9] NOTES: 1. All dimensions are in in. [mm]. 2. Panel includes phoney fuses. Actual fuses are sold separately. B INPUT 100A MAX 10 987 6 5 4 32 1 BATT RTN A INPUT 100A MAX BATT RTN MAJ MIN PWR A PWR B FUSE NC C NO A R BATT RTN 10 987 6543 2 1 10 987 6 54 3 2 1 10 987 6543 2 1
Tools
ATT-12-01 Size 12 Hand Crimp Tool for Stamped and Formed contacts only (10 AWG) ... call for details STAMPED & FORMED SIZE 16, 14-16 AWG. REQUEST A QUOTE. MFX-3975-G CRIMP DIE G press Applicator (SPECIAL ORDER) call for details STAMPED & FORMED SIZE 16, 14-16 AWG ...