Search Results for amps on 10 12 14 awg
Amphenol Corporation - Financials - SEC Filings - SEC Filings Details
Feb 10, 2023. Statement of Changes in Beneficial Ownership. PDF Format Download (opens in new window) Word Format Download (opens in new window) Excel Format Download (opens in new window) About Amphenol. Our Company; Product News; Investor Relations; Environmental, Social and Governance;
10136647-054131LF | Minitek® Pwr 4.2 | Amphenol
Amphenol is one of the leading manufacturers of 4.20mm Wire to Board Signal. Contact us today for more details of Minitek ® Pwr 4.2 part numer10136647-054131LF.
Combiners - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
CM275 Low-High Wide Chirp, 1kW, M&M Transducer DT
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready CM275LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.
Combiners - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
ReferenceMate handheld shaker - Wilcoxon Sensing Technologies
Operating temperature range -15 to +130°F (-10 to +55°C) Internal battery 4x standard AA batteries Battery life up to 40 hours DC power 6 VDC ±5%, 1A Dimensions Diameter: 2.10 in (5.33 cm), Height: 9.25 in (23.50 cm) Case Body: 6061 aluminum, hard-coat anodized IP rating IP54 Mounting thread 1/4-28 female Certifications CE
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
August 14, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 10-807300-125 YES PIN, CONTACT 6(c)
All Products - Amphenol
The matched impedance coax contact is available in size 12 for use in 90-degree angle or bent cable applications. It incorporates a captivated inner contact which “snaps into” the outer contact preventing displacement or pull-back of the inner contact in situations where the cable may be bent. Provides 50 Ohm and 750 Ohm matched impedance ...
BD-04AFMM-LR7A01: Ceres Connector | Amphenol LTW
BD-04AFMM-LR7A01, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
32408044003 - Amphenol Air LB
Assembly 3240 0.3750-24 UNF (Ø 9,52) - H: 25 mm - pitch of 28 Without wave-washers 4 terminals
N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex ...
N-Type Straight Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm IP68 172129-12 N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172190-10 N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 082-6638
Kaye Validator 2000 - Wired Thermal Validation
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
Voltage Compensated, Media Isolated, High Pressure Sensors
Life (Dynamic Pressure Cycle) 610 x 10 cycles Mechanical (1) Weight Code0.06 lb (28 g) NPI–15A–XXX 0.10 lb (47 g) NPI–15B/H/J–XXX Media Compatibility All corrosive media compatible with 316L stainless steel Case and Diaphragm Material 316L stainless steel Recommended O-Ring Type A: 0.472 in (12 mm) ID x 0.059 in (1.5 mm) wall
U10C438340T | SLIM-LINE-SAS | Amphenol
SlimSAS Right angle X4 15µin Gold plating, Latch pin length=2.2mm, 24G, T&R packing
Base Station Antennas - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
3 Air Dielectric Cable - RFS Technologies
900 1.40 0.43 12.10 925 1.42 0.43 11.90 960 1.45 0.44 11.60 1000 1.48 0.45 11.40 1250 1.69 0.52 10 1500 1.88 0.57 9.04 1700 2.03 0.62 8.39 External Document Links Notes PRODUCT DATASHEET HCA300-50J 3" Air Dielectric Cable HCA300-50J REV : G REV DATE : 09 Apr 2024 www.rfstechnologies.com
THE VERSATILE LOW-VOLTAGE SWITCHBOARD CMRFE20 8PT
CMRFE20 8PT for all application in the low voltage network Loads M M M M Main distribution board In up to 6300 A I cw up to 100 kA I pk up to 200 kA Power Center
21-032905-031 (SOCKET) CABLE WITH FOIL SHIELD TRIMMED ... - Amphenol
M 1. Assemble inner contact over cable center conductor until fully seated against inner wire insulation. Observe center conductor through contact’s wire inspection hole, to make certain conductor is properly
v59-daz | Amphenol Global Search | Amphenol
Search Results for V59-DAZ 49. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 64G PAM4/PCIe ® Gen 4/PCIe ® Gen 5/PCIe ® Gen 6, and allowing much greater signal path lengths while maintaining SI performance when compared to conventional pcb routing methods.