Search Results for ampseal connector 35 pin
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
c dcn 38201 05/11 stw approved: checked: drawn: stw 03/09/03 stw 03/09/03 vmj 03/07/03 rohs compliant product data drawing "xx" number to db value chart
33500204501 - Amphenol Air LB
Panel sealing for flanged receptacle 4 Modules Non conductive
53611-S10-6LF | Quickie® | Amphenol
Quickie Header, Wire to Board Connector, Double Row, 10 Positions, 2.54 mm (0.1 in.), Vertical Header 0.38 μm (15 μin.) Gold Mating Plating.
FAKRA Straight Plug to SMA Straight Jack RG-58 50 Ohm 36 inches Z Key ...
Connector 2 Part Number: 132116: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) Frequency (Max GHz) 3: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Our Newest Automotive Products. AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm F Code FM4-NFRP-PCB-1.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
MT36R-1006S YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: ... 11/29/2017 10:29:35 AM ...
Module With straight PCB contacts Socket Without peripheral sealing ...
Module With straight PCB contacts Socket Without peripheral sealing Contacts #16 Tin-plated without Lead (RoHS) Polarization A Serie3 Fluorinated silicone
SolucioneS para la induStria minera - offers.tpcwire.com
los productos tpc resuelven problemas en aplicaciones de la industria minera Área aplicaciÓn productoS tpc taller/mantenimiento eléctrico de
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
CF-970752-01S YES CONNECTOR, ELECTRICAL, RECEP. N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereb y acknowledges the referenced product is in conformity with the following:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
PT02E-14-12S(027) YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
PCTEL Automates Commissioning Tests for In-Building Public Safety Radio ...
BLOOMINGDALE, Ill.--(BUSINESS WIRE)--PCTEL, Inc., an Amphenol company, today announced a commissioning test automation system that makes it easier to install code-compliant BDAs (bi-directional amplifiers) that provide reliable in-building communications coverage for first responders.PCTEL’s BDA commissioning test system automates key tests that are needed to comply with FCC, NFPA (National ...
VITA 67.3 Now Has an Extended Product Offering | SV Microwave
Discover VITA 67.3's expanded lineup and get high-performance solutions for ruggedized connectors. Unleash innovations of technology now.
Model 7280A-20K-5-180 | PCB Piezotronics
Model 7280A-20K-5-180:Accelerometer, PR, 20,000 g, lightly damped, screw mount, 15 ft cable, 5V excitation
Customer Drawing - amphenol-gec.com
Customer Drawing 1 2 3 4 5 6 7 8 A B C D E F 1 2 3 4 5 6 7 8 F E D C B A 批 准 审 核 制 图 签 名 日期 AMPHENOL Amphenol Technical Products International GZ ...
1100 modules with component carrier junction block | Products Amphenol ...
Get all the latest news, Subscribe here ! Enter your email. Subscribe. I have read and I accept the privacy policy
EU-TYPE EXAMINATION CERTIFICATE - SGX Sensortech
The introduction of an 8-pin twin-gas version, incorporating an additional receiver and consequential changes to the PCB layout ii. The modification to the special condition for safe use relating to the thermal resistance of the enclosure. iii. An increase in the maximum power from 1.0 W to 2.5 W
L17ED09S10 | D-Sub | Amphenol
Dsub, Machined Signal 5A, IP67, Bright Tin Shell, Straight PCB Through Hole, 9 Socket, Flash Gold, 4-40 Rear Insert, Two Screwlocks packed (4.8mm*9.5mm&4.8mm*10.5mm) Without Standoff&Boardlock
PRODUCT DATA DRAWING - NRN 42979 04/19 GPF DATE APPROVED - SV Microwave
- nrn 42979 04/19 gpf checked: approved: drawn: gpf 04/01/19 gpf 04/01/19 sj 04/01/19 rohs compliant oal (see table) the information contained in this drawing
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
10-497596-025 YES CONTACT, PIN 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
00131590438 - Amphenol Air LB
Pillar bolt cover 4 terminals
Amphenol, Author at Amphenol-BSI Ltd
The Mill Enterprise Hub Newtown Link road Greenhills, Drogheda Co Louth, A92 CD3D Ireland ; Phone: +353-41-9806976 Email: