Search Results for ampseal connector 35 pin
policioes | Amphenol Global Search | Amphenol
Policies; Amphenol divisions; Home › Connectors › 711 Series › MIL-STD-1553B Data Bus; MIL-STD-1553B Data Bus. Qualified to PAN6484 and JN1032 with proven performance at high levels of vibration and temperature. Key features. Single contact data bus connectors with EMI and environmental shielding;
STRAIN RELIEF CLAMP EXTENDED LENGTH - amphenolpcd.com
Connector Shell Size Code A B Max. C Max. D Max. E Min. F Ref. Screw ±.031 ±.787 Size ... 25 J 2.35/2.41 59.7/61.2 1.88 47.8 0.850 21.59 1.869 47.47 0.85 21.6 0.38 9.7 6-32 STRAIN RELIEF CLAMP EXTENDED LENGTH STRAIGHT D38999 Series III & IV M85049 /147 S 11 W SERIES SLASH # COUPLING
221B03 ICP® FORCE SENSOR Revision: K - PCB
Stiffness 2 lb/µin 0.35 kN/µm [1] Size (Diameter x Height) 0.65 in x 1.25 in 16.51 mm x 31.75 mm Weight 1.1 oz 31 gm Housing Material Stainless Steel Stainless Steel Sealing Hermetic Hermetic Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 1/4-28 Female 1/4-28 Female
SS75 High Chirp, 600W, 20° Tilt, Garmin 12-Pin, DT
Features. Depth and fast-response water-temperature sensing; 600 W of power with a maximum depth of 214 m (700') High frequency: 130 to 210 kHz; 15° to 9° beamwidth
B A1 - Amphenol Sine
1.35 mm 2.62 mm (.103 in) SIZE 16 CONTACTS 6 (31 PLACES) REF:HDP26-24-31SE-L017. ... AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel-plated 16 14 Machined
B B3 - Amphenol Sine
2.6 ip--class:ip67(mated connector). 2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :16# contacts. 4. all dimensions are for reference use only. panel cut out reference Ø 3 7 . 1 + 0 . 2 0 ( f o r f r o n t p a n e l34.9 m o u n t i n g ) Ø41. 0+ . 2 0 (f or rear p an el m ounting) 4-Ø 4. 2+0.2 0 ...
Model A353B15 | PCB Piezotronics
Model A353B15:High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 10k Hz, 5-44 side conn., adhesive mount
Amphenol Assembletech
HDMI 2.1 cable assembly is high density and modular that offers flexibility and signal integrity for high-Definition multimedia interface. HDMI 2.1 is the most recent update of the HDMI specification and supports a range of higher video resolutions and refresh rates including 8K@60 HZ and 4K@120HZ, and resolutions up to 10K.
EU RoHS II CoC - amphenol-aerospace.com
D38999/24ME35SN YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
Amphenol
97 Series Connectors are UL recognized and CSA recognized. www.amphenol-industrial.com Amphenol ... 11-35 M 13 13 11-98 I 6 6 11-99 I 7 7 13-4 ...
hsd-nasp | Amphenol Global Search | Amphenol
hsd-nasp-pcb-2b | Amphenol Global Search | Amphenol hsd-narp-pcb-2b | Amphenol Global Search | Amphenol without the written consent of pcb piezotronics inc. revisions rev description din e updated notes & added detail view 53692 mounting torque on 1/4 hex, 25-35 in-lbs [2.82-3.95 n-m] seal surface must be flat and free of tool marks with a min
1900ND09S2X00C - Amphenol Air LB
Connector 1900 Socket With grommet unsealed 12 socket contacts #16 + 25 socket contacts #20 Without polarizer, without contact
Waterproof USB Type C | Input Output Connectors | Amphenol
Waterproof USB Type C with IPX8 performance supports a variety of protocols such as USB 2.0, USB 3.2 Gen 1, USB 3.2 Gen 2 and meet high speed communication and power delivery (20V, 5A).
50..250 MHz - amphenol-antennas.com
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 40 0000000016 00000 n 0000001327 00000 n 0000001403 00000 n 0000001579 00000 n 0000001818 00000 n 0000002679 00000 n 0000003185 00000 n 0000003219 00000 n 0000003272 00000 n 0000004379 00000 n 0000005771 00000 n 0000005963 00000 n 0000007589 00000 n 0000009269 00000 n 0000011027 00000 n 0000012498 00000 n 0000013907 00000 n 0000015218 00000 n ...
Datasheet - cabelcon.com
Connector type 3.5/12M-TL427 For cable Times Fiber TX15AQ-VBV Frequency Range 0.3 - 3000 MHz Impedance (Nom.) 75 Ω P pr Amp. Rating (measured) (calculated) 16.0 A @10°C increase roduct photo 22.6 A @20°C increase Screening Attenuation(CoMeT) Class A+ >95 dB @ 30-1000MHz >85 dB @ 1000-2000MHz >75 dB @ 2000-3000MHz Return Loss Better than(IEC ...
1427-1530 MHz - amphenol-antennas.com
Connector(s) N-Socket Mechanical Characteristics Dimensions Length x Diameter 560 x 110 mm 22.0 x 4.3 in ... 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical. Title: 7335000.indd Author: scohen Created Date:
HSD Straight Jack to HSD Straight Jack HSD-S0040103 100 Ohm 1 M
Connector 2 Part Number: 0: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 100: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. HSD Straight Jack to HSD Straight Plug HSD-S0040103 100 Ohm 2 M HSDSJZSPZ11-16.
www.amphenol-energy.com
We would like to show you a description here but the site won’t allow us.