Search Results for ams-39l-no
PRODUCT DATA DRAWING A DCN 41727 10/15 DAL DATE APPROVED - SV Microwave
no. b material: finish: per asme y14.5m - 1994 e 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified 95077 sf1115-6007 ... stainless steel per ams-5640, alloy uns s30300, type 1 lock ring & contact: beryllium copper per astm b196, alloy no. uns c17300, td04 ...
ROHS COMPLIANT PRODUCT DATA DRAWING DATE REV DESCRIPTION C DCN 41836 11 ...
per ams-qq-n-290, class 1, .00005" min contact: gold per astm b488, type ii, code c, class .76, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 12.4 ghz product data drawing date approved revision history rev description third angle projection
DATE APPROVED PRODUCT DATA DRAWING - svmicrowave.com
dwg. no. b material: finish: per asme y14.5m - 1994 7) remove all burrs size 1521-60125 95077 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. interpret dimensions and tolerances sheet 1 of 1
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
no. b material: finish: per asme y14.5m - 1994 7) remove all burrs n/a 95077 1408-6002 cage code within .005 t.i.r. west palm beach, fl 33409 title: ... stainless steel per ams-5640, alloy uns s30300, type 1; or astm a582 type 303, cond a contact: beryllium copper per astm b196, alloy no. uns c17300, td04 ...
RP - svmicrowave.com
coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1, or astm a582, type 303, condition a. lock ring & contact: beryllium copper per astm b196, alloy no. uns c17300, td04. insulator: ptfe per astm d1710, type i, grade 1, class b. bead: ultem 1000 gasket: silicone rubber per a-a-59588, class 2b, grade 60 or 70. ...
NovaSensor PT3511 Pressure and Temperature Sensor Die
NovaSensor PT3511 Pressure and Temperature Sensor Die
Amphenol High Density HDB /HSB Connectors - Amphenol Aerospace
nickel per AMS-QQ-N-290 Holder: Brass similar to UNS C33500; available finishes include gold per MIL-G-45204, tin-lead per MIL-P- 81728 or tin per MIL-T-10727 (RoHS Compliant) Sleeve: Stainless steel per AMS-5514, Section, page 126. SMPM RF contacts can be supplied by Amphenol passivated IAW QQ-P-35 (Daughter-
APXVAA4L24N_43-U-I20, -V-I20 - Amphenol Antenna Solutions
12-Ports, X-Pol, Panel Antenna, 2.4m, 2x 617-894/ 4x 1695-2690 MHz, 65deg, Integrated RET
PRODUCT DATA DRAWING REV DESCRIPTION - svmicrowave.com
nut & clamp nut: stainless steel per ams 5640, alloy no. uns s30300, type 1, or astm a582, type 303, condition a. lock washer: 300 series stainless steel contact & ferrule: beryllium copper per astm b196, alloy no. uns c17300, td04
PRODUCT DATA DRAWING - SV Microwave
body: stainless steel per ams-5640, alloy uns s30300, type 1 or astm a582 type 303, cond. a contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b finish: body: passivated per ams-2700, type 2 contact: gold per astm b488, type ii, ...
REVISION HISTORY REV DESCRIPTION DATE - SV Microwave
over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 40.0 ghz. vswr: 1.25:1, dc to 40.0 ghz. date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. ...
PRODUCT DATA DRAWING DESCRIPTION
no. material: finish: per asme y14.5m - 1994 e without the written permission of mil-std-10. 2) all dimensions are after plating. sv microwave, inc is prohibited. n/a ... stainless steel per ams-5640, alloy uns s30300, type 1 contact: beryllium copper per astm b196, alloy no. uns c17300, td04 ...
6880300 - Amphenol Antenna Solutions
[Discontinued July 2023 with No Last Time Purchase Date] 6-Port, Panel, 65°, (1x) 698-960 | (2x) 1695-2690 MHz, 2696 mm
PRODUCT DATA DRAWING - SV Microwave
body: brass per astm b16, alloy uns no. c36000 insert: stainless steel per ams-5640, alloy uns s30300, type 1; or astm a582 type 303, cond. a contact: beryllium copper per astm b196, ... per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 18.0 ghz. product data drawing recommended mounting pattern ...
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
alloy no. uns c17300, td04 ... finish: 2.4mm body: passivated per ams-2700. smpm body & contact: gold per astm b488, type ii, code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min..xx performance: impedance: 50 ohms product data drawing.123 3.12 across flats.250 6.35 across flats interface smpm jack rp rp ...
HEX458CW0000x - Amphenol Antenna Solutions
Tri Band, 6-Port, Panel, XPOL, 45°, 696-960 | 1695-2180 | 1695-2180 MHz, 17.8|18.3|18.3 dBi, 0-10°|0-10°|0-10°, 2328 mm (91.7 in)
Amphenol High Density HDB /HSB Connectors - Amphenol Aerospace
nickel per AMS-QQ-N-290 Holder: Brass similar to UNS C33500; available finishes include gold per MIL-G-45204, tin-lead per MIL-P- 81728 or tin per MIL-T-10727 (RoHS Compliant) Sleeve: Stainless steel per AMS-5514, Section, page 126. SMPM RF contacts can be supplied by Amphenol passivated IAW QQ-P-35 (Daughter-
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 40.0 ghz notes: 1. for recommended footprint to your specific pcb, contact sv microwave sales department (sales@svmicro.com, 561-840-1800) date approved revision history rev description third angle projection
NovaSensor PT899 Pressure & Temperature Sensor Die
NovaSensor PT899 Pressure & Temperature Sensor Die
ROHS COMPLIANT PRODUCT DATA DRAWING - SV Microwave
coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring & contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 sleeve: brass per astm b16, alloy uns no. c36000 beads: ultem 1000 bellows springs: electro-deposited gold over nickel gasket: silicone rubber per a-a-59588, ...