Search Results for ams-39l-no
PRODUCT DATA DRAWING - SV Microwave
body: brass per astm b16, alloy uns no. c36000 insert: stainless steel per ams-5640, alloy uns s30300, type 1; or astm a582 type 303, cond. a contact: beryllium copper per astm b196, ... per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 18.0 ghz. product data drawing recommended mounting pattern ...
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 40.0 ghz notes: 1. for recommended footprint to your specific pcb, contact sv microwave sales department (sales@svmicro.com, 561-840-1800) date approved revision history rev description third angle projection
MPO Field | High Density MT Connectors - fibersystems.com
Transform your MPO/MTP patchcord into an environmental connector. The MPO Field upgrades a standard MPO to a ruggedized connection. The system allows for a standard MPO patch cable to be installed in a MIL-DTL-38999 Series III type connector which protects the assembly from shock, vibration, dust, and fluids.
ROHS COMPLIANT DATE APPROVED PRODUCT DATA DRAWING - SV Microwave
- dcn 35555 12/07 stw a dcn 38375 07/11 stw smp male hermetic shroud full detent checked: approved: drawn: stw 12/03/07 stw 12/03/07 hlp 12/03/07 rohs compliant
Amphenol High Density HDB /HSB Connectors - Amphenol Aerospace
nickel per AMS-QQ-N-290 Holder: Brass similar to UNS C33500; available finishes include gold per MIL-G-45204, tin-lead per MIL-P- 81728 or tin per MIL-T-10727 (RoHS Compliant) Sleeve: Stainless steel per AMS-5514, Section, page 126. SMPM RF contacts can be supplied by Amphenol passivated IAW QQ-P-35 (Daughter-
WB3X080X12F610 Archives - Amphenol Antenna Solutions
WB3X080X12F610 Archives - Amphenol Antenna Solutions
6177400 - Amphenol Antenna Solutions
[Discontinued July 2023 with No Last Time Purchase Date] 6-Port, Panel, 65°, (3x) 1695-2690 MHz, 1394 mm
Repair and Maintenance - pcb.com
Repair and Maintenance - pcb.com
ROHS COMPLIANT PRODUCT DATA DRAWING - SV Microwave
coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring & contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 sleeve: brass per astm b16, alloy uns no. c36000 beads: ultem 1000 bellows springs: electro-deposited gold over nickel gasket: silicone rubber per a-a-59588, ...
PRODUCT DATA DRAWING DATE REV DESCRIPTION
alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b finish: body & contact: gold per astm b488, type ii, code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 40 ghz. product data drawing date approved
ROHS COMPLIANT PRODUCT DATA DRAWING DESCRIPTION - SV Microwave
dwg. no. 95077 cage code sf1132-6036 8 port module remove all burrs..005 2400 centrepark west drive, suite 100 title: west palm beach, fl 33409 ... stainless steel per ams-5640, alloy uns s30300, type 1. spring pins: stainless steel per astm a313, alloy uns s30200, type 302. contacts ...
Customer Support - Airmar
Get exceptional customer support for your marine sensing needs at Airmar. Our dedicated team is ready to assist you with technical inquiries, product troubleshooting, and order assistance. Experience our commitment to providing top-notch support and ensuring your satisfaction as a valued customer.
PRODUCT DATA DRAWING A DCN 41793 10/15 DAL DATE APPROVED - SV Microwave
body: stainless steel per ams-5640, alloy uns s30300, type 1 contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b finish: body: passivated per ams-2700 contact: gold per astm b488, type ii, code c, class .76, over nickel per ams-qq-n-290, class 1, .00005" min. ...
REVISION HISTORY DATE PRODUCT DATA DRAWING - DCN 38089 03/11 PJS
coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring: beryllium copper per astm b196, alloy no. uns c17300, td04 gasket: silicone rubber per a-a-59588, class 2b, grade 60/70 safety chain & chain termination: 300 series stainless steel finish: body, rivet coupling nut, safety chain & chain termination: passivated per ...
PRODUCT DATA DRAWING DATE REV DESCRIPTION REVISION HISTORY - SV Microwave
coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1; or astm a582 type 303, cond. a contacts & lock ring: beryllium copper per astm b196 or b197, alloy no. uns c17300, td04 ferrule: brass per astm b16, alloy uns c36000 beads: pei (ultem 1000) per astm d5205 ...
HEX458CU0100x - Amphenol Antenna Solutions
Tri Band, 6-Port, Panel, XPOL, 45°, 696-960 | 1695-2400 | 1695-2400 MHz, 17.8|18.3|18.3 dBi, 5-15°|5-15°|5-15°, 2328 mm (91.7 in)
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY
body & sleeve: stainless steel per ams 5640, alloy uns s30300, type 1 or atsm a582, type 303, condition a. ferrule: brass per astm b16 alloy uns no. 36000. contact: beryllium copper per astm b196, alloy no. uns c17300, td04. lock ring: beryllium copper per astm b194, b196 or b197, alloy no. uns ...
APeX Galley Connector, Rectangular - アンフェノールジャパン ...
Front insulator & spacer insulator TFE thermoplastic per AMS 3651 8 Sealing plug Sealing plug PTFE thermoplastic per ASTM-D1710 Aluminum alloy 6061T651 per AMS-QQ-A-250/11 electroless nickel per MIL-C-26074 .001 inch min Receptacle: APX2B801 APX2B801K APX2B801C Item Part No. Desc Qty/Assy Qty/Assy
5961300G Archives - Amphenol Antenna Solutions
Amphenol Antenna Solutions offers information on the 5961300G product.
CWX085X25x00 - Amphenol Antenna Solutions
Dual Band, 4-Port, Panel, XPOL, 85°, 696-960 | 1710-2170 MHz, 15.8|16.3 dBi, 0-10°|0-10°, 2508 mm (98.7 in)