Search Results for ancor rg8 bnc connectors
BNC Straight Crimp Plug AT&T 734 AT&T 734A 75 Ohm
RF Connector BNC Straight Crimp Plug AT&T 734 AT&T 734A Belden 734A1 75 Ohm. Downloads. Assembly Instructions C26a (Size: 34 kb) 031-70237 PDF Customer Drawing (Size: 81 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status:
BNC Plug to SMA Jack Adapter 50 Ohm Straight | 242103 - Amphenol RF
BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable Assemblies
Assembly Instructions-C26 Amphenol BNC
300 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com 3-PIECE CRIMP PLUGS Amphenol Connector Cable Hex Crimp Data Stripping Dimensions, inches (mm)
QuickBuild RF - Amphenol RF
In early 2018, a partnership and project collaboration between Amphenol RF and Amphenol Custom Cable began with one goal: to merge the specialties from both business units and introduce to the market an easy-to-use online RF cable assembly builder that would give customers full control over the design process, with the end-product delivered to the customer’s doorstep in days – without ...
2.2-5 Connectors - RF Connectors - Amphenol RF
Amphenol RF’s line of 2.2-5 connectors are a compact version of the previously released 4.3-10 connector series, with a 53% smaller footprint. This connector series is lightweight and can accommodate various cable types. The robust design makes these connectors ideal for both indoor and outdoor applications.
BNC Straight PCB Jack Through Hole 50 Ohm | 112404 - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 50 Ohm. Downloads. 112404 PDF Customer Drawing (Size: 62 kb) 112404 STP 3D Model (Size: 129 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6251C1-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
BNC Termination Boxes | PCB Piezotronics
BNC termination enclosures offer a simple, economical and safe method for accessing up to 12 sensors that are installed in remote locations. Each features a wall mountable, fiberglass NEMA 4X (IP66) enclosure, an internal terminal strip for connection to pigtailed sensor cables and BNC jack connectors for interface to data collection equipment.
rg142 | Amphenol Global Search | Amphenol
Buy 1ft Amphenol CO-142BNCX200-001 Cables Direct from the Factory at Cables on Demand. RG142 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG142 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 8 GHz is guaranteed with our dual-layer…
Amphenol CO-059BNCX200-000.6 BNC Male to BNC Male (RG59) 75 Ohm Coaxial ...
Buy 0.5ft Amphenol CO-059BNCX200-000.6 Cables Factory-Direct: RG59 BNC Coaxial Cable Assemblies by Amphenol combine 75 Ohm RG59/U solid coax cable with pre-terminated BNC Male connectorss for a reliable and flexible interface with your video equipment. Performance beyond 3 GHz is guaranteed with 95% copper braid shielded broadcast-quality RG59/U coax.
UG-491A/U BNC Plug to BNC Plug Adapter 50 Ohm Straight
BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable Assemblies
BNC Straight PCB Jack Through Hole 50 Ohm | 112536 - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 50 Ohm. Downloads. 112536 PDF Customer Drawing (Size: 221 kb) 112536 STP 3D Model (Size: 252 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B625100-005-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
2.92 mm Connectors - Amphenol RF
2.92 mm connectors utilize a smaller internal body diameter and unique air dielectric which allows it to operate up to 40 GHz. With a shorter male pin than both the SMA and 3.5 mm connector, the bodies of the male and female connectors engage before the pin and socket contacts.
BNC Straight Receptacle Jack Round Post 4-Hole Flange 75 Ohm
RF Connector BNC Straight Receptacle Jack Round Post 4-Hole Flange 75 Ohm. Downloads. 112639-75 PDF Customer Drawing (Size: 59 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
BNC Right Angle PCB Jack Surface Mount Bulkhead Rear Mount 75 Ohm
RF Connector BNC Right Angle PCB Jack Surface Mount Bulkhead Rear Mount 75 Ohm. Downloads. 112800 STP 3D Model (Size: 669 kb ) 112800 PDF Customer Drawing (Size: 279 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6252C1-006-NT30G-75: Body Finish: Nickel: Body Material:
RP-SMA to SMA Adapters - RF Coaxial Adapters - Amphenol RF
BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable Assemblies
Model 002C10 | PCB Piezotronics
Model 002C10:General purpose coaxial cable, white FEP jacket, 10-ft, 10-32 plug to BNC plug . Model 002C10:General purpose coaxial cable, white FEP jacket, 10-ft, 10-32 plug to BNC plug . Main Menu. 0 1 1. Total Customer Satisfaction ... BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs;
BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-320-RFX PDF Customer Drawing (Size: 149 kb) 031-320-RFX STP 3D Model (Size: 202 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle;
BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C25 (Size: 20 kb) 031-2-RFX PDF Customer Drawing (Size: 145 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
SMA to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable Assemblies
Multi-Conductor Cables - PCB
Instrumentation-grade BNC / DB-50 connectors are provided to interface with Patch Panels and Signal Conditioners. Multi-Conductor Cables; Model: 009A10: 009V15: 009M220/005: 009H50: 009F10: 009B00/010: 009N03: Cable Style Multi-Conductor - Ruggedized: Multi-Conductor - General: Multi-Conductor - Ruggedized: