Search Results for ancor rg8 bnc connectors
Waterproof IP67 Rated BNC Connectors Improve System Integrity
Waterproof IP67 Rated BNC Connectors Improve System Integrity. Amphenol RF is pleased to introduce additional products to our waterproof IP67 product portfolio. This latest expansion includes three BNC bulkhead jacks designed to accommodate the popular RG-58, RG-142 and LMR-240 cables. These interconnect are ideal for outdoor applications where ...
High Density BNC Connectors - Amphenol Australia
PCB Connectors Adapters Assembly Tools Plug for Belden® 1855A 034-1030 Right Angle HD-BNC Part Numbers 034-1037 Plug for Belden® 1855ENH, Image 360 APH-HDJ-JISO Panel HD-BNC Jack to HD-BNC Jack , Isolated Adapter APH-HDJ-BNCJ Panel HD-BNC Jack to BNC Jack , Isolated Adapter APH-HDJ-1023J Panel HD-BNC Jack to 1.0/2.3 Jack , Isolated Adapter ...
Home page - Welcome to Cabelcon - Connections You Can Trust
At Cabelcon, we are proud to be a trusted provider of high-quality connectors and accessory solutions across a wide range of industries. Our innovative products and solutions are designed to meet the specific needs of various sectors. Explore the industries we serve here. If you have questions to how we can assist your company, please feel free ...
BNC Straight PCB Jack Through Hole 50 Ohm | 112536 - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 50 Ohm. Downloads. 112536 PDF Customer Drawing (Size: 221 kb) 112536 STP 3D Model (Size: 252 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B625100-005-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
BNC Right Angle PCB Jack Surface Mount Bulkhead Rear Mount 75 Ohm
RF Connector BNC Right Angle PCB Jack Surface Mount Bulkhead Rear Mount 75 Ohm. Downloads. 112800 STP 3D Model (Size: 669 kb ) 112800 PDF Customer Drawing (Size: 279 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6252C1-006-NT30G-75: Body Finish: Nickel: Body Material:
BNC Plug to SMA Jack Adapter 50 Ohm Straight | 242103 - Amphenol RF
BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable Assemblies
Assembly Instructions-C26b Amphenol BNC
STATIONARY while ROTATING the connector body. Step 7 Push body forward and into position as shown to complete assembly. Amphenol Connector Cable Hex Crimp Data Stripping Dimensions, inches (mm) ... Contact Outer Ferrule Tool 227-944* ab c 31-351 BNC Plug 58, 141 — .213(5.4) 227-1221-11 .922(23.4) .516(13.1) .250(6.3) 31-359 BNC Plug 59, 62 ...
UG-274A/U BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm | 031-208 - Amphenol RF
BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable Assemblies
Contact Us - Amphenol RF
BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable Assemblies
FAKRA GEN 2 PCB Through Hole Straight Plug 50 Ohm Z Key Code
BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable Assemblies
LMR-600 | Amphenol Global Search | Amphenol
These connectors are compatible with the LMR-400 cable, manufactured by Amphenol Times Microwave, and offer all of the same features and benefits of the rest of the QMA portfolio. The new connectors are available in both straight plug and jack configurations and operate at 50 ohms with a frequency range of DC to 12.4 GHz, which exceeds the ...
Amphenol AV-THLIN2BNCM-001 Thin-line Coaxial Cable - BNC Male / BNC ...
Buy 1ft Amphenol AV-THLIN2BNCM-001 Cables Factory-Direct: This low-profile thin-line (RG179) BNC to BNC coaxial cable assembly features a much smaller diameter than standard RG59, allowing greater installation flexibility. Despite its small size, the proper 75 ohm impedance is maintained to ensure optimal signal transfer. These fully shielded cables feature molded BNC connector terminations ...
349-50832 - Amphenol RF
%PDF-1.7 %âãÏÓ 41 0 obj > endobj 54 0 obj >/Filter/FlateDecode/ID[7AEA9279F5CF3D49A0B793BF8C652880>126B6E8786992F49921D52E5BFAB6455>]/Index[41 21]/Info 40 0 R ...
D38999 Series III TV-CTV - 38999 Series | Amphenol Socapex
What is d38999 in line connector? A D38999 in line connector is a receptacle supplied with no flange for fixing on a panel. It means a cable to cable connexion. Amphenol’s designation will always begin by TV01 or TVS01. Is mil c the same as mil dtl? MIL-C-38999 is now superseded by MIL-DTL-38999. This is a standard for high performance ...
Assembly Instructions-C26 Amphenol BNC
300 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com 3-PIECE CRIMP PLUGS Amphenol Connector Cable Hex Crimp Data Stripping Dimensions, inches (mm)
UG-88/U BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable Assemblies
SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm Tape and Reel
BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable Assemblies
M39012/16-0102 BNC Straight Clamp Plug RG-59 RG-62 50 Ohm ... - Amphenol RF
M39012/16-0102 RF Connector BNC Straight Clamp Plug RG-59 RG-62 50 Ohm QPL Approved. Downloads. Assembly Instructions C25 (Size: 20 kb) 031-3302 PDF Customer Drawing (Size: 275 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: M39012/16-0102: Body Finish: Silver:
BAYONET CONECTOR | Amphenol Global Search | Amphenol
CONEC has extended its range of IP67 connectors with bayonet locking by a new power connector variant in addition to data and bus connectors. The connector series is designed for industrial cable connections with IP67 protection and the bayonet locking allows a quick, simple and robust connection in harsh environments.
Model 003C10 | PCB Piezotronics
Model 003C10:Low-noise coaxial cable, blue PTFE jacket, 10-ft, 10-32 coaxial plug to BNC plug . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. ... Model 003 cabling Model EB connector Model AC connector. Specification Notes. English: SI: * All specifications are at room temperature unless otherwise specified.