Search Results for anen connector
68000-103HLF | BergStik® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB mounted Receptacle, Vertical, Through Hole, Top Entry, Single row , 3 Positions, 2.54mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
76347-302LF | Dubox® | Amphenol
Dubox®, Crimp to Wire connector, 2.54mm (0.100in), Receptacle, Dual Entry, Double Row, 12 positions. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
Standalone Copper DVI Splitters - Amphenol Aerospace
The DVI output connector is a shell size 19 MIL-DTL-38999 with Oval Contact System high speed contacts. Input DC power is brought through a shell size 9 MIL-DTL-38999 connector with standard contacts.-40C - +85C operating temperature and meant for military/commercial aerospace environments.
75915-302LF | Dubox® | Amphenol
Dubox®, Board to Board connector, 2.54mm (0.100in), Receptacle, Vertical, Through Hole, Single Row, 2 positions
MicroSpace™ 1.27mm - Amphenol CS
MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Receptacle, Staggered, Top latch, 16 Ways. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
89361-708LF | Minitek® 2.00mm WTB | Amphenol
Minitek®, Wire to Board Connector, 2.00mm (0, 079in), Eject Latch Vertical Header, Through Hole, Double Row, 8 positions. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
HM1L51LDP000H6PLF | METRAL® | Amphenol
Metral® Board Connectors, Backplane Connectors, 5 Row, Round Cable Connector Kit, 30 Positions, for 28 AWG to 30 AWG Conductors, Short Latch. 89047-102LF. Metral® Board Connectors, Backplane Connectors, 5 Row Signal Receptacle, Right Angle, Press-Fit. HM1F51FDP000H6PLF.
10075388-101LF | METRAL® | Amphenol
Amphenol is one of the leading manufacturers of metral hdxs io connector. Contact us today for more details of metral , part number 10075388-101LF.
GSB4C3J330HHHR | USB 3.1 CONN (Type C) | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of USB 3.1 CONN GEN1 (Type C) Part Number, GSB4C3J330HHHR.
10028264-101LF | AIRMAX® | Amphenol
10029391-101LF. AirMax VS®, Backplane Connectors, 4-Pair, 120 -position, 2mm pitch, 10 column, 2 Walls, Right Angle Header.
Traceable Patch Cords - Amphenol Broadband Solutions
The Traceable Patch Cord is targeted toward high density and high congestion areas of the telecommunication fiber optic network. Areas of use spans across the network where passive and active fiber management elements are located.
10171124-14373T1LF | COM-HPC | Amphenol
10171123-14340T1LF. COM-HPC 0.635mm Pitch, 400 position, 3.40mm Plug connector with Weld Tab
SCTE TechExpo 2025 - Amphenol Broadband Solutions
TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login
8" Vessel Monitoring/Control Touchscreen - Gemeco
Lastly, the TSM810C contains two completely isolated CAN bus connectors (M12) for easy connection to single or redundant NMEA 2000® networks. Features. 8" TFT LCD panel, LED Backlit; Widescreen aspect ratio 5:3; 800 x 480 pixels; 1350 nits brightness (Optically bonded) Solid state disk drive;
LD09S33E4GX00LF | D-Subminiature | Amphenol
D-Subminiature Economy Range, Input Output Connectors, Signal 9 way Socket Right Angle, Solder US standard, 50 cycles, Harpoons + Threaded Insert UNC 4 - 40 + Elec cont., 1.6 mm PCB thickness
R509 Low-High Chirp, 3kW, w/ FB, No Connector, DT
Home / Transducers / CHIRP / R509 Low-High Chirp, 3kW, w/ FB, No Connector, DT. R509 Low-High Chirp, 3kW, w/ FB, No Connector, DT. Part # R509C-LH. MFG # 41-448-1-02. Share. Where to Purchase? 3 kW. The R509LH is the go-to transducer for today’s top captains who want maximum depth capability combined with the excellent target resolution of ...
10137924-0411LF | Minitek® Pwr 3.0 | Amphenol
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board Signal. Contact us today for more details of Minitek ® Pwr 3.0, part number 10137924-0411LF.
SFV20R-1STBE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 20 Position, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free, Gold Flash
PCC420 series 4-20mA sensors - Wilcoxon Sensing Technologies
The PCC420 series offers acceleration or velocity output in terms of RMS or peak, multiple full scale values, and two connector options. Metric full scale options are available for PCC420V models (10, 20, 25 or 50 mm/sec). With a velocity output, it's even easier to utilize vibration data by comparing readings against the ISO 10816-3 standard ...
MicroSpace™ 1.27mm - Amphenol CS
MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Receptacle, Staggered, Top latch, 4 Ways. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.