Search Results for anen connector
87606-303LF | Dubox® | Amphenol
Dubox®, Board to Board connector, 2.54mm (0.100in), Receptacle, Vertical, Through Hole, Double Row, 6 positions
ICD26S13E4GX00LF | D-Subminiature High Density | Amphenol
D-Sub High Density Board Mount Connectors, Input Output Connectors, 26 way, Right Angle, Solder socket, >200 Mating Cycles, Harpoons + Insert UNC 4 - 40 + Elec cont. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant with Exemption 6(c)
10132447-111PLF | MINITEK PWR3.0 HCC HEADER | Amphenol
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board mid power application. Contact us today for more details of Minitek ® Pwr 3.0 HCC, part number 10132447-111PLF.
10077239-110LF | BergStik® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 10 Positions, 2.54mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
10137002-12JLF | ExaMAX® | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of ExaMAX ® 56Gb/s High Speed Backplane Connector, part number 10137002-12JLF.
PSAS4M2130181TR | U.2, SAS PCIe 4.0 | Amphenol
SAS/PCIe 4.0 (U.2 & U.3) Connectors, Storage & Server System, 68 Pin, Vertical, Surface Mount , Receptacle. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
68000-406HLF | BergStik® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB mounted Receptacle, Vertical, Through Hole, Top Entry, Single row , 6 Positions, 2.54mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
BC36W042A | Battery Conn | Amphenol
Spring Battery Connector,SMT,2.0mm pitch 4 positions, 30μin Au LCP Black, Reel
B3291B7L1112A0E100|FloatCombo™ 0.50mm | Amphenol
B324-1B7L1-112A0-E100. Board to board Connector, Pitch 0.50mm, Housing Height 6.4mm, Vertical orientation, Plug, 100 Positions, With MYLAR
71600-010LF | Quickie® | Amphenol
75867-101LF. Quickie® Wire to Board connector, 2.54mm(0.100in), Shrouded Header, Through Hole, Right Angle, Double Row, 10 Positions
MicroSpace™ 1.27mm - Amphenol CS
MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Receptacle, Staggered, Top latch, 10 Ways. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
L77SDB25S1ACH4F | D-Subminiature | Amphenol
Dsub, Stamped Signal 3A, Right Angle PCB Through Hole, FP=10.40mm (0.409in), Row Pitch 2.54mm, 25 Socket, Flash Gold, Bright Tin Shell, 4-40 Front Screwlock, Ground Tab with Boardlock
47445-000LF | Mini-PV™ | Amphenol
PV ® Wire-to-Board Connector System, 2.54mm (0.1inch) Centerline Crimp-to-Wire Receptacle. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: Yes. REACH/SVHC: Compliant. Buy / Sample
10073599-010LF | Minitek® | Amphenol
Minitek®, Wire to Board Connectors, Shrouded Header - Through Mount Pin-in-Paste - Double row - 10 Positions - 2mm (0.079inch) - Vertical. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
10129380-903001ALF | EconoStik™ | Amphenol
EconoStik™, Board to Board connector, Unshrouded Vertical Header, Surface Mount, Single Row, 3 Positions, 2.54 mm (0.100in) Pitch.
11826-AEA | LynxPlug 4mm | Amphenol
Lynx™, Mezzanine Connectors, Receptacle, 3.2mm HT 200 pin, with cap. 11828-2EA. Lynx™, Mezzanine Connectors, Receptacle, 3.2mm HT 200 pin, with kapton tape. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
D09S24A4GV00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 9 way Socket Straight Solder, 200 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6mm PCB thickness. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant with Exemption 6(c)
MicroSpace™ 1.27mm - Amphenol CS
MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Receptacle, Staggered, Top latch, 10 Ways. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
11826-BGA | LynxPlug 5mm | Amphenol
Lynx™, Mezzanine Connectors, Receptacle, 3.2mm HT 280 pin, with cap. 11828-2GA. Lynx™, Mezzanine Connectors, Receptacle, 3.2mm HT 280 pin, with kapton tape. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
10153118-130KALF | WireLock® | Amphenol
10159549-130KALF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, Receptacle Housing 30pin A Coding