Search Results for angle connector
SMA PCB Through Hole Right Angle Jack 50 Ohm | 901-143-3 - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 901-143-3 STP 3D Model (Size: 391 kb ) 901-143-3 PDF Customer Drawing (Size: 138 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable:
BNC Right Angle Crimp Plug RG-59 RG-62 50 Ohm | 112168
RF Connector BNC Right Angle Crimp Plug RG-59 RG-62 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S: Contact Finish: Gold:
Amphenol Assembletech
Product Description: MCIO 8x 95 ohm Right Angle Plug Cable Assembly Series: MCIO Cable Length: 1.0 meters Signal Wire Size: 30AWG Lock to mating part: With latch Plating: connector Au 30u" min. Color: black connector Environmental Compliance: RoHS Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 (Note: The part number is only for reference.
TNC Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector TNC Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 000-79075 PDF Customer Drawing (Size: 58 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 79075: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
BNC Right Angle Crimp Plug RG-59 RG-62 75 Ohm | 112165 - Amphenol RF
RF Connector BNC Right Angle Crimp Plug RG-59 RG-62 75 Ohm. Downloads. 112165 PDF Customer Drawing (Size: 59 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
High Speed Connectors | Products - Amphenol
Amphenol's NeXLev® is an established and proven high-density parallel board-to-board connector solution to meet current bandwidth demands in many mezzanine applications. NeXLev delivers a robust, market-proven connector in a small footprint. NeXLev connectors contain either 10, 20, or 30 wafers, with each wafer containing 10 real signal contacts.
76624-001LF | Amphenol Global Search | Amphenol
76624-001LF | Amphenol Global Search | Amphenol Minitek® Pwr 4.2 High Current Connector (HCC) is designed for power applications with current rating up to 13A per contact and wire gauge range from 30 to 16AWG for Wire-to-Wire and Wire-to-Board applications. ... 4 Walls, Right Angle Receptacle, small press-fit. https://www. 76624-001lf ...
3-Pin XLR Male Panel Mount Connector - Amphenol
AC Z Series 3-pin XLR Male Panel Mount Connectors by Amphenol Audio (AC3MMDZB-AU) are precision-engineered for the audio user where durability, reliability, and strength across a wide range of applications is critical. Innovative Amphenol AC Z Series metal chassis mount XLR connectors are manufactured to the strictest quality standards (IEC268-12 & AES14-1992) and are guaranteed compatible ...
Ruggedized SATA Connector | High Speed Connectors | MIL-DTL-38999 ...
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond. Amphenol’s R-SATA connector s utilize a m ...
122443 | Amphenol Global Search | Amphenol
Amphenol RF offers a broad range of radio frequency N-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of N-Type Connectors at Amphenol RF online. ... TNC Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
HCI High Power Connector | Power Solutions | Amphenol
Features. Current rating to 113A/contact without exceeding a 30°C temperature rise in still air Design is compliant with the Hard Metric (HM) Equipment Practice and compatible with the ZipLine ®, AirMax VS ® and Millipacs ® connector series ; Connector housing does not overhang the board edge so the board-to-board spacing can be adjusted if needed
Industrial | Markets - Amphenol
F308/F332 series is a 0.50mm pitch right angle Non-ZIF flex connector with an auto-lock mechanism and surface mount termination. It features a height of 2.45mm and comes in 6 to 68 contacts. This series features a cable thickness of 0.33mm and provides the durability of 20 mating cycles. Its robust connector design makes it suitable for robotic ...
SMPM Right Angle Solder Plug 0.085-inch Conformable 0.086-inch ...
RF Connector SMPM Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. SMPM Connector Series Data Sheet (Size: 149 kb) 925-123C-51A PDF Customer Drawing (Size: 121 kb) 925-123C-51A STP 3D Model (Size: 170 kb )
10161719-124GLF | Minitek ® Pwr Hybrid 3.0 Receptacle | Amphenol
10160920-1240110LF. Minitek® Pwr CEM-5 PCIe Connector System, Right Angle Through Hole Hybrid Header (12Power + 4 Signal), 100μin Matte Tin Plating, 3.18mm Tail Length, GW Compatible LCP, Black Color, T&R Packing
AT13-2P-BM03 2 Position Right Angle Flange Mount PCB Recept - Amphenol Sine
AT13-2P-BM03 2 Position Right Angle Flange Mount PCB Receptacle, Grey, Tin Plated Contacts Included. Comparable to PN# DT13-2P-2 Position Right Angle . Call Us 1-800-394-7732; My Account; Home; ... AT06-2S-SR02BLK 2-Way Plug Female Connector with Strain Relief Endcap, and Reduced Seal, Black. Comparable to PNs# DT06-2S-CE13, 934451501.
Model EJ | PCB Piezotronics
Connector Style: Coaxial; Connection Type: Plug (male pin) Coupling Thread: 10-32 female; Temperature Range: -320 to 500 °F (-196 to 260 °C) ... 10-32 coaxial right angle plug. Add to cart for a quote. Add to Quote. Model: AW. 10-32 solder adaptor plug. Add to cart for a quote. Add to Quote. Model: PH.
N-Type Right Angle Crimp Plug RG-9 RG-214 RG-393 50 Ohm
RF Connector N-Type Right Angle Crimp Plug RG-9 RG-214 RG-393 50 Ohm. Downloads. 082-4336 PDF Customer Drawing (Size: 267 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle;
Junction and Splice Molds - US Wire
Circular Connector Molds. Molded Backshell for Amp, Conxall, and Molex Circular Connectors; Right Angle Backshell for Circular Connectors; RF/Coaxial Molds; D-Subminiature Molds; Junction and Splice Molds; Power and Power Connector Molds
MRJR5380M1 | Harsh Connector | Amphenol
Rugged Modular Jack RJ45, Input Output Connector, IP67, Right Angle on PCB, 8 Position, no LED, Tail Length 2.54mm, Metric Thread, Cat5 compatible
D-Sub Standard Board Mount Connectors - Amphenol CS
A Basic I/O connector comes with five shell size and housing design; Most popular Rugged and sturdy I/O connector; Has a D-shaped shell design; Supports the need for polarisation; Meets DIN 41652 and MIL-C-24308 dimensional standards; Interchangeable and intermateable with other makes; Available in Straight, Angle, Wire Wrap terminations